1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rolling Bearing Retaining Nut, HN Series

Rolling Bearing Retaining Nut, HN Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,709.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A shaft nut used for the rotating element of a machine which is designed to prevent loosening.

 
Part Number
HN44
HN52
HN66
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread M Outer Diameter (D3)
(mm)
Thickness (Bn)
(mm)

฿ 6,709.55

YKK NUT HN 1 Piece(s) 6 Day(s) 10TM220x428032

฿ 10,903.35

YKK NUT HN 1 Piece(s) 6 Day(s) 10TM260x433036

฿ 20,967.87

YKK NUT HN 1 Piece(s) 6 Day(s) 10TM330x542052

Loading...

  1. 1

Basic Information

Type Lock Nut Shape Round shape Material Stainless Steel
Surface Treatment No Screw Type Metric (fine) Thread