1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

6S Series SUS304 Stainless Steel Bearing

6S Series SUS304 Stainless Steel Bearing
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 819.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Stainless steel bearings made from SUS304 are widely used as corrosion- and heat-resistant steel and also as nonmagnetic steel. Most suitable in corrosive environments where it is difficult to use conventional SUS440C stainless steel bearings.

[Features]
· Because the bearing uses SUS304 stainless steel, which is widely used as corrosion- and heat-resistant steel and also as nonmagnetic steel, it has superior corrosion resistance to the general bearing steel, SUJ2, and SUS440C stainless steel bearings.
· SUS304 stainless steel is used for the inner and outer rings, balls, cage, and shield.
· Nitrile rubber is used for the seal as standard, but fluorine rubber seals and other seals are also available upon request.
· A silicon nitride ceramic ball can also be accommodated.
· Heat resistant grease is used for the SMI sealed SUS304 stainless steel bearings.
· Depending on the demand or application, heat- and chemical-resistant fluorine grease, grease for food equipment, and other special greases are also available

 
Part Number
6S6000BZZ
6S6001B
6S6002B
6S6002B2RS
6S6002BZZ
6S6003BZZ
6S6004B
6S6004BZZ
6S6005B
6S6005BZZ
6S6006BZZ
6S6007BZZ
6S6008B
6S608B
6S608BZZ
6S6200B
6S6200BZZ
6S6201B
6S6201BZZ
6S6202B
6S6202BZZ
6S6203BZZ
6S6204B
6S626B
6S626BZZ
6S628BZZ
6S6902BZZ
6S6905BZZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Type Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width
(mm)
Basic Dynamic Load Rating Cr
(N)
Basic Static Load Rating Cor
(N)
Shield Shape Shield Material Seal Material

฿ 839.93

NNK STAINLESS BEARINGS 6S 1 Piece(s) 3 Day(s) 10Double Shielded102689259Double ShieldedSUS304-

฿ 986.29

NNK STAINLESS BEARINGS 6S 1 Piece(s) 3 Day(s) 10Open Type1228810272Open--

฿ 909.93

NNK STAINLESS BEARINGS 6S 1 Piece(s) Available 3 Day(s) 10Open Type1532911285Open--

฿ 1,065.95

NNK STAINLESS BEARINGS 6S 1 Piece(s) Available 3 Day(s) 10Rubber Sealed1532911285Double Sealed-Nitrile Rubber

฿ 1,324.19

NNK STAINLESS BEARINGS 6S 1 Piece(s) 13 Day(s) 10Double Shielded1532911285Double ShieldedSUS304-

฿ 1,023.62

NNK STAINLESS BEARINGS 6S 1 Piece(s) Available 8 Day(s) 10Double Shielded17351012098Double ShieldedSUS304-

฿ 1,391.77

NNK STAINLESS BEARINGS 6S 1 Piece(s) 3 Day(s) 10Open Type204212188152Open--

฿ 1,142.28

NNK STAINLESS BEARINGS 6S 1 Piece(s) 3 Day(s) 10Double Shielded204212188152Double ShieldedSUS304-

฿ 1,221.36

NNK STAINLESS BEARINGS 6S 1 Piece(s) Available 3 Day(s) 10Open Type254712201176Open--

฿ 1,434.82

NNK STAINLESS BEARINGS 6S 1 Piece(s) Available 3 Day(s) 10Double Shielded254712201176Double ShieldedSUS304-

฿ 2,237.86

NNK STAINLESS BEARINGS 6S 1 Piece(s) Available 3 Day(s) 10Double Shielded305513265248Double ShieldedSUS304-

฿ 3,287.62

NNK STAINLESS BEARINGS 6S 1 Piece(s) Available 11 Day(s) 10Double Shielded356214320310Double ShieldedSUS304-

฿ 4,748.48

NNK STAINLESS BEARINGS 6S 1 Piece(s) 11 Day(s) 10Open Type406815335350Open--

฿ 1,048.79

NNK STAINLESS BEARINGS 6S 1 Piece(s) 3 Day(s) 10Open Type82276641Open--

฿ 890.57

NNK STAINLESS BEARINGS 6S 1 Piece(s) Available 3 Day(s) 10Double Shielded82276641Double ShieldedSUS304-

฿ 828.30

NNK STAINLESS BEARINGS 6S 1 Piece(s) Available 3 Day(s) 10Open Type1030910272Open--

฿ 879.09

NNK STAINLESS BEARINGS 6S 1 Piece(s) Available 8 Day(s) 10Double Shielded1030910272Double ShieldedSUS304-

฿ 1,193.09

NNK STAINLESS BEARINGS 6S 1 Piece(s) 3 Day(s) 10Open Type12321013691Open--

฿ 972.82

NNK STAINLESS BEARINGS 6S 1 Piece(s) Available 3 Day(s) 10Double Shielded12321013691Double ShieldedSUS304-

฿ 1,049.62

NNK STAINLESS BEARINGS 6S 1 Piece(s) Available 3 Day(s) 10Open Type153511153112Open--

฿ 1,511.18

NNK STAINLESS BEARINGS 6S 1 Piece(s) 3 Day(s) 10Double Shielded153511153112Double ShieldedSUS304-

฿ 1,168.14

NNK STAINLESS BEARINGS 6S 1 Piece(s) Available 8 Day(s) 10Double Shielded174012191144Double ShieldedSUS304-

฿ 1,606.71

NNK STAINLESS BEARINGS 6S 1 Piece(s) 3 Day(s) 10Open Type204714257200Open--

฿ 819.83

NNK STAINLESS BEARINGS 6S 1 Piece(s) Available 3 Day(s) 10Open Type61965232Open--

฿ 1,264.23

NNK STAINLESS BEARINGS 6S 1 Piece(s) 3 Day(s) 10Double Shielded61965232Double ShieldedSUS304-

฿ 915.38

NNK STAINLESS BEARINGS 6S 1 Piece(s) Available 3 Day(s) 10Double Shielded82486742Double ShieldedSUS304-

฿ 1,659.56

NNK STAINLESS BEARINGS 6S 1 Piece(s) 3 Day(s) 10Double Shielded152878668Double ShieldedSUS304-

฿ 2,100.61

NNK STAINLESS BEARINGS 6S 1 Piece(s) 3 Day(s) 10Double Shielded25429140136Double ShieldedSUS304-

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Inner/Outer Ring Material SUS304 Outer Ring Type Flat
Precision (JIS) Grade 0 Features Heat resistant / Non-Magnetic / Corrosion Resistance Load Direction Radial Load
Number of Raceway Ring Rows Single Row Size Standards Metric System The material of a ball SUS304
Holder Material SUS304