(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Miniature sized ball bearings.
[Features]
· Can be used underwater, in seawater and in locations that have occasional exposure to moisture without undergoing rusting or degradation.
· Because the bearing is chemically resistant and does not require grease at all, it demonstrates outstanding performance when used in a direct contact with chemicals and in places exposed to chemicals.
· Because the material used is non-magnetic, it can provide insulation between the housing and the shaft, avoiding the malfunctioning of the measuring instruments such as magnetic readers.
· The shape can be set arbitrarily according to design requirements and helps in weight reduction.
[Applications]
· Can be used for cleaning various machines (glass cleaning, film cleaning, parts of semiconductors / liquid crystal displays, electronic equipment), etching equipment, dyeing equipment, plating equipment, medical equipment, food related equipment and measuring instruments, etc.
· Ideal for static prevention of control devices as it can be used in a wide range of temperatures.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width (mm) | The material of a ball | Details about Outer Ring, Inner Ring, Retainer Material | Details of ball material | Nominal Sign (Features, please refer to the catalog) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 971.05 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 4 | 12 | 4 | Ceramics | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Alumina Ceramics | PE | ||
฿ 819.88 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 4 | 12 | 4 | Glass | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Soda-lime glass | PE | ||
฿ 783.59 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 4 | 12 | 4 | Stainless Steel | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | SUS304 | PE | ||
฿ 1,352.01 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 4 | 12 | 4 | Ceramics | PEEK (Polyetheretherketone) | Alumina Ceramics | PK | ||
฿ 1,194.79 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 4 | 12 | 4 | Glass | PEEK (Polyetheretherketone) | Soda-lime glass | PK | ||
฿ 1,158.51 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 4 | 12 | 4 | Stainless Steel | PEEK (Polyetheretherketone) | SUS304 | PK | ||
฿ 971.05 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 4 | 12 | 4 | Ceramics | PP (Polypropylene) | Alumina Ceramics | PP | ||
฿ 819.88 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 4 | 12 | 4 | Glass | PP (Polypropylene) | Soda-lime glass | PP | ||
฿ 783.59 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 4 | 12 | 4 | Stainless Steel | PP (Polypropylene) | SUS304 | PP | ||
฿ 1,309.69 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 4 | 12 | 4 | Ceramics | PPS (Polyphenylene sulfide) | Alumina Ceramics | PS | ||
฿ 1,152.46 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 4 | 12 | 4 | Glass | PPS (Polyphenylene sulfide) | Soda-lime glass | PS | ||
฿ 1,116.18 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 4 | 12 | 4 | Stainless Steel | PPS (Polyphenylene sulfide) | SUS304 | PS | ||
฿ 1,491.10 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 4 | 12 | 4 | Ceramics | PTFE (fluoropolymer) | Alumina Ceramics | PT | ||
฿ 1,303.64 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 4 | 12 | 4 | Stainless Steel | PTFE (fluoropolymer) | SUS304 | PT | ||
฿ 892.44 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 5 | 14 | 5 | Glass | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Soda-lime glass | PE | ||
฿ 838.02 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 5 | 14 | 5 | Plastic | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | PP (Polypropylene) | PE | ||
฿ 819.88 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 5 | 14 | 5 | Stainless Steel | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | SUS304 | PE | ||
฿ 1,491.10 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 5 | 14 | 5 | Ceramics | PEEK (Polyetheretherketone) | Alumina Ceramics | PK | ||
฿ 1,370.16 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 5 | 14 | 5 | Glass | PEEK (Polyetheretherketone) | Soda-lime glass | PK | ||
฿ 1,291.54 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 5 | 14 | 5 | Stainless Steel | PEEK (Polyetheretherketone) | SUS304 | PK | ||
฿ 1,013.38 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 5 | 14 | 5 | Ceramics | PP (Polypropylene) | Alumina Ceramics | PP | ||
฿ 892.44 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 5 | 14 | 5 | Glass | PP (Polypropylene) | Soda-lime glass | PP | ||
฿ 838.02 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 5 | 14 | 5 | Plastic | PP (Polypropylene) | PP (Polypropylene) | PP | ||
฿ 819.88 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 5 | 14 | 5 | Stainless Steel | PP (Polypropylene) | SUS304 | PP | ||
฿ 1,430.63 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 5 | 14 | 5 | Ceramics | PPS (Polyphenylene sulfide) | Alumina Ceramics | PS | ||
฿ 1,315.73 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 5 | 14 | 5 | Glass | PPS (Polyphenylene sulfide) | Soda-lime glass | PS | ||
฿ 1,231.07 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 5 | 14 | 5 | Stainless Steel | PPS (Polyphenylene sulfide) | SUS304 | PS | ||
฿ 1,605.99 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 5 | 14 | 5 | Ceramics | PTFE (fluoropolymer) | Alumina Ceramics | PT | ||
฿ 1,406.44 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 5 | 14 | 5 | Stainless Steel | PTFE (fluoropolymer) | SUS304 | PT | ||
฿ 838.02 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 6 | 17 | 6 | Ceramics | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Alumina Ceramics | PE | ||
฿ 674.75 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 6 | 17 | 6 | Glass | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Soda-lime glass | PE | ||
฿ 704.98 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 6 | 17 | 6 | Plastic | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | PP (Polypropylene) | PE | ||
฿ 692.89 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 6 | 17 | 6 | Stainless Steel | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | SUS304 | PE | ||
฿ 1,575.75 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 6 | 17 | 6 | Ceramics | PEEK (Polyetheretherketone) | Alumina Ceramics | PK | ||
฿ 1,491.10 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 6 | 17 | 6 | Glass | PEEK (Polyetheretherketone) | Soda-lime glass | PK | ||
฿ 1,382.25 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 6 | 17 | 6 | Stainless Steel | PEEK (Polyetheretherketone) | SUS304 | PK | ||
฿ 825.92 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 6 | 17 | 6 | Ceramics | PP (Polypropylene) | Alumina Ceramics | PP | ||
฿ 674.75 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 6 | 17 | 6 | Glass | PP (Polypropylene) | Soda-lime glass | PP | ||
฿ 692.89 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 3 Day(s) | - | 6 | 17 | 6 | Plastic | PP (Polypropylene) | PP (Polypropylene) | PP | ||
฿ 680.79 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 6 | 17 | 6 | Stainless Steel | PP (Polypropylene) | SUS304 | PP | ||
฿ 1,466.91 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 6 | 17 | 6 | Ceramics | PPS (Polyphenylene sulfide) | Alumina Ceramics | PS | ||
฿ 1,382.25 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 6 | 17 | 6 | Glass | PPS (Polyphenylene sulfide) | Soda-lime glass | PS | ||
฿ 1,273.40 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 6 | 17 | 6 | Stainless Steel | PPS (Polyphenylene sulfide) | SUS304 | PS | ||
฿ 1,654.37 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 6 | 17 | 6 | Ceramics | PTFE (fluoropolymer) | Alumina Ceramics | PT | ||
฿ 1,460.86 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 6 | 17 | 6 | Stainless Steel | PTFE (fluoropolymer) | SUS304 | PT | ||
฿ 844.06 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 7 | 19 | 6 | Ceramics | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Alumina Ceramics | PE | ||
฿ 680.79 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 7 | 19 | 6 | Glass | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Soda-lime glass | PE | ||
฿ 711.03 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 7 | 19 | 6 | Plastic | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | PP (Polypropylene) | PE | ||
฿ 698.94 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 7 | 19 | 6 | Stainless Steel | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | SUS304 | PE | ||
฿ 1,612.04 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 7 | 19 | 6 | Ceramics | PEEK (Polyetheretherketone) | Alumina Ceramics | PK | ||
฿ 1,527.38 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 7 | 19 | 6 | Glass | PEEK (Polyetheretherketone) | Soda-lime glass | PK | ||
฿ 1,418.53 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 7 | 19 | 6 | Stainless Steel | PEEK (Polyetheretherketone) | SUS304 | PK | ||
฿ 831.97 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 7 | 19 | 6 | Ceramics | PP (Polypropylene) | Alumina Ceramics | PP | ||
฿ 680.79 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 7 | 19 | 6 | Glass | PP (Polypropylene) | Soda-lime glass | PP | ||
฿ 698.94 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 7 | 19 | 6 | Plastic | PP (Polypropylene) | PP (Polypropylene) | PP | ||
฿ 686.84 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 7 | 19 | 6 | Stainless Steel | PP (Polypropylene) | SUS304 | PP | ||
฿ 1,491.10 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 7 | 19 | 6 | Ceramics | PPS (Polyphenylene sulfide) | Alumina Ceramics | PS | ||
฿ 1,406.44 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 7 | 19 | 6 | Glass | PPS (Polyphenylene sulfide) | Soda-lime glass | PS | ||
฿ 1,297.59 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 7 | 19 | 6 | Stainless Steel | PPS (Polyphenylene sulfide) | SUS304 | PS | ||
฿ 1,714.84 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 7 | 19 | 6 | Ceramics | PTFE (fluoropolymer) | Alumina Ceramics | PT | ||
฿ 1,521.33 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 7 | 19 | 6 | Stainless Steel | PTFE (fluoropolymer) | SUS304 | PT | ||
฿ 886.39 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 8 | 22 | 7 | Ceramics | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Alumina Ceramics | PE | ||
฿ 686.84 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 8 | 22 | 7 | Glass | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Soda-lime glass | PE | ||
฿ 741.27 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 8 | 22 | 7 | Plastic | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | PP (Polypropylene) | PE | ||
฿ 729.17 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 8 | 22 | 7 | Stainless Steel | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | SUS304 | PE | ||
฿ 1,775.31 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 8 | 22 | 7 | Ceramics | PEEK (Polyetheretherketone) | Alumina Ceramics | PK | ||
฿ 1,708.79 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 8 | 22 | 7 | Glass | PEEK (Polyetheretherketone) | Soda-lime glass | PK | ||
฿ 1,569.71 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 8 | 22 | 7 | Stainless Steel | PEEK (Polyetheretherketone) | SUS304 | PK | ||
฿ 844.06 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 8 | 22 | 7 | Ceramics | PP (Polypropylene) | Alumina Ceramics | PP | ||
฿ 686.84 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 8 | 22 | 7 | Glass | PP (Polypropylene) | Soda-lime glass | PP | ||
฿ 729.17 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 8 | 22 | 7 | Plastic | PP (Polypropylene) | PP (Polypropylene) | PP | ||
฿ 723.12 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 8 | 22 | 7 | Stainless Steel | PP (Polypropylene) | SUS304 | PP | ||
฿ 1,539.47 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 8 | 22 | 7 | Ceramics | PPS (Polyphenylene sulfide) | Alumina Ceramics | PS | ||
฿ 1,479.00 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 8 | 22 | 7 | Glass | PPS (Polyphenylene sulfide) | Soda-lime glass | PS | ||
฿ 1,333.87 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 8 | 22 | 7 | Stainless Steel | PPS (Polyphenylene sulfide) | SUS304 | PS | ||
฿ 1,805.54 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 8 | 22 | 7 | Ceramics | PTFE (fluoropolymer) | Alumina Ceramics | PT | ||
฿ 1,599.94 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 8 | 22 | 7 | Stainless Steel | PTFE (fluoropolymer) | SUS304 | PT | ||
฿ 1,509.24 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 17 Day(s) | 10 | 8 | 22 | 7 | Glass | PTFE (fluoropolymer) | Soda-lime glass | PTN | ||
฿ 898.49 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 9 | 24 | 7 | Ceramics | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Alumina Ceramics | PE | ||
฿ 850.11 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 9 | 24 | 7 | Glass | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Soda-lime glass | PE | ||
฿ 753.36 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 9 | 24 | 7 | Plastic | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | PP (Polypropylene) | PE | ||
฿ 741.27 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 9 | 24 | 7 | Stainless Steel | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | SUS304 | PE | ||
฿ 1,859.97 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 9 | 24 | 7 | Ceramics | PEEK (Polyetheretherketone) | Alumina Ceramics | PK | ||
฿ 1,793.45 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 9 | 24 | 7 | Glass | PEEK (Polyetheretherketone) | Soda-lime glass | PK | ||
฿ 1,648.32 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 9 | 24 | 7 | Stainless Steel | PEEK (Polyetheretherketone) | SUS304 | PK | ||
฿ 892.44 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 9 | 24 | 7 | Ceramics | PP (Polypropylene) | Alumina Ceramics | PP | ||
฿ 844.06 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 9 | 24 | 7 | Glass | PP (Polypropylene) | Soda-lime glass | PP | ||
฿ 747.31 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 9 | 24 | 7 | Plastic | PP (Polypropylene) | PP (Polypropylene) | PP | ||
฿ 735.22 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 9 | 24 | 7 | Stainless Steel | PP (Polypropylene) | SUS304 | PP | ||
฿ 1,599.94 | KAS MINIATURE BALL BEARINGS | 1 Piece(s) | 5 Day(s) | - | 9 | 24 | 7 | Ceramics | PPS (Polyphenylene sulfide) | Alumina Ceramics | PS |
Loading...
Raceway Ring Shape | Ball | Outer Ring, Inner Ring, Retainer Material | Resin | Bearing Type | Single Shielded |
---|---|---|---|---|---|
Outer Ring Type | Flat | Specifications, Environment | Water Resistance / Non-Magnetic | Load Direction | Radial |
Number of Raceway Ring Rows | Single Row | Size Standards | Metric System | Shape | Miniature shape |
How can we improve?
How can we improve?