1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small Hex Trimmer P-3 (SW+JIS Flat W), Fine【60-100 Pieces Per Package】

Small Hex Trimmer P-3 (SW+JIS Flat W), Fine
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,161.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Thread: M10
· Pitch (mm): 1.25
· Detailed shape: Small diameter
· Mounting hole dimensions: None
· Basic shape: Hex
·Materials: Equivalent to SWCH
· Thread ridge type: Metric fine
· Tip shape: Flat end
· Sales unit: Box/package
· Application: Standard
· Length (mm): 16, 20, 25, 30, 35, 40, 45, 50
· Surface treatment: None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate

Part Number
HXNSMT3-ST3B-MS10-16
HXNSMT3-ST3B-MS10-20
HXNSMT3-ST3B-MS10-25
HXNSMT3-ST3B-MS10-30
HXNSMT3-ST3B-MS10-35
HXNSMT3-ST3W-MS10-16
HXNSMT3-ST3W-MS10-20
HXNSMT3-ST3W-MS10-25
HXNSMT3-ST3W-MS10-30
HXNSMT3-ST3W-MS10-35
HXNSMT3-ST3W-MS10-40
HXNSMT3-STC-MS10-16
HXNSMT3-STC-MS10-20
HXNSMT3-STC-MS10-25
HXNSMT3-STC-MS10-30
HXNSMT3-STC-MS10-35
HXNSMT3-STC-MS10-40
HXNSMT3-STC-MS10-45
HXNSMT3-STC-MS10-50
HXNSMT3-STCB-MS10-16
HXNSMT3-STCB-MS10-20
HXNSMT3-STCB-MS10-25
HXNSMT3-STCB-MS10-30
HXNSMT3-STCB-MS10-35
HXNSMT3-STU-MS10-16
HXNSMT3-STU-MS10-20
HXNSMT3-STU-MS10-25
HXNSMT3-STU-MS10-30
HXNSMT3-STU-MS10-35
HXNSMT3-STU-MS10-40
HXNSMT3-STU-MS10-45
HXNSMT3-STU-MS10-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm) Surface Treatment

฿ 1,819.35

BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1016[Trivalent Chromate] Trivalent Black

฿ 2,105.19

BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1020[Trivalent Chromate] Trivalent Black

฿ 2,988.83

BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1025[Trivalent Chromate] Trivalent Black

฿ 2,566.06

BOLT 1 Pack(s)

80 Pieces Per Package

5 Day(s) 1030[Trivalent Chromate] Trivalent Black

฿ 1,979.17

BOLT 1 Pack(s)

80 Pieces Per Package

14 Day(s) 1035[Trivalent Chromate] Trivalent Black

฿ 2,345.53

BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1016[Trivalent Chromate] Trivalent White

฿ 2,404.48

BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1020[Trivalent Chromate] Trivalent White

฿ 2,563.01

BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1025[Trivalent Chromate] Trivalent White

฿ 2,206.81

BOLT 1 Pack(s)

80 Pieces Per Package

5 Day(s) 1030[Trivalent Chromate] Trivalent White

฿ 2,335.88

BOLT 1 Pack(s)

80 Pieces Per Package

5 Day(s) 1035[Trivalent Chromate] Trivalent White

฿ 2,502.04

BOLT 1 Pack(s)

80 Pieces Per Package

5 Day(s) 1040[Trivalent Chromate] Trivalent White

฿ 1,161.29

BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) -16[Chromate Plating] Chromate Plating

฿ 2,097.06

BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) -20[Chromate Plating] Chromate Plating

฿ 2,240.35

BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) -25[Chromate Plating] Chromate Plating

฿ 1,932.93

BOLT 1 Pack(s)

80 Pieces Per Package

5 Day(s) -30[Chromate Plating] Chromate Plating

฿ 2,047.77

BOLT 1 Pack(s)

80 Pieces Per Package

5 Day(s) -35[Chromate Plating] Chromate Plating

฿ 2,194.11

BOLT 1 Pack(s)

80 Pieces Per Package

5 Day(s) -40[Chromate Plating] Chromate Plating

฿ 2,116.87

BOLT 1 Pack(s)

70 Pieces Per Package

5 Day(s) -45[Chromate Plating] Chromate Plating

฿ 1,975.61

BOLT 1 Pack(s)

60 Pieces Per Package

5 Day(s) -50[Chromate Plating] Chromate Plating

฿ 1,829.78

BOLT 1 Pack(s)

100 Pieces Per Package

14 Day(s) -16[Chromate Plating] Black Chromate

฿ 1,837.40

BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) -20[Chromate Plating] Black Chromate

฿ 2,706.31

BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) -25[Chromate Plating] Black Chromate

฿ 2,327.24

BOLT 1 Pack(s)

80 Pieces Per Package

5 Day(s) -30[Chromate Plating] Black Chromate

฿ 1,727.65

BOLT 1 Pack(s)

80 Pieces Per Package

14 Day(s) -35[Chromate Plating] Black Chromate

฿ 1,389.74

BOLT 1 Pack(s)

100 Pieces Per Package

14 Day(s) -16[Bright Chrome Plating] Bright Chromate Plating

฿ 2,097.06

BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) -20[Bright Chrome Plating] Bright Chromate Plating

฿ 2,240.35

BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) -25[Bright Chrome Plating] Bright Chromate Plating

฿ 1,932.93

BOLT 1 Pack(s)

80 Pieces Per Package

5 Day(s) -30[Bright Chrome Plating] Bright Chromate Plating

฿ 2,047.77

BOLT 1 Pack(s)

80 Pieces Per Package

5 Day(s) -35[Bright Chrome Plating] Bright Chromate Plating

฿ 2,194.11

BOLT 1 Pack(s)

80 Pieces Per Package

5 Day(s) -40[Bright Chrome Plating] Bright Chromate Plating

฿ 2,116.87

BOLT 1 Pack(s)

70 Pieces Per Package

5 Day(s) -45[Bright Chrome Plating] Bright Chromate Plating

฿ 1,975.61

BOLT 1 Pack(s)

60 Pieces Per Package

5 Day(s) -50[Bright Chrome Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Pitch(mm) 1.25 Detailed Shape Small Diameter
Basic Shape Hex Material SWCH Equivalent Thread Type Metric fine
Tip Shape Flat End Additional Shape Washer Included Sales Unit Box/package
Application Standard