(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Internal tooth lock washer is incorporated into hex head screw. [Material] Steel
Nominal of Thread (M) | 5 | Length L (mm) | 8 | Pitch(mm) | 0.8 |
---|---|---|---|---|---|
Detailed Shape | Standard | Mounting Hole Shape | Phillips | Basic Shape | Hex |
Material | SWCH Equivalent | Surface Treatment | Chromate Plating | Thread Type | Metric coarse |
Tip Shape | Flat End | Additional Shape | Washer Included | Sales Unit | Box/package |
Application | Standard |
Please check the type/dimensions/specifications of the part HXPU-STC-M5-8 in the Phillips Head Hexagon Upset Screw LO-2 (External Teeth W) series.
How can we improve?
How can we improve?