(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A hex socket head-shaped screw with an embedded and unremovable spring and plain washer.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,704.00 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | Brass | - | Washer Included | Box/package | ||
฿ 6,544.77 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | Brass | - | Washer Included | Box/package | ||
฿ 5,768.39 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | Brass | - | Washer Included | Box/package | ||
฿ 5,333.34 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | Brass | - | Washer Included | Box/package | ||
฿ 4,613.34 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | 1 | Brass | - | Washer Included | Box/package | ||
฿ 5,028.58 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | Brass | - | Washer Included | Box/package | ||
฿ 4,531.05 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | Brass | - | Washer Included | Box/package | ||
฿ 6,262.86 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 15 | 1.25 | Brass | - | Washer Included | Box/package | ||
฿ 6,262.86 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | 1.25 | Brass | - | Washer Included | Box/package | ||
฿ 6,857.15 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | Brass | - | Washer Included | Box/package | ||
฿ 5,760.00 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 10 | 10 | 16 | 1.5 | Brass | - | Washer Included | Box/package | ||
฿ 5,546.67 | FASTENING | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) | 10 | 10 | 20 | 1.5 | Brass | - | Washer Included | Box/package | ||
฿ 7.90 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 8 | 0.7 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 3,716.13 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 3,849.91 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 4,907.81 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 3,936.77 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 6,747.43 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 17.15 ฿ 7.68 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | 10 | 0.8 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 17.53 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 12 | 0.8 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 7,200.00 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 14 | 0.8 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 21.72 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 15 | 0.8 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 7,200.00 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 23.62 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 20 | 0.8 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 22.48 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 10 | 1 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 24.00 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 12 | 1 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 25.53 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 15 | 1 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 5,241.53 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 4,683.43 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 7,177.15 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 15 | 1.25 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 71.62 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 20 | 1.25 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 5,333.34 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | 1.25 | Brass | [Nickel Plating] Nickel Plating | - | Box/package | ||
฿ 5,744.52 | FASTENING | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) | 10 | 10 | 20 | 1.5 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 6,503.23 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | 10 | 5 | 8 | 0.8 | Brass | [Green Paint] Head Paint (Green) | Washer Included | Box/package | ||
฿ 5,419.35 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | Brass | [Green Paint] Head Paint (Green) | Washer Included | Box/package | ||
฿ 5,612.90 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | Brass | [Green Paint] Head Paint (Green) | Washer Included | Box/package | ||
฿ 7,200.00 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | Brass | [Green Paint] Head Paint (Green) | Washer Included | Box/package | ||
฿ 5,729.03 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | 10 | 6 | 10 | 1 | Brass | [Green Paint] Head Paint (Green) | Washer Included | Box/package | ||
฿ 24.00 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 12 | 1 | Brass | [Green Paint] Head Paint (Green) | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 5,126.48 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | 1 | Brass | [Green Paint] Head Paint (Green) | Washer Included | Box/package | ||
฿ 4,993.55 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | 10 | 6 | 16 | 1 | Brass | [Green Paint] Head Paint (Green) | Washer Included | Box/package | ||
฿ 4,451.61 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | Brass | [Green Paint] Head Paint (Green) | Washer Included | Box/package | ||
฿ 7,177.15 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 15 | 1.25 | Brass | [Green Paint] Head Paint (Green) | Washer Included | Box/package | ||
฿ 6,793.55 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | 10 | 8 | 16 | 1.25 | Brass | [Green Paint] Head Paint (Green) | Washer Included | Box/package | ||
฿ 6,793.55 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | Brass | [Green Paint] Head Paint (Green) | Washer Included | Box/package | ||
฿ 5,744.52 | FASTENING | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) | 10 | 10 | 20 | 1.5 | Brass | [Green Paint] Head Paint (Green) | Washer Included | Box/package | ||
฿ 2,322.58 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 5 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,107.43 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,858.06 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,404.96 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,322.58 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,858.06 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 13 Day(s) | 10 | 3 | 14 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,858.06 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 3 | 15 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,935.48 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 16 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,741.94 | FASTENING | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 3 | 18 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 3 | 20 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,625.81 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 13 Day(s) | 10 | 3 | 25 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,393.55 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 13 Day(s) | 10 | 3 | 30 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 3 | 35 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,233.91 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,715.81 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,406.86 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,460.58 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,454.86 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,340.19 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 4 | 18 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,161.29 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,260.19 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,238.71 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 4 | 28 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,195.81 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 4 | 30 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,006.48 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 4 | 35 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 4 | 40 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,676.96 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 4 | 45 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,741.94 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 4 | 50 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,838.71 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 13 Day(s) | 10 | 4 | 60 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,481.15 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 ฿ 603.72 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | Same day | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,305.91 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,219.35 | FASTENING | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,123.81 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,163.05 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,083.87 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 5 | 18 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,083.87 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,741.94 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 22 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,668.58 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 5 | 28 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 30 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,490.32 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 5 | 35 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,509.68 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 5 | 40 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Phillips | Basic Shape | Hex |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
How can we improve?
How can we improve?