(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A spring lock washer is incorporated into the hex head screw to prevent it from coming off. [Materials] brass
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,702.48 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 6,048.00 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 5,068.96 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 5,233.53 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 2,322.58 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,741.94 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 19 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,683.81 | BOLT | 1 Pack(s) | 1,300 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,598.10 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,261.72 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,318.86 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,309.72 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,975.35 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 4 | 45 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,230.48 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,161.29 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,026.29 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,625.81 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 30 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,478.86 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 35 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,490.32 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 5 | 40 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,858.06 | BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 5 | 60 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,232.52 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 8 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,083.87 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,083.87 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,032.39 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 14 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,083.87 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,083.87 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,045.16 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,277.42 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 30 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,199.24 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 35 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,463.23 | BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | 10 | 6 | 55 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,508.13 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 10 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | - | Box/package | ||
฿ 1,316.13 | BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 12 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,316.13 | BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 14 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 975.62 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 15 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 987.10 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,045.16 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,470.97 | BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 22 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,549.34 | BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,277.42 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,588.58 | BOLT | 1 Pack(s) | 170 Pieces Per Package | 5 Day(s) | 10 | 8 | 35 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,207.74 | BOLT | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | 8 | 40 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,277.42 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 50 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,253.34 | BOLT | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 10 | 8 | 60 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,765.16 | BOLT | 1 Pack(s) | 120 Pieces Per Package | 14 Day(s) | 10 | 10 | 16 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,587.10 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 10 | 20 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,703.23 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 10 | 25 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,819.35 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 10 | 30 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,974.19 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 35 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,765.16 | BOLT | 1 Pack(s) | 80 Pieces Per Package | 14 Day(s) | 10 | 10 | 40 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,920.00 | BOLT | 1 Pack(s) | 80 Pieces Per Package | 14 Day(s) | 10 | 10 | 45 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,788.39 | BOLT | 1 Pack(s) | 70 Pieces Per Package | 14 Day(s) | 10 | 10 | 50 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,043.05 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | 10 | 10 | 20 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | - | Box/package | ||
฿ 2,214.10 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | 10 | 10 | 25 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | - | Box/package | ||
฿ 1,901.72 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,521.53 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,426.29 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,009.15 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 4 | 5 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,883.43 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,347.05 | BOLT | 1 Pack(s) | 1,300 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,061.29 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,009.53 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,161.29 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 997.34 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,055.62 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,011.05 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 18 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,047.62 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 832.00 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,017.91 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 30 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 929.03 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 4 | 32 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 929.03 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 4 | 35 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,703.23 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 4 | 50 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,691.81 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 6 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,083.87 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,102.86 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 9 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | - | Box/package | ||
฿ 1,083.87 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 983.62 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,007.62 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,084.19 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 967.74 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,008.77 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 18 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 820.58 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,331.05 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,275.43 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 30 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,182.48 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 35 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,219.35 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 5 | 40 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 5 | 45 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,354.84 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 5 | 50 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Phillips | Basic Shape | Hex |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
How can we improve?
How can we improve?