(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A plain washer is incorporated into the hex head screw to prevent it from coming off. [Material] Steel
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,858.06 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 19 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,858.06 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 19 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 19 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,146.67 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,398.86 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,302.86 | FASTENING | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,238.71 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,100.96 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,393.55 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 6 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,259.81 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,300.19 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,123.05 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 979.05 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,024.00 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 948.39 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,393.55 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 30 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,298.29 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 8 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,194.67 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,045.34 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,083.87 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 14 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 973.72 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 997.34 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,045.16 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 18 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 929.53 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 22 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,404.96 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,356.96 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 30 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,258.06 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 35 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,083.87 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 40 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,238.71 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 45 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,468.19 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 50 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 836.13 | FASTENING | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,161.29 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,741.94 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | 10 | 10 | 16 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,819.35 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | 10 | 10 | 20 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,935.48 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | 10 | 10 | 25 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,641.29 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 19 Day(s) | 10 | 10 | 30 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,796.13 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 19 Day(s) | 10 | 10 | 35 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,012.90 | FASTENING | 1 Pack(s) | 80 Pieces Per Package | 19 Day(s) | 10 | 10 | 40 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,741.94 | FASTENING | 1 Pack(s) | 60 Pieces Per Package | 14 Day(s) | 10 | 10 | 50 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,323.44 | FASTENING | 1 Pack(s) | 900 Pieces Per Package | 19 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | - | Box/package | ||
฿ 1,184.77 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,184.77 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 987.43 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,715.05 | FASTENING | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,118.48 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,045.16 | FASTENING | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 987.43 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,070.48 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 974.86 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 881.53 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 960.00 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 4 | 18 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 827.43 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 912.77 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,161.29 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 6 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,007.62 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,038.48 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 899.05 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 920.39 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 774.19 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 819.05 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 778.67 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,199.24 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,083.87 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 30 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,083.87 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 5 | 35 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,161.29 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 5 | 40 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,038.48 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 8 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 929.03 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 812.90 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 884.19 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 14 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 779.05 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 812.90 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 812.90 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 18 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 743.62 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,123.05 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,085.34 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 30 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,004.96 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 35 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 900.96 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 40 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,006.45 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 45 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,161.29 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 50 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 933.72 | FASTENING | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | 6 | 65 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 812.90 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 12 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 812.90 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 14 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 812.90 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 15 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 728.39 | FASTENING | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 754.84 | FASTENING | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 8 | 18 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 696.77 | FASTENING | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 929.03 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,017.53 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Phillips | Basic Shape | Hex |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
How can we improve?
How can we improve?