(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A small flat washer is embedded in the pan head screw with a shape that prevents it from falling off.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4.52 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 2.5 | 6 | 0.45 | Brass | [Nickel Plating] Nickel Plating | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 7,458.85 | BOLT | 1 Pack(s) | 8,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 3 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 4,743.40 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2.3 | 6 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 3,295.23 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 5 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,953.26 | BOLT | 1 Pack(s) | 3,500 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 6 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,672.77 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 8 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,399.90 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 10 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,082.32 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 12 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,355.19 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 14 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,564.03 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,291.16 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,274.40 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,957.83 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,300.82 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,572.67 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,813.52 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,633.14 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,201.22 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,044.21 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,867.38 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 14 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,004.58 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,838.42 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,445.64 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,204.78 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 30 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 5,956.31 | BOLT | 1 Pack(s) | 8,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 3 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 3,674.29 | BOLT | 1 Pack(s) | 6,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 5 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,211.39 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 12 | 0.4 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,463.93 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 5 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,230.19 | BOLT | 1 Pack(s) | 3,500 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 6 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,222.57 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 8 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,835.88 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 10 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,594.01 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 12 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,804.37 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 14 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,359.25 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 20 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,437.34 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 25 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,554.88 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 35 | 0.45 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,439.03 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 4 | 5 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,000.00 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,810.47 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,804.37 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,551.83 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,422.26 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,251.53 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,573.18 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 696.77 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 721.94 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 30 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | - | Box/package | ||
฿ 1,141.77 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 4 | 35 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,685.47 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,573.68 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,447.16 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 14 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,549.29 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,428.36 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,893.30 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 929.03 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 30 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,626.02 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 35 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,452.24 | BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 40 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,118.40 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 5 | 0.45 | [Steel] SWCH Equivalent | [Not Provided] Fabric | Washer Included | Box/package | ||
฿ 1,603.74 | FASTENING | 1 Pack(s) | 3,500 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 6 | 0.45 | [Steel] SWCH Equivalent | [Not Provided] Fabric | - | Box/package | ||
฿ 1,026.19 | FASTENING | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Not Provided] Fabric | - | Box/package | ||
฿ 1,328.77 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Not Provided] Fabric | Washer Included | Box/package | ||
฿ 1,629.58 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Not Provided] Fabric | Washer Included | Box/package | ||
฿ 2,054.37 | BOLT | 1 Pack(s) | 3,500 Pieces Per Package | 5 Day(s) | - | 2.5 | 6 | 0.45 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,696.14 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | - | 2.5 | 10 | 0.45 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,469.01 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | - | 2.5 | 12 | 0.45 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,667.18 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | - | 2.5 | 14 | 0.45 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,625.00 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | - | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,499.50 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | - | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,216.98 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | - | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,477.65 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | - | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,254.07 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | 4 | 25 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,397.87 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | - | 6 | 18 | 1 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,428.36 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | - | 6 | 20 | 1 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,893.30 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 6 | 25 | 1 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,736.29 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 6 | 12 | 1 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,707.32 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Washer Included | Box/package | ||
฿ 1,885.17 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Copper Plating] CU Plating | Washer Included | Box/package | ||
฿ 6,074.70 | BOLT | 1 Pack(s) | 8,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 4 | 0.4 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 2,322.58 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 12 | 0.4 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 2,995.43 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 5 | 0.45 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 2,690.05 | BOLT | 1 Pack(s) | 3,500 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 6 | 0.45 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 2,428.87 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 8 | 0.45 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 2,180.90 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 10 | 0.45 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 1,894.82 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 12 | 0.45 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 2,117.38 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 14 | 0.45 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 2,211.39 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 1,161.29 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 1,885.17 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 1,722.57 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 1,507.12 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package | ||
฿ 960.00 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 30 | 0.7 | [Steel] SWCH Equivalent | [Nickel Plating] Nickel Plating | Washer Included | Box/package |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
How can we improve?
How can we improve?