(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pan head-shaped screw with an embedded and unremovable spring and plain washer.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6.36 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 6 | 0.5 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 6.58 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 6.20 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 6.20 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 12 | 0.5 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 6.60 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 14 | 0.5 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 8.59 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 8.91 ฿ 5.80 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 8 | 0.7 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 9.01 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 8.96 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 9.56 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 13.94 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | |||
฿ 9.56 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 10.17 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 12.96 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 13.72 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 14.10 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 15.24 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 15.24 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 18.90 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 9,677.42 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | Brass | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 6,387.10 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 3 | 10 | 0.5 | Brass | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 6,387.10 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 3 | 12 | 0.5 | Brass | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 9,870.97 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 4 | 6 | 0.7 | Brass | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 6,967.74 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | Brass | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 7,354.84 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | Brass | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 7,354.84 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 4 | 12 | 0.7 | Brass | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 6,812.90 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 13 Day(s) | 10 | 4 | 15 | 0.7 | Brass | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 5,961.29 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 13 Day(s) | 10 | 4 | 16 | 0.7 | Brass | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 6,774.19 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 13 Day(s) | 10 | 4 | 20 | 0.7 | Brass | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 6,967.74 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 4 | 35 | 0.7 | Brass | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 5,922.58 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 13 Day(s) | 10 | 4 | 40 | 0.7 | Brass | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 3,571.52 | FASTENING | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 5 | 0.4 | Brass | - | Washer Included | Box/package | ||
฿ 4,167.62 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 3,504.77 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 2,779.43 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 3.10 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 15 | 0.5 | Brass | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 4,562.29 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 4.40 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 8 | 0.7 | Brass | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 3,270.10 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 3,407.24 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 3,098.67 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 2,781.72 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 2,709.68 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 2,941.94 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 4 | 35 | 0.7 | Brass | - | Washer Included | Box/package | ||
฿ 4,188.58 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | Brass | - | Washer Included | Box/package | ||
฿ 8.34 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 10 | 0.8 | Brass | - | Washer Included | Low Quantity (can be purchased from one) | ||
฿ 10.18 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 12 | 0.8 | Brass | - | - | Low Quantity (can be purchased from one) | ||
฿ 10.84 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 15 | 0.8 | Brass | - | - | Low Quantity (can be purchased from one) | |||
฿ 3,291.43 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | Brass | - | Washer Included | Box/package | ||
฿ 2,485.16 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 5 | 40 | 0.8 | Brass | - | Washer Included | Box/package | ||
฿ 2,941.94 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 5 | 50 | 0.8 | Brass | - | Washer Included | Box/package | ||
฿ 3,840.00 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | Brass | - | Washer Included | Box/package | ||
฿ 3,986.29 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | Brass | - | Washer Included | Box/package | ||
฿ 16.39 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 14 | 1 | Brass | - | - | Low Quantity (can be purchased from one) | ||
฿ 17.42 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 15 | 1 | Brass | - | - | Low Quantity (can be purchased from one) | |||
฿ 3,766.48 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | Brass | - | Washer Included | Box/package | ||
฿ 18.58 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 18 | 1 | Brass | - | - | Low Quantity (can be purchased from one) | |||
฿ 3,542.86 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | Brass | - | Washer Included | Box/package | ||
฿ 4,478.48 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 15 | 1.25 | Brass | - | Washer Included | Box/package | ||
฿ 9,631.74 | FASTENING | 1 Pack(s) | 4,000 Pieces Per Package | 13 Day(s) | 10 | 2 | 4 | 0.4 | Brass | - | - | Box/package | ||
฿ 9,732.77 | FASTENING | 1 Pack(s) | 4,000 Pieces Per Package | 13 Day(s) | 10 | 2 | 5 | 0.4 | Brass | - | - | Box/package | ||
฿ 9,732.77 | FASTENING | 1 Pack(s) | 4,000 Pieces Per Package | 13 Day(s) | 10 | 2 | 6 | 0.4 | Brass | - | - | Box/package | ||
฿ 8,593.55 | FASTENING | 1 Pack(s) | 3,500 Pieces Per Package | 13 Day(s) | 10 | 2 | 8 | 0.4 | Brass | - | - | Box/package | ||
฿ 7,735.74 | FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 13 Day(s) | 10 | 2 | 10 | 0.4 | Brass | - | - | Box/package | ||
฿ 6,746.71 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 13 Day(s) | 10 | 2 | 12 | 0.4 | Brass | - | - | Box/package | ||
฿ 8,980.65 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | 2 | 14 | 0.4 | Brass | - | - | Box/package | ||
฿ 9,113.42 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | 2 | 15 | 0.4 | Brass | - | - | Box/package | ||
฿ 9,858.97 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | 2 | 16 | 0.4 | Brass | - | - | Box/package | ||
฿ 15,423.87 | FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 13 Day(s) | 10 | 2.6 | 4 | 0.45 | Brass | - | - | Box/package | ||
฿ 8,171.61 | FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 13 Day(s) | 10 | 2.6 | 5 | 0.45 | Brass | - | - | Box/package | ||
฿ 6,928.26 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 13 Day(s) | 10 | 2.6 | 6 | 0.45 | Brass | - | - | Box/package | ||
฿ 5,719.74 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | 2.6 | 8 | 0.45 | Brass | - | - | Box/package | ||
฿ 5,959.74 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | 2.6 | 10 | 0.45 | Brass | - | - | Box/package | ||
฿ 4,692.39 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 2.6 | 12 | 0.45 | Brass | - | - | Box/package | ||
฿ 4,839.48 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 2.6 | 14 | 0.45 | Brass | - | - | Box/package | ||
฿ 5,416.26 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 2.6 | 18 | 0.45 | Brass | - | - | Box/package | ||
฿ 7,354.84 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 5 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 9,677.42 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 13 Day(s) | 10 | 3 | 6 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 5,951.97 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 7 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 5,668.58 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 4,645.16 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 3 | 10 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 5,225.81 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 3 | 12 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 4,455.33 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 3 | 14 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 5,225.81 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 3 | 16 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 4,019.61 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 18 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 3,521.22 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 20 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 3,932.27 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 3 | 25 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 3,489.62 | FASTENING | 1 Pack(s) | 800 Pieces Per Package | 13 Day(s) | 10 | 3 | 30 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 4,941.52 | FASTENING | 1 Pack(s) | 700 Pieces Per Package | 13 Day(s) | 10 | 3 | 35 | 0.5 | Brass | - | Washer Included | Box/package | ||
฿ 4,104.61 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 3 | 40 | 0.5 | Brass | - | Washer Included | Box/package |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
How can we improve?
How can we improve?