(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pan head-shaped screw with an embedded and unremovable spring and plain washer.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,483.87 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 13 Day(s) | 10 | 3 | 4 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,956.58 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 5 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,344.14 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,075.65 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,097.42 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,858.06 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,741.94 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 3 | 14 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,741.94 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | 10 | 3 | 15 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,992.39 | BOLT | 1 Pack(s) | 1,400 Pieces Per Package | 5 Day(s) | 10 | 3 | 16 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,741.94 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 13 Day(s) | 10 | 3 | 25 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,322.58 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,429.34 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,052.38 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,238.71 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,083.87 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,237.34 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,161.29 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 13 Day(s) | 10 | 4 | 18 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,204.96 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,083.87 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 4 | 30 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 929.03 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 13 Day(s) | 10 | 4 | 35 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,235.81 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,219.35 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,219.35 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,132.58 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 18 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,177.53 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,567.74 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,703.23 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 30 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,490.32 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 13 Day(s) | 10 | 6 | 12 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,277.42 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 14 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,277.42 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 13 Day(s) | 10 | 6 | 15 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,391.62 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 3 | 4 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,366.86 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 5 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,161.29 ฿ 563.57 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | Same day | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 929.03 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 929.03 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,287.24 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,325.72 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 14 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,430.86 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 15 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,395.05 | BOLT | 1 Pack(s) | 1,400 Pieces Per Package | 5 Day(s) | 10 | 3 | 16 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,160.39 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 3 | 25 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 795.24 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | Same day | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 946.84 ฿ 704.92 | BOLT | 1 Pack(s) | 900 Pieces Per Package | Same day | 10 | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,448.00 ฿ 451.49 | BOLT | 1 Pack(s) | 900 Pieces Per Package | Same day | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 929.03 | BOLT | 1 Pack(s) | 800 Pieces Per Package | Same day | 10 | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 812.90 ฿ 408.64 | BOLT | 1 Pack(s) | 700 Pieces Per Package | Same day | 10 | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 866.29 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 790.10 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 4 | 18 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 696.77 ฿ 407.75 | BOLT | 1 Pack(s) | 600 Pieces Per Package | Same day | 10 | 4 | 20 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 874.67 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 774.19 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 4 | 30 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 696.77 ฿ 329.78 | BOLT | 1 Pack(s) | 300 Pieces Per Package | Same day | 10 | 4 | 35 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,000.39 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 929.03 | BOLT | 1 Pack(s) | 600 Pieces Per Package | Same day | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 774.19 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 937.15 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 870.97 | BOLT | 1 Pack(s) | 450 Pieces Per Package | Same day | 10 | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 870.97 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 808.39 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 18 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 774.19 ฿ 416.59 | BOLT | 1 Pack(s) | 400 Pieces Per Package | Same day | 10 | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,045.16 ฿ 551.74 | BOLT | 1 Pack(s) | 450 Pieces Per Package | Same day | 10 | 5 | 25 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,178.67 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 30 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,083.87 ฿ 534.78 | BOLT | 1 Pack(s) | 400 Pieces Per Package | Same day | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,005.72 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 877.72 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 14 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 929.03 | BOLT | 1 Pack(s) | 300 Pieces Per Package | Same day | 10 | 6 | 15 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 929.03 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 2,090.32 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | - | 3 | 4 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,161.29 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | - | 3 | 5 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 736.41 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | - | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 596.73 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | - | 3 | 8 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 618.50 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | - | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,040.52 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | - | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 881.70 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | - | 3 | 14 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,161.29 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | - | 3 | 15 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,083.87 | BOLT | 1 Pack(s) | 1,400 Pieces Per Package | 5 Day(s) | - | 3 | 16 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,045.16 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 13 Day(s) | - | 3 | 25 | 0.5 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,068.55 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | - | 4 | 6 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 810.67 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | - | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 756.96 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | - | 4 | 10 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 773.34 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | - | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 763.05 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | - | 4 | 14 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package | ||
฿ 1,162.00 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | 4 | 15 | 0.7 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Washer Included | Box/package |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
How can we improve?
How can we improve?