(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Prevents from forgetting to put on the washer during assembly work and loss during machine repair and maintenance.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,482.55 | HEX HEAD CAP BOLT | 1 Pack(s) | 200 Pieces Per Package | 31 Day(s) | 10 | 4 | 30 | 0.7 | Trivalent White | ||
฿ 19.80 | HEX HEAD CAP BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 15 | 1.25 | Trivalent White | ||
฿ 1,657.15 | HEX HEAD CAP BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | 1.25 | Trivalent White | ||
฿ 1,688.00 | HEX HEAD CAP BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | Trivalent White | ||
฿ 2,464.77 | HEX HEAD CAP BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 6 | 30 | 1 | Chromate | ||
฿ 2,020.19 | HEX HEAD CAP BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 8 | 35 | 1.25 | Bright Chromate Plating | ||
฿ 1,312.77 | HEX HEAD CAP BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | Special Anti-rusting Film | ||
฿ 2,012.90 | HEX HEAD CAP BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 3 | 25 | 0.5 | Special Anti-rusting Film | ||
฿ 1,316.58 | HEX HEAD CAP BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | Special Anti-rusting Film | ||
฿ 1,316.58 | HEX HEAD CAP BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | Special Anti-rusting Film | ||
฿ 696.77 | HEX HEAD CAP BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | Special Anti-rusting Film | ||
฿ 1,393.55 | HEX HEAD CAP BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | Special Anti-rusting Film | ||
฿ 1,548.39 | HEX HEAD CAP BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | Special Anti-rusting Film | ||
฿ 981.34 | HEX HEAD CAP BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | Special Anti-rusting Film | ||
฿ 1,000.39 | HEX HEAD CAP BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | 1 | Special Anti-rusting Film | ||
฿ 1,000.39 | HEX HEAD CAP BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | Special Anti-rusting Film | ||
฿ 1,065.91 | HEX HEAD CAP BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | Special Anti-rusting Film | ||
฿ 1,387.43 | HEX HEAD CAP BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 30 | 1 | Special Anti-rusting Film | ||
฿ 863.24 | HEX HEAD CAP BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 6 | 35 | 1 | Special Anti-rusting Film | ||
฿ 910.48 | HEX HEAD CAP BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 15 | 1.25 | Special Anti-rusting Film | ||
฿ 938.67 | HEX HEAD CAP BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | 1.25 | Special Anti-rusting Film | ||
฿ 920.00 | HEX HEAD CAP BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | Special Anti-rusting Film | ||
฿ 1,028.58 | HEX HEAD CAP BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | 1.25 | Special Anti-rusting Film | ||
฿ 1,122.67 | HEX HEAD CAP BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 35 | 1.25 | Special Anti-rusting Film | ||
฿ 1,320.77 | HEX HEAD CAP BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 40 | 1.25 | Special Anti-rusting Film | ||
฿ 1,712.39 | HEX HEAD CAP BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 50 | 1.25 | Special Anti-rusting Film | ||
฿ 1,401.15 | HEX HEAD CAP BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 20 | 1.5 | Special Anti-rusting Film | ||
฿ 1,537.91 | HEX HEAD CAP BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 30 | 1.5 | Special Anti-rusting Film | ||
฿ 1,632.39 | HEX HEAD CAP BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 35 | 1.5 | Special Anti-rusting Film | ||
฿ 28.77 | HEX HEAD CAP BOLT | 1 Piece(s) | 5 Day(s) | 10 | 10 | 40 | 1.5 | Special Anti-rusting Film | |||
฿ 1,858.06 | HEX HEAD CAP BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 45 | 1.5 | Special Anti-rusting Film | ||
฿ 36.14 | HEX HEAD CAP BOLT | 1 Piece(s) | 5 Day(s) | 10 | 10 | 50 | 1.5 | Special Anti-rusting Film |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SCM435 | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Washer Included | Application | Standard | Strength Class (Steel) | 10.9 |
With Captured Flat Washer / Spring Washer in Details | Spring Washer Built-in |
How can we improve?
How can we improve?