1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hex Socket Head Bolt With Captive Washer (Spring Lock Washer + Captive Plain Washer)【1-400 Pieces Per Package】

Hex Socket Head Bolt With Captive Washer (Spring Lock Washer + Captive Plain Washer)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 15.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Embedded thread rolling after heat treatment.
· The bolt is heat-treated (32 to 37 HRC) before the screw rolling, after which a washer is incorporated and the screw is rolled, which allows the washer to display its proper spring function and prevents the setting typical of washer products.
· The bolt is not loosened.
· It does not loosen due to a high, 10.9 strength classification clamping force and a firm spring washer.
· Fatigue strength resistance is improved.
· Since the bolt is thread rolled after being heat treated, the metal fatigue strength is greatly improved in screw fastenings which repeatedly receive loads.
· Prevents forgetting to insert and losing the washer.
· It prevents forgetting to insert the washer when assembling and losing it during machinery repair and maintenance.
· The automatic fastening of the bolt becomes easier.
· It is not necessary to set the washer and it fastens automatically, making the assembly automation easier the automation.

Part Number
KKT-HCSWNFXC3-12
KKT-HCSWNFXC6-25
KKT-HCSWNFXC6-30
KKT-HCSWNFXC8-25
KKT-HCSWNFXC8-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

฿ 1,434.44

HEX HEAD CAP BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 103120.5

฿ 1,804.19

HEX HEAD CAP BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 106251

฿ 15.26

HEX HEAD CAP BOLT 1 Piece(s) Available 5 Day(s) 106301

฿ 21.72

HEX HEAD CAP BOLT 1 Piece(s) 5 Day(s) 108251.25

฿ 34.38

HEX HEAD CAP BOLT 1 Piece(s) 5 Day(s) 108501.25

Loading...

  1. 1
 

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material SCM435 Surface Treatment Special Anti-rusting Film Thread Type Metric coarse
Tip Shape Flat End Additional Shape Washer Included Application Standard
Strength Class (Steel) 10.9 With Captured Flat Washer / Spring Washer in Details Spring Washer + Flat Washer Built-in