1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Deep Groove Ball Bearings, Inches

Deep Groove Ball Bearings, Inches
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 70.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Deep Groove Ball Bearings, Inches
Deep grove ball bearings that are specified in inches are used for a wide range of applications that require high-speed rotation, such as in electric motors. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Inch System
● Inner Diameter Minimum / Maximum (in.) : 0.1250 and 0.6250
● Outer Diameter Minimum / Maximum (in.) : 0.375 and 1.3750
● Width Minimum / Maximum (mm.) : 0.1562 and 0.3438
● Precision (JIS) : Class 0
● Bearing Type : Open (No cover) /Closed (Double Shielded (ZZ))
● Load Direction : Radial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc

 
Part Number
FR4ZZ
FR6ZZ
R2
R2ZZ
R3ZZ
R4ZZ
R6ZZ
R8ZZ
R10ZZ
R82RS
SR6ZZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner/Outer Ring Material Bearing Type Outer Ring Type Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Revolution Frequency (Grease)
(rpm)
Rolling Element Material Basic Load Rating: Static Load
(N)
Sealing Structure

฿ 101.18

EZO INCH SERIES FR 1 Piece(s) 3 Day(s) 10SteelDouble ShieldedFlanged6.350/0.250015.875/0.62504.978/0.1960148038000Steel621Double Shielded

฿ 128.75

EZO INCH SERIES FR 1 Piece(s) Same day 10SteelDouble ShieldedFlanged9.525/0.375022.225/0.87507.142/0.2812333232000Steel1411Double Shielded

฿ 81.80

EZO INCH SERIES R 100 Piece(s) 8 Day(s) 10SteelOpen TypeFlat3.175/0.12509.525/0.37503.967/0.156263156000Steel219Open Type

฿ 168.04

EZO INCH SERIES R 1 Piece(s) Same day 10SteelDouble ShieldedFlat3.175/0.12509.525/0.37503.967/0.156263156000Steel219Double Shielded

฿ 77.81

EZO INCH SERIES R 1 Piece(s) Same day 10SteelDouble ShieldedFlat4.762/0.187512.700/0.50004.978/0.1960130143000Steel488Double Shielded

฿ 72.62

EZO INCH SERIES R 1 Piece(s) 3 Day(s) 10SteelDouble ShieldedFlat6.350/0.250015.875/0.62504.978/0.1960148038000Steel621Double Shielded

฿ 70.06

EZO INCH SERIES R 1 Piece(s) Same day 10SteelDouble ShieldedFlat9.525/0.375022.225/0.87507.142/0.2812333232000Steel1411Double Shielded

฿ 96.62

EZO INCH SERIES R 1 Piece(s) Same day 10SteelDouble ShieldedFlat12.700/0.500028.575/1.12507.938/0.3125510827000Steel2413Double Shielded

฿ 182.65

EZO INCH SERIES R 1 Piece(s) 3 Day(s) 10SteelDouble ShieldedFlat15.875/0.625034.925/1.37508.733/0.3438599921000Steel3265Double Shielded

฿ 200.00

EZO INCH SERIES R 1 Piece(s) 60 Day(s) 10SteelRubber SealedFlat12.700/0.500028.575/1.12507.938/0.25510827000Steel2413Double Contact Sealed

฿ 158.32

EZO INCH SERIES SR 1 Piece(s) 13 Day(s) 10Stainless SteelDouble ShieldedFlat9.525/0.375022.225/0.87507.142/0.2812333232000Stainless Steel1411Double Shielded

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Precision (JIS) Grade 0 Specifications/Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Row Size Standards Inch Base
Retainer Type Punching