1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

A/AS Steel Bearing

A/AS Steel Bearing
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 85.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Maximum allowable load is 784 N. Wide variety of combinations with shaft makes the mounting easy.

Part Number
A-19-B1
A-19-B2
A-19-B2.7
A-22-AH1-3.4
A-22-BH2.8-11
A-608ZZ-5SALE
AS-19-A0.5-5
AS-22-A1.5
AS-22-A1.5-5.5
AS-22-B0.5-9.5
AS-22-B2-11
AS-24-B0.5-9.5
AS-26-A1.5
AS-26-B2-11
AS-26-H6
AS-608ZZ-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Type Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width W
(mm)
Basic Dynamic Load Rating
(N)
Retainer Type Mounting Type Thread Part (Seating Height)
(mm)
Shaft Length L (Referring to each type of the drawings)
(mm)
Thread Length L (Referring to each type of the drawings)
(mm)

฿ 150.48

STEEL BEARINGS A 1 Piece(s) Same day 10Single Shielded-196490Resin FormingScrew Shaft1.0-8.0

฿ 103.60

TOK STEEL BEARINGS A 1 Piece(s) 3 Day(s) 10Single Shielded-196490Resin FormingScrew Shaft2.0-8.0

฿ 103.60

TOK STEEL BEARINGS A 1 Piece(s) 3 Day(s) 10Single Shielded-196490Resin FormingScrew Shaft2.7-8.0

฿ 104.22

TOK STEEL BEARINGS A 1 Piece(s) 3 Day(s) 10Double Shielded-227784PunchingCaulking shaft1.03.4-

฿ 104.22

TOK STEEL BEARINGS A 1 Piece(s) 3 Day(s) 10Double Shielded-227784PunchingScrew Shaft2.8-11.0

฿ 150.48

฿ 121.27

STEEL BEARINGS A 1 Piece(s) Same day 10Double Shielded8227784Resin FormingInner Wheel Hole(Standard Type)---

฿ 103.60

TOK STEEL BEARINGS AS 1 Piece(s) 3 Day(s) 10Single Shielded-196490NoCaulking shaft0.55.0-

฿ 101.51

TOK STEEL BEARINGS AS 1 Piece(s) 3 Day(s) 10Single Shielded-228686NoCaulking shaft1.53.5-

฿ 90.33

TOK STEEL BEARINGS AS 1 Piece(s) 12 Day(s) 10Single Shielded-228686NoCaulking shaft1.55.5-

฿ 101.66

TOK STEEL BEARINGS AS 1 Piece(s) 3 Day(s) 10Open Type-228686NoScrew Shaft0.5-9.5

฿ 85.91

STEEL BEARINGS AS 1 Piece(s) 3 Day(s) 10Open Type-228686NoScrew Shaft2.0-11.0

฿ 102.28

TOK STEEL BEARINGS AS 1 Piece(s) 3 Day(s) 10Open Type-248686NoScrew Shaft0.5-9.5

฿ 103.06

TOK STEEL BEARINGS AS 1 Piece(s) 3 Day(s) 10Single Shielded-268686NoCaulking shaft1.53.5-

฿ 103.21

TOK STEEL BEARINGS AS 1 Piece(s) 3 Day(s) 10Open Type-268686NoScrew Shaft2.0-11.0

฿ 157.33

TOK STEEL BEARINGS AS 1 Piece(s) 3 Day(s) 10Double Shielded6268294NoInner Wheel Hole(Standard Type)---

฿ 101.20

TOK STEEL BEARINGS AS 1 Piece(s) 3 Day(s) 10Double Shielded8227294NoInner Wheel Hole(Standard Type)---

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Outer Race, Inner Race Material Steel Outer Ring Type Flat
Max. Allowable Rotational Speed(rpm) 300 Specifications, Environment Standard / Non-Magnetic Load Direction Radial
Number of Raceway Ring Rows Single Row Size Standards Metric System The material of a ball Steel