1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

80SD single/double sprocket semi F series with machined shaft holes (New JIS key)

80SD single/double sprocket semi F series with machined shaft holes (New JIS key)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,294.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The semi-F series is a system for simple set up and rapid delivery of completed products with the desired machining (internal diameter, keyway, tap) of products with pilot holes completed.

 
Part Number
80SD10D21F
80SD10D22F
80SD10D23F
80SD10D24F
80SD10D25F
80SD10D26F
80SD10D27F
80SD10D28F
80SD10D29F
80SD10D30F
80SD10D31F
80SD10D32F
80SD11D21F
80SD11D22F
80SD11D23F
80SD11D24F
80SD11D25F
80SD11D26F
80SD11D27F
80SD11D28F
80SD11D29F
80SD11D30F
80SD11D31F
80SD11D32F
80SD11D33F
80SD11D34F
80SD11D35F
80SD11D36F
80SD11D37F
80SD11D38F
80SD11D39F
80SD11D40F
80SD12D21F
80SD12D22F
80SD12D23F
80SD12D24F
80SD12D25F
80SD12D26F
80SD12D27F
80SD12D28F
80SD12D29F
80SD12D30F
80SD12D31F
80SD12D32F
80SD12D33F
80SD12D34F
80SD12D36F
80SD12D37F
80SD12D38F
80SD12D39F
80SD12D41F
80SD12D42F
80SD12D43F
80SD12D44F
80SD12D46F
80SD13D21F
80SD13D22F
80SD13D23F
80SD13D24F
80SD13D25F
80SD13D26F
80SD13D27F
80SD13D28F
80SD13D29F
80SD13D30F
80SD13D31F
80SD13D32F
80SD13D33F
80SD13D34F
80SD13D35F
80SD13D36F
80SD13D37F
80SD13D39F
80SD13D41F
80SD13D42F
80SD13D43F
80SD13D44F
80SD13D46F
80SD13D47F
80SD13D48F
80SD13D49F
80SD13D51F
80SD14D21F
80SD14D22F
80SD14D23F
80SD14D24F
80SD14D25F
80SD14D26F
80SD14D27F
80SD14D28F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth
(T)
Shaft Hole Dia. d
(mm)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M

฿ 2,439.85

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 102162.8M6

฿ 2,439.85

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 102262.8M6

฿ 2,439.85

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 102383.3M8

฿ 2,439.85

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 102483.3M8

฿ 2,439.85

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 102583.3M8

฿ 2,439.85

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 102683.3M8

฿ 2,439.85

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 102783.3M8

฿ 2,439.85

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 102883.3M8

฿ 2,439.85

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 102983.3M8

฿ 2,439.85

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 103083.3M8

฿ 2,439.85

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1031103.3M8

฿ 2,439.85

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1032103.3M8

฿ 2,991.75

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 112162.8M6

฿ 2,991.75

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 112262.8M6

฿ 2,991.75

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 112383.3M8

฿ 2,991.75

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 112483.3M8

฿ 2,991.75

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 112583.3M8

฿ 3,015.98

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 112683.3M8

฿ 3,015.98

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 112783.3M8

฿ 3,015.98

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 112883.3M8

฿ 3,015.98

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 112983.3M8

฿ 2,991.75

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 113083.3M8

฿ 2,294.93

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1131103.3M8

฿ 2,991.75

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1132103.3M8

฿ 2,991.75

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1133103.3M8

฿ 2,991.75

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1134103.3M8

฿ 3,015.98

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1135103.3M8

฿ 3,015.98

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1136103.3M8

฿ 3,015.98

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1137103.3M8

฿ 3,015.98

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1138103.3M8

฿ 3,015.98

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1139123.3M8

฿ 3,015.98

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1140123.3M8

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 122162.8M6

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 122262.8M6

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 122383.3M8

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 122483.3M8

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 122583.3M8

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 122683.3M8

฿ 2,367.73

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 122783.3M8

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 122883.3M8

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 122983.3M8

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 123083.3M8

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1231103.3M8

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1232103.3M8

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1233103.3M8

฿ 2,367.73

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1234103.3M8

฿ 2,367.73

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1236103.3M8

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1237103.3M8

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1238103.3M8

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1239123.3M8

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1241123.3M8

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1242123.3M8

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1243123.3M8

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1244123.3M8

฿ 2,582.42

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1246143.8M10

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 132162.8M6

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 132262.8M6

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 132383.3M8

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 132483.3M8

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 132583.3M8

฿ 2,649.20

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 132683.3M8

฿ 2,649.20

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 132783.3M8

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 132883.3M8

฿ 2,649.20

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 132983.3M8

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 133083.3M8

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1331103.3M8

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1332103.3M8

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1333103.3M8

฿ 2,649.20

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1334103.3M8

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1335103.3M8

฿ 2,649.20

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1336103.3M8

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1337103.3M8

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1339123.3M8

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1341123.3M8

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1342123.3M8

฿ 2,649.20

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1343123.3M8

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1344123.3M8

฿ 2,649.20

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1346143.8M10

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1347143.8M10

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1348143.8M10

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1349143.8M10

฿ 3,043.96

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 1351164.3M12

฿ 3,410.12

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 142162.8M6

฿ 3,410.12

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 142262.8M6

฿ 3,410.12

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 142383.3M8

฿ 3,410.12

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 142483.3M8

฿ 3,410.12

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 142583.3M8

฿ 3,410.12

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 142683.3M8

฿ 3,410.12

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 142783.3M8

฿ 3,410.12

SPROCKET(80SD) 1 Piece(s) 10 Day(s) 142883.3M8

Loading...

Basic Information

Sprocket Shape SD Shape Chain No. 80 Number of Strands 1
Material Steel Chain Type Standard Type Shaft hole machining type
Shaft Type Shaft hole machined Surface Treatment No The Number of Set Screw 2
Set Screw Position Angle(°) 120 Variety Special Purpose