1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard Sprocket 100B/C Type, Semi-F Series, Shaft Hole Machining Completed (New JIS Key)

Standard Sprocket 100B/C Type, Semi-F Series, Shaft Hole Machining Completed (New JIS Key)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,620.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The semi-F series is a system for simple set up and rapid delivery of completed products with the desired machining (inner diameter, keyway, tap) of products with shaft bores completed.

 
Part Number
NK100B9D21F
NK100B9D22F
NK100B9D23F
NK100B9D24F
NK100B9D25F
NK100B9D26F
NK100B9D27F
NK100B9D28F
NK100B9D29F
NK100B9D30F
NK100B9D31F
NK100B9D32F
NK100B9D33F
NK100B9D34F
NK100B9D35F
NK100B9D36F
NK100B9D37F
NK100B9D38F
NK100B9D39F
NK100B9D40F
NK100B10D21F
NK100B10D22F
NK100B10D23F
NK100B10D24F
NK100B10D26F
NK100B10D27F
NK100B10D29F
NK100B10D31F
NK100B10D33F
NK100B10D34F
NK100B10D36F
NK100B10D37F
NK100B10D39F
NK100B10D41F
NK100B10D43F
NK100B10D44F
NK100B10D45F
NK100B11D21F
NK100B11D22F
NK100B11D23F
NK100B11D24F
NK100B11D26F
NK100B11D27F
NK100B11D29F
NK100B11D31F
NK100B11D33F
NK100B11D34F
NK100B11D36F
NK100B11D37F
NK100B11D39F
NK100B11D41F
NK100B11D43F
NK100B11D44F
NK100B11D46F
NK100B11D47F
NK100B11D49F
NK100B11D51F
NK100B12D21F
NK100B12D22F
NK100B12D23F
NK100B12D24F
NK100B12D26F
NK100B12D27F
NK100B12D29F
NK100B12D31F
NK100B12D33F
NK100B12D34F
NK100B12D36F
NK100B12D37F
NK100B12D39F
NK100B12D41F
NK100B12D43F
NK100B12D44F
NK100B12D46F
NK100B12D47F
NK100B12D49F
NK100B12D51F
NK100B12D52F
NK100B12D53F
NK100B12D54F
NK100B12D56F
NK100B12D57F
NK100B13D21F
NK100B13D22F
NK100B13D23F
NK100B13D24F
NK100B13D26F
NK100B13D27F
NK100B13D29F
NK100B13D31F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSprocket Shape Number of Teeth
(T)
Shaft Hole Dia. d
(mm)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M

฿ 2,084.28

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B92162.8M6

฿ 2,084.28

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B92262.8M6

฿ 2,084.28

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B92383.3M8

฿ 2,084.28

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B92483.3M8

฿ 2,084.28

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B92583.3M8

฿ 2,084.28

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B92683.3M8

฿ 2,084.28

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B92783.3M8

฿ 2,084.28

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B92883.3M8

฿ 1,620.33

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B92983.3M8

฿ 2,084.28

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B93083.3M8

฿ 2,084.28

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B931103.3M8

฿ 2,084.28

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B932103.3M8

฿ 1,620.33

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B933103.3M8

฿ 2,084.28

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B934103.3M8

฿ 2,084.28

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B935103.3M8

฿ 2,084.28

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B936103.3M8

฿ 2,084.28

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B937103.3M8

฿ 1,620.33

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B938103.3M8

฿ 1,620.33

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B939123.3M8

฿ 2,084.28

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B940123.3M8

฿ 1,749.81

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B102162.8M6

฿ 1,749.81

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B102262.8M6

฿ 1,640.50

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B102383.3M8

฿ 1,640.50

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B102483.3M8

฿ 1,749.81

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B102683.3M8

฿ 1,640.50

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B102783.3M8

฿ 1,749.81

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B102983.3M8

฿ 1,640.50

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1031103.3M8

฿ 1,749.81

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1033103.3M8

฿ 1,749.81

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1034103.3M8

฿ 1,640.50

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1036103.3M8

฿ 1,749.81

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1037103.3M8

฿ 1,749.81

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1039123.3M8

฿ 1,749.81

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1041123.3M8

฿ 1,749.81

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1043123.3M8

฿ 1,640.50

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1044123.3M8

฿ 1,749.81

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1045143.8M10

฿ 2,014.98

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B112162.8M6

฿ 2,014.98

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B112262.8M6

฿ 2,014.98

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B112383.3M8

฿ 2,014.98

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B112483.3M8

฿ 2,014.98

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B112683.3M8

฿ 1,777.15

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B112783.3M8

฿ 2,014.98

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B112983.3M8

฿ 2,014.98

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1131103.3M8

฿ 2,014.98

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1133103.3M8

฿ 2,014.98

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1134103.3M8

฿ 2,014.98

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1136103.3M8

฿ 2,014.98

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1137103.3M8

฿ 2,014.98

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1139123.3M8

฿ 2,014.98

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1141123.3M8

฿ 2,014.98

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1143123.3M8

฿ 2,014.98

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1144123.3M8

฿ 1,777.15

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1146143.8M10

฿ 2,014.98

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1147143.8M10

฿ 2,014.98

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1149143.8M10

฿ 2,014.98

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1151164.3M12

฿ 2,045.43

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B122162.8M6

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B122262.8M6

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B122383.3M8

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B122483.3M8

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B122683.3M8

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B122783.3M8

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B122983.3M8

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1231103.3M8

฿ 2,045.43

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1233103.3M8

฿ 2,045.43

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1234103.3M8

฿ 2,045.43

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1236103.3M8

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1237103.3M8

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1239123.3M8

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1241123.3M8

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1243123.3M8

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1244123.3M8

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1246143.8M10

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1247143.8M10

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1249143.8M10

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1251164.3M12

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1252164.3M12

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1253164.3M12

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1254164.3M12

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1256164.3M12

฿ 2,234.95

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1257164.3M12

฿ 2,227.73

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B132162.8M6

฿ 2,227.73

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B132262.8M6

฿ 2,227.73

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B132383.3M8

฿ 2,227.73

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B132483.3M8

฿ 2,227.73

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B132683.3M8

฿ 2,227.73

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B132783.3M8

฿ 2,227.73

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B132983.3M8

฿ 2,227.73

SPROCKET(NK100B) 1 Piece(s) 10 Day(s) Shape B1331103.3M8

Loading...

Basic Information

Chain No. 100 Number of Strands 1 Material Steel
Chain Type Standard Type Shaft hole machining type Shaft Type Shaft hole machined
The Number of Set Screw 2 Angle(°) 120