1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard Sprocket Model, Type 40B, Semi-F Series, Shaft Hole Machining Completed (New JIS Key)

Standard Sprocket Model, Type 40B, Semi-F Series, Shaft Hole Machining Completed (New JIS Key)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 651.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The semi-F series is a system for simple set up and rapid delivery of completed products with the desired machining (inner diameter, keyway, tap) of products with shaft bores completed.

 
Part Number
NK40B8D10F
NK40B8D11F
NK40B8D12F
NK40B8D13F
NK40B8D14F
NK40B9D11F
NK40B9D13F
NK40B9D16F
NK40B10D11F
NK40B10D13F
NK40B11D11F
NK40B11D13F
NK40B12D11F
NK40B12D13F
NK40B12D21F
NK40B13D13F
NK40B14D13F
NK40B14D21F
NK40B14D23F
NK40B15D13F
NK40B15D21F
NK40B15D23F
NK40B15D26F
NK40B15D27F
NK40B16D21F
NK40B16D23F
NK40B16D26F
NK40B16D27F
NK40B16D29F
NK40B17D21F
NK40B17D23F
NK40B17D26F
NK40B17D27F
NK40B17D29F
NK40B17D31F
NK40B18D21F
NK40B18D23F
NK40B18D26F
NK40B18D27F
NK40B18D29F
NK40B18D31F
NK40B18D33F
NK40B18D34F
NK40B19D21F
NK40B19D23F
NK40B19D26F
NK40B19D27F
NK40B19D29F
NK40B19D31F
NK40B19D33F
NK40B19D34F
NK40B19D36F
NK40B19D37F
NK40B19D39F
NK40B20D21F
NK40B20D23F
NK40B20D26F
NK40B20D27F
NK40B20D29F
NK40B20D31F
NK40B20D33F
NK40B20D34F
NK40B20D36F
NK40B20D37F
NK40B20D39F
NK40B20D41F
NK40B20D43F
NK40B20D44F
NK40B21D21F
NK40B21D23F
NK40B21D26F
NK40B21D27F
NK40B21D29F
NK40B21D31F
NK40B21D33F
NK40B21D34F
NK40B21D36F
NK40B21D37F
NK40B21D39F
NK40B21D41F
NK40B21D43F
NK40B21D44F
NK40B21D46F
NK40B21D47F
NK40B21D48F
NK40B22D21F
NK40B22D23F
NK40B22D26F
NK40B22D27F
NK40B22D29F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth
(T)
Shaft Hole Dia. d
(mm)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M The Number of Set Screw Angle
(°)

฿ 794.67

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 81031.4M42120

฿ 794.67

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 811-----

฿ 794.67

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 81241.8M52120

฿ 794.67

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 81352.3M62120

฿ 794.67

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 81452.3M62120

฿ 794.67

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 911-----

฿ 794.67

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 91352.3M62120

฿ 818.29

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 91652.3M62120

฿ 689.74

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 1011-----

฿ 689.74

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 101352.3M62120

฿ 697.49

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 1111-----

฿ 697.49

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 111352.3M62120

฿ 752.93

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 1211-----

฿ 651.21

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 121352.3M62120

฿ 752.93

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 122162.8M62120

฿ 729.08

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 131352.3M62120

฿ 660.30

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 141352.3M62120

฿ 787.63

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 142162.8M62120

฿ 787.63

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 142383.3M82120

฿ 771.53

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 151352.3M62120

฿ 771.53

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 152162.8M62120

฿ 771.53

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 152383.3M82120

฿ 771.53

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 152683.3M82120

฿ 771.53

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 152783.3M82120

฿ 806.22

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 162162.8M62120

฿ 806.22

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 162383.3M82120

฿ 806.22

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 162683.3M82120

฿ 806.22

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 162783.3M82120

฿ 806.22

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 162983.3M82120

฿ 840.92

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 172162.8M62120

฿ 840.92

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 172383.3M82120

฿ 840.92

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 172683.3M82120

฿ 840.92

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 172783.3M82120

฿ 840.92

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 172983.3M82120

฿ 738.26

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 1731103.3M82120

฿ 771.17

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 182162.8M62120

฿ 848.67

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 182383.3M82120

฿ 848.67

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 182683.3M82120

฿ 848.67

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 182783.3M82120

฿ 848.67

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 182983.3M82120

฿ 848.67

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 1831103.3M82120

฿ 848.67

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 1833103.3M82120

฿ 848.67

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 1834103.3M82120

฿ 861.07

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 192162.8M62120

฿ 861.07

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 192383.3M82120

฿ 861.07

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 192683.3M82120

฿ 861.07

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 192783.3M82120

฿ 783.31

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 192983.3M82120

฿ 861.07

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 1931103.3M82120

฿ 861.07

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 1933103.3M82120

฿ 861.07

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 1934103.3M82120

฿ 861.07

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 1936103.3M82120

฿ 861.07

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 1937103.3M82120

฿ 861.07

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 1939123.3M82120

฿ 989.00

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 202162.8M62120

฿ 885.06

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 202383.3M82120

฿ 989.00

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 202683.3M82120

฿ 989.00

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 202783.3M82120

฿ 989.00

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 202983.3M82120

฿ 989.00

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2031103.3M82120

฿ 885.06

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2033103.3M82120

฿ 989.00

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2034103.3M82120

฿ 989.00

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2036103.3M82120

฿ 989.00

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2037103.3M82120

฿ 989.00

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2039123.3M82120

฿ 989.00

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2041123.3M82120

฿ 989.00

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2043123.3M82120

฿ 989.00

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2044123.3M82120

฿ 1,028.35

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 212162.8M62120

฿ 1,028.35

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 212383.3M82120

฿ 1,028.35

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 212683.3M82120

฿ 1,028.35

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 212783.3M82120

฿ 1,028.35

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 212983.3M82120

฿ 1,028.35

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2131103.3M82120

฿ 1,028.35

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2133103.3M82120

฿ 1,028.35

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2134103.3M82120

฿ 898.72

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2136103.3M82120

฿ 1,028.35

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2137103.3M82120

฿ 1,028.35

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2139123.3M82120

฿ 898.72

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2141123.3M82120

฿ 1,028.35

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2143123.3M82120

฿ 1,028.35

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2144123.3M82120

฿ 1,028.35

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2146143.8M102120

฿ 1,028.35

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2147143.8M102120

฿ 1,028.35

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 2148143.8M102120

฿ 1,069.24

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 222162.8M62120

฿ 1,069.24

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 222383.3M82120

฿ 1,069.24

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 222683.3M82120

฿ 1,069.24

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 222783.3M82120

฿ 1,069.24

SPROCKET(NK40B) 1 Piece(s) 10 Day(s) 222983.3M82120

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 40 Number of Strands 1
Material Steel Chain Type Standard Type Shaft hole machining type
Shaft Type Shaft hole machined