(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A bearing with a simple shape in which cylindrical rollers and a raceway are in linear contact.
[Features]
·Large load capacity primarily for receiving radial loads.
·The friction between the rolling elements and the flange of bearing ring is small making it ideal for high-speed rotation.
·Various options can be selected according to applications, such as flange on both inner and outer races, no flange, separable type, and axial load bearable.
[Application]
·For machine tools, motors, pumps, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Precision (JIS) | Number of Raceway Ring Rows | Specifications/Environment | Basic Load Rating: Dynamic Load (N) | Internal Clearance Symbol | Shaft Bore Config. | Format symbol | Holder Symbol | Specifications | Symbol of Bearing Ring Shape | Revolution Frequency (rpm) | Outer ring oil hole | Large-capacity type | Cylinder shape (suffix symbol: X) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 140 | 210 | 33 | Grade 0 | Single Row | Standard | 176000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 3200 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 220 | 340 | 56 | Grade 0 | Single Row | Standard | 500000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 2000 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 20 | 47 | 14 | Grade 0 | Single Row | Standard | 25700 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 15000 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 721.79 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | - | 25 | 52 | 15 | Grade 0 | Single Row | Standard | 29300 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 13000 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 738.47 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 30 | 62 | 16 | Grade 0 | Single Row | Standard | 39000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 11000 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 1,032.96 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 9 Day(s) | 10 | 35 | 72 | 17 | Grade 0 | Single Row | Standard | 50500 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 9500 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 40 | 80 | 18 | Grade 0 | Single Row | Standard | 55500 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 8500 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 1,183.71 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | - | 45 | 85 | 19 | Grade 0 | Single Row | Standard | 46000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 8400 | Normal | Normal | NA | ||
฿ 1,466.71 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 9 Day(s) | 10 | 50 | 90 | 20 | Grade 0 | Single Row | Standard | 66000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 6900 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 60 | 110 | 22 | Grade 0 | Single Row | Standard | 68500 | C3 (Greater than normal clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 6400 | Normal | Normal | NA | ||
฿ 1,959.97 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 9 Day(s) | 10 | 60 | 110 | 22 | Grade 0 | Single Row | Standard | 97500 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 5800 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 60 | 110 | 22 | Grade 5 | Single Row | Standard / For high Speed | 68500 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 6400 | Normal | Normal | NA | ||
฿ 2,286.51 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 65 | 120 | 23 | Grade 0 | Single Row | Standard | 84000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 5900 | Normal | Normal | NA | ||
฿ 2,286.51 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 9 Day(s) | 10 | 65 | 120 | 23 | Grade 0 | Single Row | Standard | 108000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 5400 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 2,504.20 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 70 | 125 | 24 | Grade 0 | Single Row | Standard | 83500 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 5500 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 70 | 125 | 24 | Grade 0 | Single Row | Standard | 119000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 5000 | Normal | E (Large-capacity type) | NA | ||
฿ 2,413.49 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 9 Day(s) | - | 70 | 125 | 24 | Grade 0 | Single Row | Standard | 119000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 5000 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 70 | 125 | 24 | Grade 0 | Single Row | Standard | 83500 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 5500 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 70 | 125 | 24 | Grade 5 | Single Row | Standard / For high Speed | 83500 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 5500 | Normal | Normal | NA | ||
฿ 2,631.24 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Available | 6 Day(s) | - | 75 | 130 | 25 | Grade 0 | Single Row | Standard | 96500 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 5100 | Normal | Normal | NA | |
฿ 3,157.28 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 75 | 130 | 25 | Grade 0 | Single Row | Standard | 130000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 4700 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 3,316.20 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 7 Day(s) | - | 80 | 140 | 26 | Grade 0 | Single Row | Standard | 106000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 4800 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 85 | 150 | 28 | Grade 0 | Single Row | Standard | 120000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 4500 | Normal | Normal | NA | ||
฿ 4,347.40 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | - | 90 | 160 | 30 | Grade 0 | Single Row | Standard | 152000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 4300 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 90 | 160 | 30 | Grade 0 | Single Row | Standard | 152000 | C3 (Greater than normal clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 4300 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 90 | 160 | 30 | Grade 0 | Single Row | Standard | 152000 | C3 (Greater than normal clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 4300 | Normal | Normal | NA | ||
฿ 5,170.94 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 95 | 170 | 32 | Grade 0 | Single Row | Standard | 166000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 4000 | Normal | Normal | NA | ||
฿ 6,495.24 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 100 | 180 | 34 | Grade 0 | Single Row | Standard | 183000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 3800 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 100 | 180 | 34 | Grade 0 | Single Row | Standard | 183000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 3800 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 105 | 190 | 36 | Grade 0 | Single Row | Standard | 201000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 3600 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 110 | 200 | 38 | Grade 0 | Single Row | Standard | 240000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 3400 | Normal | Normal | NA | ||
฿ 12,307.64 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | - | 120 | 215 | 40 | Grade 0 | Single Row | Standard | 260000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 3200 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 120 | 215 | 40 | Grade 0 | Single Row | Standard | 260000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 3200 | Normal | Normal | NA | ||
฿ 13,953.97 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | - | 130 | 230 | 40 | Grade 0 | Single Row | Standard | 270000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 2900 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 130 | 230 | 40 | Grade 0 | Single Row | Standard | 270000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 2900 | Normal | Normal | NA | ||
฿ 16,902.87 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | - | 140 | 250 | 42 | Grade 0 | Single Row | Standard | 310000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 2700 | Normal | Normal | NA | ||
฿ 22,450.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 140 | 250 | 42 | Grade 0 | Single Row | Standard | 310000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 2700 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 150 | 270 | 45 | Grade 0 | Single Row | Standard | 345000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 2500 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 150 | 270 | 45 | Grade 0 | Single Row | Standard | 345000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 2500 | Normal | Normal | NA | ||
฿ 4,136.90 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 60 | 130 | 46 | Grade 0 | Single Row | Standard | 169000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 4800 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 160 | 290 | 48 | Grade 0 | Single Row | Standard | 430000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 2300 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 170 | 310 | 52 | Grade 0 | Single Row | Standard | 475000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 2200 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 180 | 320 | 52 | Grade 0 | Single Row | Standard | 495000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 2000 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | - | 20 | 52 | 15 | Grade 0 | Single Row | Standard | 31500 | NA | - | N (double brims for the inner ring) | NA | Normal | No code: Cylindrical hole at inner diameter | 13000 | Normal | Normal | N/A | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 20 | 52 | 15 | Grade 0 | Single Row | Standard | 31500 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 13000 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 1,482.93 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 30 | 72 | 19 | Grade 0 | Single Row | Standard | 53000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 9300 | Normal | E (Large-capacity type) | NA | ||
฿ 1,002.30 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 9 Day(s) | 10 | 30 | 72 | 19 | Grade 0 | Single Row | Standard | 53000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 9300 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 30 | 72 | 19 | Grade 0 | Single Row | Standard | 53000 | C3 (Greater than normal clearance) | Cylindrical Bore | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 9300 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 1,700.02 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 80 | 21 | Grade 0 | Single Row | Standard | 71000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 8100 | Normal | E (Large-capacity type) | NA | ||
฿ 1,147.03 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 9 Day(s) | - | 35 | 80 | 21 | Grade 0 | Single Row | Standard | 71000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 8100 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 1,532.60 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 40 | 90 | 23 | Grade 0 | Single Row | Standard | 58500 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 8000 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 40 | 90 | 23 | Grade 0 | Single Row | Standard | 58500 | C3 (Greater than normal clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 8000 | Normal | Normal | NA | ||
฿ 2,137.75 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 40 | 90 | 23 | Grade 0 | Single Row | Standard | 83000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 7200 | Normal | E (Large-capacity type) | NA | ||
฿ 1,437.50 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 9 Day(s) | 10 | 40 | 90 | 23 | Grade 0 | Single Row | Standard | 83000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 7200 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 1,541.67 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 45 | 100 | 25 | Grade 0 | Single Row | Standard | 74000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 7200 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 45 | 100 | 25 | Grade 0 | Single Row | Standard | 97500 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 6500 | Normal | E (Large-capacity type) | NA | ||
฿ 1,762.23 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 9 Day(s) | 10 | 45 | 100 | 25 | Grade 0 | Single Row | Standard | 97500 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 6500 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 2,014.39 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 50 | 110 | 27 | Grade 0 | Single Row | Standard | 87000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 6500 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 50 | 110 | 27 | Grade 0 | Single Row | Standard | 110000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 5900 | Normal | E (Large-capacity type) | NA | ||
฿ 3,003.08 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 50 | 110 | 27 | Grade 0 | Single Row | Standard | 110000 | C3 (Greater than normal clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 5900 | Normal | E (Large-capacity type) | NA | ||
฿ 2,014.39 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 9 Day(s) | 10 | 50 | 110 | 27 | Grade 0 | Single Row | Standard | 110000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 5900 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 50 | 110 | 27 | Grade 0 | Single Row | Standard | 110000 | C3 (Greater than normal clearance) | Cylindrical Bore | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 5900 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 50 | 110 | 27 | Grade 0 | Single Row | Standard | 87000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 6500 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 50 | 110 | 27 | Grade 5 | Single Row | Standard / For high Speed | 87000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 6500 | Normal | Normal | NA | ||
฿ 2,359.07 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 55 | 120 | 29 | Grade 0 | Single Row | Standard | 111000 | C3 (Greater than normal clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 5900 | Normal | Normal | NA | ||
฿ 2,359.07 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 55 | 120 | 29 | Grade 0 | Single Row | Standard | 111000 | C4 (C3 Greater than gap) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 5900 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 55 | 120 | 29 | Grade 0 | Single Row | Standard | 137000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 5300 | Normal | E (Large-capacity type) | NA | ||
฿ 2,359.07 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 55 | 120 | 29 | Grade 0 | Single Row | Standard | 137000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 5300 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 55 | 120 | 29 | Grade 0 | Single Row | Standard | 111000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 5900 | Normal | Normal | NA | ||
฿ 3,520.10 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 55 | 120 | 29 | Grade 0 | Single Row | Standard | 111000 | C3 (Greater than normal clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 5900 | Normal | Normal | NA | ||
฿ 2,848.88 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 60 | 130 | 31 | Grade 0 | Single Row | Standard | 124000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 5500 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 60 | 130 | 31 | Grade 0 | Single Row | Standard | 124000 | C3 (Greater than normal clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 5500 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 60 | 130 | 31 | Grade 0 | Single Row | Standard | 150000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 4900 | Normal | E (Large-capacity type) | NA | ||
฿ 2,848.88 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 9 Day(s) | 10 | 60 | 130 | 31 | Grade 0 | Single Row | Standard | 150000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 4900 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 60 | 130 | 31 | Grade 0 | Single Row | Standard | 150000 | C3 (Greater than normal clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 4900 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 60 | 130 | 31 | Grade 0 | Single Row | Standard | 124000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 5500 | Normal | Normal | NA | ||
฿ 4,254.81 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 60 | 130 | 31 | Grade 0 | Single Row | Standard | 124000 | C3 (Greater than normal clearance) | - | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 5500 | Normal | Normal | NA | ||
฿ 3,063.33 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 65 | 140 | 33 | Grade 0 | Single Row | Standard | 135000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 5100 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 65 | 140 | 33 | Grade 0 | Single Row | Standard | 181000 | C3 (Greater than normal clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 4600 | Normal | E (Large-capacity type) | NA | ||
฿ 3,411.25 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 9 Day(s) | 10 | 65 | 140 | 33 | Grade 0 | Single Row | Standard | 181000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | Normal | No symbol: Internal diameter cylinder hole | 4600 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 65 | 140 | 33 | Grade 0 | Single Row | Standard | 135000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 5100 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 70 | 150 | 35 | Grade 0 | Single Row | Standard | 158000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 4700 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 70 | 150 | 35 | Grade 0 | Single Row | Standard | 158000 | C3 (Greater than normal clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 4700 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 70 | 150 | 35 | Grade 0 | Single Row | Standard | 158000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 4700 | Normal | Normal | NA | ||
฿ 4,382.75 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 75 | 160 | 37 | Grade 0 | Single Row | Standard | 190000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 4400 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 75 | 160 | 37 | Grade 0 | Single Row | Standard | 190000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 4400 | Normal | Normal | NA | ||
฿ 5,326.29 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 80 | 170 | 39 | Grade 0 | Single Row | Standard | 190000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 4100 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 80 | 170 | 39 | Grade 0 | Single Row | Standard | 190000 | C3 (Greater than normal clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 4100 | Normal | Normal | NA | ||
฿ 100.00 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 80 | 170 | 39 | Grade 0 | Single Row | Standard | 190000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | G1 (high tensile brass square hole holder without) | Normal | No symbol: Internal diameter cylinder hole | 4100 | Normal | Normal | NA | ||
฿ 7,239.02 | CYLINDRICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 85 | 180 | 41 | Grade 0 | Single Row | Standard | 212000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | NA | Normal | No symbol: Internal diameter cylinder hole | 3900 | Normal | Normal | NA |
Loading...
Raceway Ring Shape | Cylindrical Roller | Load Direction | Radial | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Rolling Element Material | Steel | High-Speed Steel | Normal | Combination of two pieces | Normal |
How can we improve?
How can we improve?