1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Drawn Cup Needle Roller Bearing, Outer Ring

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Drawn Cup Needle Roller Bearing, Outer Ring
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 81.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A bearing in which an outer ring is formed from a thin steel plate by precision drawing, the raceway surface is surface-hardened, and then a needle-shaped roller and a retainer are assembled.
[Features]
・ It has the smallest cross-sectional height of any bearing with an outer ring, enabling space reduction and cost savings.
・ Compact design is possible with the shaft directly as the raceway surface without using the inner ring.
・ The outer ring has a structure in which the needle roller and the retainer are not separated.
・ Retaining rings are not required for fixing in the axial direction by simply press-fitting into a rigid housing with an appropriate fit.
[Applications]
・ Heavy load, high speed, gearbox for automobiles, etc.
・ Steel equipment, mining / construction machinery, machine tools.

Drawing

Drawing 1 of shell type needle roller bearing

HK type, HMK type (Open-ended type)

Drawing 2 of shell type needle roller bearing

HK, ZWD type (Open-ended type)

Drawing 3 of shell type needle roller bearing

BK type (Closed end type)

Drawing 4 of shell type needle roller bearing

BK ‥ ZWD type (Closed end type)

Product features details

Shell-type needle roller bearings that can reduce space and cost

It is a bearing in which an outer ring is formed from a thin steel plate by precision drawing, the raceway surface is surface-hardened, and then a needle-shaped roller and a retainer are assembled (as for the part numbers with "M" in the suffix, they are heat treated after assembling). It has the smallest cross-sectional height of any bearing with an outer ring, enabling space reduction and cost savings.
Usually, a design is taken in which the shaft is directly used as the raceway surface without using the inner ring. The outer ring has a structure in which the needle-shaped roller and the retainers are not separated, and the bearing is easy to handle because it does not require a retaining ring to fix it in the axial direction, just by press-fitting it into a rigid housing with an appropriate fit.

Type, structure, and features of shell needle roller bearings

TypeCompatible shaft diameter (mm)Nominal NumberComposition and dimensionsNote
HK
(HK・・T2)
Standard
Series
Open Endø3 to ø50HK0609T2Diameter of Inscribed Circle: ø6
Width dimensions: 9
T2: Resin retainer
Since the suffix T2 uses a polyamide resin molding retainer, the allowable temperature should be 120°C, and 100°C or less for continuous use.
Premium shell bearings have F in the suffix. See CATNO.3029 (Premium Shell Bearing) for details. Those with an M in the suffix are heat-treated products after assembly. (Pre-vent specifications)
HK・・LOpen End
One-sided seal
ø12 to ø50HK2018L/3ASDiameter of Inscribed Circle: ø20
Width dimensions: 18
L: One-sided seal
3AS: Grease
The seal type (tailing symbol: L or LL) with a built-in synthetic rubber sealing seal on one side or both sides has lithium soap-based grease sealed inside.
To prevent deterioration of the seal and grease, the operating temperature should be -20 to 120°C, and within 100°C for continuous use.
This type has a shorter roller length and a smaller rated load than the open type with the same dimensions.
HK・・LLOpen End
Double-sided seal
ø12 to ø50HK2020LL/3ASDiameter of Inscribed Circle: ø20
Width dimensions: 20
LL: Double-sided seal
3AS: Grease
HK・・ZWDOpen End
Double row type
ø15 to ø30HK2030ZWDDiameter of Inscribed Circle: ø20
Width dimensions: 30
ZW: Retainer double row
D: Outer ring lubrication hole
This type has a lubrication hole in the outer ring.
HMK
(HMK・・T2)
Open Endø8 to ø50HMK2015Diameter of Inscribed Circle: ø20
Width dimensions: 15
Since the suffix T2 uses a polyamide resin molding retainer, the allowable temperature should be 120°C, and 100°C or less for continuous use.
HMK・・LOpen End
One-sided seal
ø8 to ø50HMK2018L/3ASDiameter of Inscribed Circle: ø20
Width dimensions: 18
L: One-sided seal
3AS: Grease
The seal type (tailing symbol: L or LL) with a built-in synthetic rubber sealing seal on one side or both sides has lithium soap-based grease sealed inside.
To prevent deterioration of the seal and grease, the operating temperature should be -20 to 120°C, and within 100°C for continuous use.
This type has a shorter roller length and a smaller rated load than the open type with the same dimensions.
HMK・・LLOpen End
Double-sided seal
ø8 to ø50HMK2021LL/3ASDiameter of Inscribed Circle: ø20
Width dimensions: 20
LL: Double-sided seal
3AS: Grease
HMK・・ZWDOpen End
Double row type
ø38 to ø50HK3845ZWDDiameter of Inscribed Circle: ø38
Width dimensions: 45
ZW: Retainer double row
D: Outer ring lubrication hole
This type has a lubrication hole in the outer ring.
BK
(BK・・T2)
Closed Endø3 to ø50BK2020CDiameter of Inscribed Circle: ø20
Width dimensions: 20
C: Welding retainer
Since the suffix T2 uses a polyamide resin molding retainer, the allowable temperature should be 120°C, and 100°C or less for continuous use.
BK・・LClosed End
One-sided seal
ø12 to ø50BK2018L/3ASDiameter of Inscribed Circle: ø20
Width dimensions: 18
L: One-sided seal
3AS: Grease
This seal type (suffix: L) has lithium soap-based grease sealed inside.
To prevent deterioration of the seal and grease, the operating temperature should be -20 to 120°C, and continuous use should be within 100°C.
BK・・ZWDClosed End
Double row type
ø15 to ø30BK2030ZWDDiameter of Inscribed Circle: ø20
Width dimensions: 30
ZW: Retainer double row
D: Outer ring lubrication hole
This type has a lubrication hole in the outer ring.

About allowable rotational speed

The permissible rotational speed is the permissible rotational speed that can be achieved based on the following assumptions.

  • Use under conditions where an appropriate amount of grease recommended by NTN is sealed, and the heat generated by sufficient familiar operation, cooling of the outer cylinder, etc., is removed.
  • Use with constant pressure preload.
Part Number
7E-HMK1525
7E-HMK2215
7E-HMK2616
7E-HMK3220
7E-HMK4020
7E-HMK4025
7E-HMK5015
7E-HMK5025
BK0408T2
BK0509SALE
BK0709
BK1010
BK1012
BK1210SALE
BK1516SALE
BK1816
BK2016
DCL88
DCL3216
HK0306T2
HK0408T2SALE
HK0609FM
HK0709
HK0810
HK0810C
HK0910
HK0912
HK1010
HK1012
HK1012F
HK1015
HK1210
HK1212FM
HK1216LL
HK1216LL/3AS
HK1312
HK1412
HK1412FM
HK1416SALE
HK1512
HK1514L
HK1514L/3ASSALE
HK1516
HK1522ZWD
HK1612
HK1616F
HK1616LL
HK1616LL/3AS
HK1622ZWD
HK1812SALE
HK1814L/3AS
HK1816
HK1816LL/3AS
HK2012C
HK2016
HK2016LL
HK2018L
HK2018L/3AS
HK2020
HK2020LL
HK2030ZWD
HK2216
HK2216LL
HK2218L
HK2220
HK2220LL
HK2220LL/3AS
HK2512
HK2516
HK2516LL/3AS
HK2520
HK2520LL
HK2526
HK2538ZWD
HK2820SALE
HK2820LL/3AS
HK3012SALE
HK3016LL/3AS
HK3020
HK3020LL
HK3038ZWD
HK3516LL/3AS
HK3520SALE
HK3520LL/3ASSALE
HK4012
HK4020LL/3AS
HK4516
HK4520
HK4520LL/3AS
HK5020SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Direction Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Number of Raceway Ring Rows Size Standards Retainer Type Basic Load Rating: Dynamic Load
(N)
Sealing Structure Lubricant Format symbol Holder Symbol Specifications Revolution Frequency
(rpm)
Series Case hardening (outer ring only) Outer ring oil hole Premium shell bearing Post-assembly heat treatment (pre-bent type)

฿ 328.86

NEEDLE ROLLER WITH CAGE 1 Piece(s) 9 Day(s) -Radial152225Single RowMetric System-18500NANAHMK-Open End11000Heavy LoadCase hardeningNANANA

฿ 234.38

NEEDLE ROLLER WITH CAGE 1 Piece(s) 8 Day(s) -Radial / Thrust---Single RowMetric System-13,400NAN/A7E-HMK-Open End7500Heavy dutyCase hardeningN/AN/AN/A

฿ 263.92

NEEDLE ROLLER WITH CAGE 1 Piece(s) 6 Day(s) 10Radial263416Single RowMetric System-17100NANAHMK-Open End6000Heavy LoadCase hardeningNANANA

฿ 338.10

NEEDLE ROLLER WITH CAGE 1 Piece(s) 9 Day(s) -Radial324220Single RowMetric System-27500NANAHMK-Open End5000Heavy LoadCase hardeningNANANA

฿ 427.36

NEEDLE ROLLER WITH CAGE 1 Piece(s) 9 Day(s) -Radial405020Single RowMetric System-32500NANAHMK-Open End4000Heavy LoadCase hardeningNANANA

฿ 437.01

NEEDLE ROLLER WITH CAGE 1 Piece(s) 3 Day(s) -Radial405025Single RowMetric System-41000NANAHMK-Open End4000Heavy LoadCase hardeningNANANA

฿ 492.48

NEEDLE ROLLER WITH CAGE 1 Piece(s) 9 Day(s) -Radial506215Single RowMetric System-25900NANAHMK-Open End3200Heavy LoadCase hardeningNANANA

฿ 523.84

NEEDLE ROLLER WITH CAGE 1 Piece(s) 6 Day(s) 10Radial506225Single RowMetric System-48000NANAHMK-Open End3200Heavy LoadCase hardeningNANANA

฿ 130.66

NTN THRUST NEEDLE BEARINGS 1 Piece(s) 6 Day(s) 10Radial488Single RowMetric SystemResin Forming1770NANABKT2 (Polyamide Resin Forming Holder)Closed End30000StandardNANANANA

฿ 183.81

฿ 91.96

NTN THRUST NEEDLE BEARINGS 1 Piece(s) Same day 10Radial599Single RowMetric System-2640NANABK-Closed End27000StandardNANANANA

฿ 121.01

NTN THRUST NEEDLE BEARINGS 1 Piece(s) 6 Day(s) -Radial7119Single RowMetric System-3400NANABK-Closed End23000StandardNANANANA

฿ 131.42

NTN THRUST NEEDLE BEARINGS 1 Piece(s) 3 Day(s) 10Radial101410Single RowMetric System-4500NANABK-Closed End16000StandardNANANANA

฿ 128.25

NTN THRUST NEEDLE BEARINGS 1 Piece(s) 3 Day(s) 10Radial101412Single RowMetric System-5900NANABK-Closed End16000StandardNANANANA

฿ 128.25

฿ 72.53

NTN THRUST NEEDLE BEARINGS 1 Piece(s) Same day -Radial121610Single RowMetric System-5050NANABK-Closed End13000StandardNANANANA

฿ 144.69

฿ 71.19

NTN THRUST NEEDLE BEARINGS 1 Piece(s) Same day 10Radial152116Single RowMetric System-10700NANABK-Closed End11000StandardNANANANA

฿ 157.19

NTN THRUST NEEDLE BEARINGS 1 Piece(s) 6 Day(s) 10Radial182416Single RowMetric System-11800NANABK-Closed End8500StandardNANANANA

฿ 166.84

NTN THRUST NEEDLE BEARINGS 1 Piece(s) 6 Day(s) 10Radial202616Single RowMetric System-13000NANABK-Closed End8000StandardNANANANA

฿ 185.69

NTN THRUST NEEDLEBEARINGS 1 Piece(s) 3 Day(s) 10Radial12.700(1/2)17.462(11/16)12.700(1/2)Single RowInch Base-6700NANADCL-Open End13000InchNANANANA

฿ 500.00

NTN THRUST NEEDLEBEARINGS 1 Piece(s) Quote 10Radial50.800(2)60.325(2 3/8)25.400(1)Single RowInch Base-44000NANADCL-Open End3100InchNANANANA

฿ 124.36

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day 10Radial36.56Single RowMetric SystemResin Forming925NANAHKT2 (Polyamide Resin Forming Holder)Open End33000StandardNANANANA

฿ 116.50

฿ 66.20

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial488Single RowMetric SystemResin Forming1770NANAHKT2 (Polyamide Resin Forming Holder)Open End30000StandardNANANANA

฿ 132.30

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day 10Radial6109Single RowMetric System-2920NANAHK-Open End37000StandardNANAAvailableAvailable

฿ 111.88

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial7119Single RowMetric System-3400NANAHK-Open End23000StandardNANANANA

฿ 112.04

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day 10Radial81210Single RowMetric System-3850NANAHK-Open End30000StandardNANANANA

฿ 137.72

NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day 10Radial81210Single RowMetric SystemWeld Shape3850NANAHKC (Weld Holder)Open End20000StandardNANANANA

฿ 171.43

NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day 10Radial91310Single RowMetric System-4300NANAHK-Open End27000StandardNANANANA

฿ 112.19

NEEDLE ROLLER WITH CAGE 1 Piece(s) 3 Day(s) -Radial91312Single RowMetric System-5650NANAHK-Open End18000StandardNANANANA

฿ 118.07

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial101410Single RowMetric System-4500NANAHK-Open End16000StandardNANANANA

฿ 118.14

NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial101412Single RowMetric System-5900NANAHK-Open End16000StandardNANANANA

฿ 138.35

NTN 1 Piece(s) Same day 10Radial101412Single RowMetric System-5650NANAHK-Open End24000StandardNANAAvailableNA

฿ 120.79

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial101415Single RowMetric System-7100NANAHK-Open End16000StandardNANANANA

฿ 81.67

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial121610Single RowMetric System-5050NANAHK-Open End13000StandardNANANANA

฿ 120.70

ROLLER BEARING 1 Piece(s) Same day 10Radial121812Single RowMetric System-6600NANAHK-Open End20000StandardNANAAvailableAvailable

฿ 157.19

NEEDLE ROLLER WITH CAGE 1 Piece(s) 8 Day(s) -Radial---Single RowMetric System--Double-sided seal typeN/AHK-Open End Double-sided Seal13000StandardN/AN/AN/AN/A

฿ 157.19

NEEDLE ROLLER WITH CAGE 1 Piece(s) 11 Day(s) -Radial---Single RowMetric System--Double-sided seal typeAvailableHK-Open End Double-sided Seal13000StandardN/AN/AN/AN/A

฿ 118.98

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial131912Single RowMetric System-6950NANAHK-Open End12000StandardNANANANA

฿ 161.05

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day 10Radial142012Single RowMetric System-7200NANAHK-Open End11000StandardNANANANA

฿ 181.91

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial142012Single RowMetric System-7200NANAHK-Open End11000StandardNANAAvailableAvailable

฿ 135.03

฿ 74.52

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial142016Single RowMetric System-10700NANAHK-Open End11000StandardNANANANA

฿ 121.54

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial152112Single RowMetric System-7500NANAHK-Open End11000StandardNANANANA

฿ 151.93

NEEDLE ROLLER WITH CAGE 1 Piece(s) 5 Day(s) -Radial---Single RowMetric System--One-sided Seal TypeN/AHK-Open End One-sided Seal11000StandardN/AN/AN/AN/A

฿ 151.93

฿ 85.10

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day 10Radial---Single RowMetric System--One-sided Seal TypeAvailableHK-Open End One-sided Seal11000StandardN/AN/AN/AN/A

฿ 90.61

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial152116Single RowMetric System-10700NANAHK-Open End11000StandardNANANANA

฿ 177.69

NEEDLE ROLLER WITH CAGE 1 Piece(s) 6 Day(s) -Radial152122Double RowMetric System-12900NANAHK-Open End Multiple-Row Type11000StandardNAAvailableNANA

฿ 207.62

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial162212Single RowMetric System-7750NANAHK-Open End10000StandardNANANANA

฿ 152.55

NTN 1 Piece(s) 6 Day(s) 10Radial162216Single RowMetric System-11100NANAHK-Open End15000StandardNANAAvailableNA

฿ 257.15

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) 5 Day(s) 10Radial162216Single RowMetric System-7750Double-sided Seal TypeNAHK-Open End Double-sided Seal10000StandardNANANANA

฿ 171.67

NEEDLE ROLLER WITH CAGE 1 Piece(s) 11 Day(s) -Radial---Single RowMetric System-11100Double-sided seal typeAvailableHK-Open End Double-sided Seal10000StandardN/AN/AN/AN/A

฿ 184.49

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) 3 Day(s) -Radial162222Double RowMetric System-13300NANAHK-Open End Multiple-Row Type10000StandardNAAvailableNANA

฿ 154.34

฿ 83.76

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial182412Single RowMetric System-8300NANAHK-Open End8500StandardNANANANA

฿ 153.94

NEEDLE ROLLER WITH CAGE 1 Piece(s) 6 Day(s) -Radial---Single RowMetric System--One-sided Seal TypeAvailableHK-Open End One-sided Seal8500StandardN/AN/AN/AN/A

฿ 95.00

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial182416Single RowMetric System-11800NANAHK-Open End8500StandardNANANANA

฿ 181.31

NEEDLE ROLLER WITH CAGE 1 Piece(s) 6 Day(s) -Radial182416Single RowMetric System-11800Double-sided Seal TypeAvailableHK-Open End Double-sided Seal13000StandardNANANANA

฿ 154.34

NEEDLE ROLLER WITH CAGE 1 Piece(s) 3 Day(s) -Radial202612Single RowMetric SystemWeld Shape9250NANAHKC (Weld Holder)Open End8000StandardNANANANA

฿ 172.42

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial202616Single RowMetric System-13000NANAHK-Open End8000StandardNANANANA

฿ 184.49

NEEDLE ROLLER WITH CAGE 1 Piece(s) 3 Day(s) 10Radial202616Single RowMetric System-9250Double-sided Seal TypeNAHK-Open End Double-sided Seal8000StandardNANANANA

฿ 160.11

NEEDLE ROLLER WITH CAGE 1 Piece(s) 6 Day(s) 10Radial202618Single RowMetric System-13000One-sided Seal TypeNAHK-Open End One-sided Seal8000StandardNANANANA

฿ 160.11

NEEDLE ROLLER WITH CAGE 1 Piece(s) 8 Day(s) -Radial---Single RowMetric System-13000One-sided Seal TypeAvailableHK-Open End One-sided Seal8000StandardN/AN/AN/AN/A

฿ 90.00

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day 10Radial202620Single RowMetric System-16000NANAHK-Open End12000StandardNANANANA

฿ 214.64

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) 3 Day(s) 10Radial202620Single RowMetric System-13000Double-sided Seal TypeNAHK-Open End Double-sided Seal8000StandardNANANANA

฿ 323.11

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) 3 Day(s) -Radial202630Double RowMetric System-22200NANAHK-Open End Multiple-Row Type8000StandardNAAvailableNANA

฿ 176.04

NEEDLE ROLLER WITH CAGE 1 Piece(s) 3 Day(s) 10Radial222816Single RowMetric System-13200NANAHK-Open End11000StandardNANANANA

฿ 201.37

NEEDLE ROLLER WITH CAGE 1 Piece(s) 3 Day(s) 10Radial222816Single RowMetric System-9750Double-sided Seal TypeNAHK-Open End Double-sided Seal7500StandardNANANANA

฿ 198.20

NEEDLE ROLLER WITH CAGE 1 Piece(s) 6 Day(s) 10Radial222818Single RowMetric System-13600One-sided Seal TypeNAHK-Open End One-sided Seal7500StandardNANANANA

฿ 200.00

NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial222820Single RowMetric System-16800NANAHK-Open End11000StandardNANANANA

฿ 172.63

NEEDLE ROLLER WITH CAGE 1 Piece(s) 3 Day(s) 10Radial222820Single RowMetric System-13600Double-sided Seal TypeNAHK-Open End Double-sided Seal7500StandardNANANANA

฿ 228.81

NEEDLE ROLLER WITH CAGE 1 Piece(s) 5 Day(s) 10Radial---Single RowMetric System-13600Double-sided seal typeAvailableHK-Open End Double-sided Seal7500StandardN/AN/AN/AN/A

฿ 162.86

NEEDLE ROLLER WITH CAGE 1 Piece(s) 3 Day(s) -Radial253212Single RowMetric System-11800NANAHK-Open End6500StandardNANANANA

฿ 92.47

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial253216Single RowMetric System-15900NANAHK-Open End6500StandardNANANANA

฿ 217.49

NEEDLE ROLLER WITH CAGE 1 Piece(s) 3 Day(s) -Radial253216Single RowMetric System-15900Double-sided Seal TypeAvailableHK-Open End Double-sided Seal9500StandardNANANANA

฿ 185.00

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial253220Single RowMetric System-20300NANAHK-Open End6500StandardNANANANA

฿ 279.82

NEEDLE ROLLER WITH CAGE 1 Piece(s) 9 Day(s) 10Radial253220Single RowMetric System-15900Double-sided Seal TypeNAHK-Open End Double-sided Seal6500StandardNANANANA

฿ 314.71

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) 3 Day(s) -Radial253226Single RowMetric System-26400NANAHK-Open End6500StandardNANANANA

฿ 166.67

NEEDLE ROLLER WITH CAGE 1 Piece(s) 2 Day(s) 10Radial253238Double RowMetric System-35000NANAHK-Open End Multiple-Row Type6500StandardNAAvailableNANA

฿ 285.09

฿ 171.17

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial283520Single RowMetric System-21300NANAHK-Open End5500StandardNANANANA

฿ 229.55

NEEDLE ROLLER WITH CAGE 1 Piece(s) 6 Day(s) -Radial283520Single RowMetric System-21300Double-sided Seal TypeAvailableHK-Open End Double-sided Seal8500StandardNANANANA

฿ 288.58

฿ 101.26

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial303712Single RowMetric System-13000NANAHK-Open End5500StandardNANANANA

฿ 236.79

NEEDLE ROLLER WITH CAGE 1 Piece(s) 7 Day(s) -Radial303716Single RowMetric System-18100Double-sided Seal TypeAvailableHK-Open End Double-sided Seal8000StandardNANANANA

฿ 201.93

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial303720Single RowMetric System-22300NANAHK-Open End5500StandardNANANANA

฿ 245.04

NEEDLE ROLLER WITH CAGE 1 Piece(s) 6 Day(s) 10Radial303720Single RowMetric System-18100Double-sided Seal TypeNAHK-Open End Double-sided Seal5500StandardNANANANA

฿ 282.63

NEEDLE ROLLER WITH CAGE 1 Piece(s) 3 Day(s) 10Radial303738Double RowMetric System-38500NANAHK-Open End Multiple-Row Type5500StandardNAAvailableNANA

฿ 260.91

NEEDLE ROLLER WITH CAGE 1 Piece(s) 6 Day(s) -Radial354216Single RowMetric System-19000Double-sided Seal TypeAvailableHK-Open End Double-sided Seal7000StandardNANANANA

฿ 213.53

฿ 122.33

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial354220Single RowMetric System-24800NANAHK-Open End4700StandardNANANANA

฿ 281.81

฿ 148.40

NTN NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day 10Radial354220Single RowMetric System-24800Double-sided Seal TypeAvailableHK-Open End Double-sided Seal7000StandardNANANANA

฿ 225.74

NEEDLE ROLLER WITH CAGE 1 Piece(s) 3 Day(s) -Radial404712Single RowMetric System-15100NANAHK-Open End4000StandardNANANANA

฿ 316.65

NEEDLE ROLLER WITH CAGE 1 Piece(s) 3 Day(s) -Radial404720Single RowMetric System-25900Double-sided Seal TypeAvailableHK-Open End Double-sided Seal6000StandardNANANANA

฿ 293.42

NEEDLE ROLLER WITH CAGE 1 Piece(s) 6 Day(s) -Radial455216Single RowMetric System-21600NANAHK-Open End3700StandardNANANANA

฿ 280.97

NEEDLE ROLLER WITH CAGE 1 Piece(s) 6 Day(s) -Radial455220Single RowMetric System-27600NANAHK-Open End3700StandardNANANANA

฿ 347.75

NEEDLE ROLLER WITH CAGE 1 Piece(s) 6 Day(s) 10Radial455220Single RowMetric System-27600Double-sided Seal TypeAvailableHK-Open End Double-sided Seal5500StandardNANANANA

฿ 308.90

฿ 191.67

NEEDLE ROLLER WITH CAGE 1 Piece(s) Same day -Radial505820Single RowMetric System-31500NANAHK-Open End3200StandardNANANANA

Loading...

Basic Information

Raceway Ring Shape Needle Roller Outer Ring With Outer Ring Inner/Outer Ring Material Steel
Specifications/Environment Standard Rolling Element Material Steel Outer Ring Type Flat