1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single-Direction Thrust Ball Bearing

Single-Direction Thrust Ball Bearing
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Bearings with a normal contact angle of 90°. Features balls between the set of bearing discs (axial load discs and housing race disc).
[Features]
· Can only support axial loads in one direction, and cannot support radial loads.
· Not appropriate for high-speed rotations.
[Applications]
· For steel facilities, pumps, machine tools, wind power generation, etc.

Features

●Suitable for one-way axial load.

Specification

●SPQ(piece):1
●Seal: None
●Precision Grade: JIS B 1514 0 Grade
●Working Temperature Range: -40 to 120°C

Materials

●High Carbon Chromium Steel Bearing
Part Number
51100
51101
51102
51103
51104
51105
51106
51107
51108SALE
51109
51110
51111
51112
51113SALE
51114
51115
51116
51117
51118
51120SALE
51200
51201
51202
51203
51204
51205
51206
51207
51208
51209SALE
51210
51211
51212
51213
51214
51215
51216
51217
51218
51220
51305
51306
51307
51308
51309
51310
51311
51312
51313
51314
51315
51316
51318
51320
51406
51407
51408
51409
51410
51410A
51411
51412
51414
51415
51416
51420
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Retainer Type

฿ 181.67

THRUST BALL BEARINGS 1 Piece(s) Same day -10249100006700Resin Forming

฿ 196.67

THRUST BALL BEARINGS 1 Piece(s) Same day -12269103006400Resin Forming

฿ 206.67

THRUST BALL BEARINGS 1 Piece(s) Same day -15289105006200Resin Forming

฿ 215.00

THRUST BALL BEARINGS 1 Piece(s) Same day -17309108006000Resin Forming

฿ 238.33

THRUST BALL BEARINGS 1 Piece(s) Same day -203510142005200Resin Forming

฿ 292.00

THRUST BALL BEARINGS 1 Piece(s) Same day -254211196004600Resin Forming

฿ 321.00

THRUST BALL BEARINGS 1 Piece(s) Same day -304711204004300Resin Forming

฿ 295.00

THRUST BALL BEARINGS 1 Piece(s) 2 Day(s) -355212204003900Resin Forming

฿ 494.63

฿ 316.12

THRUST BALL BEARINGS 1 Piece(s) Same day -406013--Punching

฿ 430.00

THRUST BALL BEARINGS 1 Piece(s) Same day -456514279003200Punching

฿ 498.33

THRUST BALL BEARINGS 1 Piece(s) Same day -507014288003100Punching

฿ 525.00

NTN THRUST BALL BEARINGS 1 Piece(s) 2 Day(s) -557816--Punching

฿ 621.67

NTN THRUST BALL BEARINGS 1 Piece(s) Same day -608517415002600Punching

฿ 687.73

฿ 458.99

NTN THRUST BALL BEARINGS 1 Piece(s) Same day -659018415002400Punching

฿ 795.00

NTN THRUST BALL BEARINGS 1 Piece(s) Same day -709518430002400Punching

฿ 906.67

NTN THRUST BALL BEARINGS 1 Piece(s) Same day -7510019445002200Punching

฿ 953.33

NTN THRUST BALL BEARINGS 1 Piece(s) 2 Day(s) -8010519445002200Punching

฿ 1,078.33

NTN THRUST BALL BEARINGS 1 Piece(s) Same day -8511019460002100Punching

฿ 1,196.16

NTN THRUST BALL BEARINGS 1 Piece(s) 3 Day(s) -9012022595001900Punching

฿ 2,086.67

฿ 1,252.21

NTN THRUST BALL BEARINGS 1 Piece(s) Same day -10013525850001700Punching

฿ 307.50

THRUST BALL BEARINGS 1 Piece(s) 12 Day(s) -102611127005800Resin Forming

฿ 238.33

THRUST BALL BEARINGS 1 Piece(s) Same day -122811132005600Resin Forming

฿ 246.67

THRUST BALL BEARINGS 1 Piece(s) Same day -153212166005000Resin Forming

฿ 258.33

THRUST BALL BEARINGS 1 Piece(s) Same day -173512172004800Resin Forming

฿ 271.67

THRUST BALL BEARINGS 1 Piece(s) Same day -204014223004100Resin Forming

฿ 316.67

THRUST BALL BEARINGS 1 Piece(s) Same day -254715278003700Resin Forming

฿ 396.67

THRUST BALL BEARINGS 1 Piece(s) Same day -305216293003400Resin Forming

฿ 490.80

THRUST BALL BEARINGS 1 Piece(s) Same day -356218390002900Resin Forming

฿ 498.33

THRUST BALL BEARINGS 1 Piece(s) Same day -406819470002700Punching

฿ 590.00

฿ 354.12

THRUST BALL BEARINGS 1 Piece(s) Same day -457320480002600Punching

฿ 653.33

NTN THRUST BALL BEARINGS 1 Piece(s) 2 Day(s) -507822485002400Punching

฿ 861.67

NTN THRUST BALL BEARINGS 1 Piece(s) Same day -559025695002100Punching

฿ 998.33

NTN THRUST BALL BEARINGS 1 Piece(s) 2 Day(s) -609526735002000Punching

฿ 1,163.57

THRUST BALL BEARINGS 1 Piece(s) 3 Day(s) -6510027750001900Punching

฿ 1,354.44

THRUST BALL BEARINGS 1 Piece(s) 3 Day(s) -7010527760001800Punching

฿ 1,396.95

THRUST BALL BEARINGS 1 Piece(s) 3 Day(s) -7511027775001800Punching

฿ 1,541.68

NTN THRUST BALL BEARINGS 1 Piece(s) 3 Day(s) -8011528785001700Punching

฿ 1,977.68

THRUST BALL BEARINGS 1 Piece(s) 3 Day(s) -8512531955001600Punching

฿ 2,375.70

THRUST BALL BEARINGS 1 Piece(s) 3 Day(s) -90135351170001400Punching

฿ 3,252.65

THRUST BALL BEARINGS 1 Piece(s) 7 Day(s) -10015038--Punching

฿ 529.20

NTN THRUST BALL BEARINGS 1 Piece(s) 3 Day(s) -255218355003200Punching

฿ 581.79

NTN THRUST BALL BEARINGS 1 Piece(s) Same day -306021430002800Punching

฿ 740.32

THRUST BALL BEARINGS 1 Piece(s) 3 Day(s) -356824555002400Punching

฿ 816.67

THRUST BALL BEARINGS 1 Piece(s) 2 Day(s) -407828800002000Punching

฿ 1,078.60

THRUST BALL BEARINGS 1 Piece(s) 3 Day(s) -458528800002000Punching

฿ 1,495.88

THRUST BALL BEARINGS 1 Piece(s) 3 Day(s) -509531965001800Punching

฿ 1,675.16

THRUST BALL BEARINGS 1 Piece(s) 7 Day(s) 1055105351190001600Punching

฿ 2,133.19

THRUST BALL BEARINGS 1 Piece(s) 3 Day(s) -60110351230001600Punching

฿ 2,251.54

THRUST BALL BEARINGS 1 Piece(s) 6 Day(s) 106511536--Punching

฿ 3,012.16

THRUST BALL BEARINGS 1 Piece(s) 6 Day(s) 1070125401480001400Punching

฿ 3,628.95

THRUST BALL BEARINGS 1 Piece(s) 6 Day(s) 1075135441710001300Punching

฿ 3,613.59

THRUST BALL BEARINGS 1 Piece(s) 6 Day(s) 108014044--Punching

฿ 5,515.63

THRUST BALL BEARINGS 1 Piece(s) 6 Day(s) 1090155501980001100Punching

฿ 7,039.48

THRUST BALL BEARINGS 1 Piece(s) 6 Day(s) 1010017055237000990Punching

฿ 949.61

THRUST BALL BEARINGS 1 Piece(s) 3 Day(s) 10307028725002200Punching

฿ 1,184.80

THRUST BALL BEARINGS 1 Piece(s) 7 Day(s) 10358032--Punching

฿ 1,291.67

NTN THRUST BALL BEARINGS 1 Piece(s) 2 Day(s) 104090361120001700Punching

฿ 1,770.96

THRUST BALL BEARINGS 1 Piece(s) 6 Day(s) 1045100391300001600Punching

฿ 2,500.91

THRUST BALL BEARINGS 1 Piece(s) 3 Day(s) 1050110431480001400Punching

฿ 2,601.32

THRUST BALL BEARINGS 1 Piece(s) 3 Day(s) 1050110431480001400Punching

฿ 100.00

THRUST BALL BEARINGS 1 Piece(s) Quote 1055120481780001300Punching

฿ 5,715.18

NTN THRUST BALL BEARINGS 1 Piece(s) 6 Day(s) 106013051--Punching

฿ 100.00

THRUST BALL BEARINGS 1 Piece(s) Quote 1070150602500001000Punching

฿ 100.00

THRUST BALL BEARINGS 1 Piece(s) Quote 107516065269000940Punching

฿ 100.00

THRUST BALL BEARINGS 1 Piece(s) Quote 108017068270000890Momi removing

฿ 100.00

THRUST BALL BEARINGS 1 Piece(s) Quote 1010021085370000710Momi removing

Loading...

  1. 1

Basic Information

Raceway Ring Shape Thrust Ball Inner/Outer Ring Material Steel Bearing Type Open Type
Outer Ring Type Flat Precision (JIS) Grade 0 Specifications/Environment Standard
Load Direction Thrust Number of Raceway Ring Rows Single Row Size Standards Metric System
Rolling Element Material Steel