1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Angular Ball Bearing

Angular Ball Bearing
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The value in the "Width (mm)" column of the product specifications is the value for a single column even in the case of a combination of multiple columns. (Catalog B dimension)Please note that the width of the actual multi-row combination is twice the stated dimension (2B).

Product Description

Angular ball bearings that can receive a certain amount of axial (axial direction) load.
[Features]
・ The straight line connecting the contact points between the ball and the inner and outer rings has an angle with respect to the radial direction.
・ Radial load and unidirectional axial load can be applied.
・ When a radial load acts, an axial component force is generated, so 2 are generally used facing each other.
[Applications]
・ Ideal for machine tools, feed screw mechanisms, ball screw support units, etc.

Drawing

Angular ball bearing, drawing
Angular ball bearing, drawing

Mounting dimensional drawing

Angular ball bearing, drawing

Mounting dimensional drawing

Product features details

Angular Ball Bearing Product Feature Details
This permissible rotational speed is the permissible rotational speed that can be achieved based on the following assumptions.
・ Using
under conditions where an appropriate amount of grease is sealed, and the heat generated by sufficient familiar operation, cooling of the outer cylinder, etc., is removed.
・ Use with constant pressure preload.

Type, structure and features of angular ball bearings

Angular ball bearings are non-separable bearings, and the straight line connecting the contact points between the ball and the inner and outer rings has a certain angle (contact angle) with respect to the radial direction. (Refer to Figure 1)The contact angle and contact angle symbol are shown in Table 1.
A radial load and a unidirectional axial load can be applied. Also, when a radial load acts, an axial component force is generated, so two are generally used facing each other. Table 2 shows the angular ball bearing,
Table 3 shows the combination angular ball bearings. For bearings with a contact angle of 15° and bearing accuracy of JIS 5 class or higher, refer to Precision Rolling Bearing (CAT. No. 2260/J).

Angular Ball Bearing Specifications 02

Angular Ball Bearing

Contact Angle15° 30° 40°
Symbol of contact angleA1) B

*1) Contact angle symbol A is omitted.

Table 2 Classification and characteristics of angular ball bearings

ClassificationFeatures
Standard type・ The bearing series includes 79, 70, 72, 72B, 73 and 73B.
・ The contact angles are 30° and 40° (with B).
・ The standard retainer type depends on the bearing model number. (Please refer to Table 4)

Table 3 Combination type and features of combination angular ball bearings

Combination TypeFeatures
Back combination
(DB)
・ It can receive radial load and axial load in both directions.
・ Since the distance l between the working points of the bearing is large, the load capacity of the moment load is large.
・ The allowable tilt angle is small.
Front combination
(DF)
・ It can receive radial load and axial load in both directions.
・ The distance l between the working points of the bearing is small, and the load capacity of the moment load is small.
・ The permissible tilt angle is larger than the back combination.
Parallel combination
(DT)
・ It can receive radial load and unidirectional axial load.
・ Since 2 pieces receive an axial load, a large axial load can be received

Remarks 1. Since the bearings are manufactured as a set to adjust the internal clearance or preload amount of the bearings, bearings with the same product number must be used in combination.

Table 4 Standard retainer type for angular ball bearings

ClassificationBearing seriesResin molding retainerPressed retainerMachined retainer
Standard type79
70
72
73
72B
73B
7904 to 7913
7000 to 7024





7200 to 7222
7300 to 7322
7200B~7222B
7300B~7322B
7914 to 7960
7026 to 7040
7224 to 7240
7324 to 7340
7224B~7240B
7324B~7340B

Note: The resin molding retainer cannot be used at high temperatures exceeding 120°C due to its material properties.

Part Number
2A-BST20X47-1BLX#06
2A-BST30X62-1BLX#02
2A-BST35X72-1BLX#02
2A-BST40X72-1BP4
2A-BST40X90-1BLX#02
2A-BST40X90-1BP4
7000
7000A
7000ADB
7000ADF
7000ADF/GN
7000CG/GNP4
7000DBSALE
7000DFSALE
7000DF/GN
7000UADB/GNP5
7000UADF/GMP5
7000UADF/GNP5
7000UDF/GMP5
7001
7001A
7001ADB/GL
7001ADF
7001ADT
7001CDB/GNP4
7001DB
7001DB/GL
7001DFSALE
7001DF/GN
7001DT
7001UADB/GMP5
7001UADB/GNP5
7001UADF/GMP5
7001UADF/GNP5
7001UDB/GMP5
7002
7002A
7002ADB
7002ADB/GL
7002ADT
7002AP5
7002CDB/GNP5
7002DB
7002DB/GL
7002DT
7002UADB/GNP5
7003
7003A
7003ADB
7003ADB/GN
7003AL1
7003CG/GNP5
7003DBSALE
7003DB/GN
7003DB/GNP4
7003L1
7003UADB/GNP4
7003UADB/GNP5
7004
7004A
7004ADB
7004ADB/GM
7004ADF
7004AL1
7004AP4
7004CDB/GMP4
7004CDB/GNP4
7004CP4
7004DB
7004DB/GNP5
7004DFSALE
7004P4
7004P5
7004UADB/GNP5
7004UAP5
7005
7005A
7005ADB
7005ADB/GN
7005AL1
7005AL1DB
7005CDF/GNP4
7005CDF/GNP5
7005CP4
7005CP5
7005DB
7005DB/GN
7005DB/GNP4
7005L1
7005L1DB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Precision (JIS) Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications/Environment Load Direction Number of Raceway Ring Rows Size Standards Rolling Element Material Combination of Angular Contact Ball Bearings Retainer Type Sealing Structure Types Ordering Code Contact angle symbol Combination symbol Preload Mark Accuracy Symbol Holder Symbol Internal change symbol

฿ 3,783.34

NTN PRECISE BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelRubber SealedFlatGrade 020471524300-Standard / Abrasion Resistance / Dust Proofing / Highly enduranceThrustSingle RowMetric SystemSteel-Resin Forming-Bearing for ball screw (bearing ring surface reforming)-A-1B---

฿ 5,433.00

PRECISE BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelRubber SealedFlatGrade 030621529200-Standard / Abrasion Resistance / Dust Proofing / Highly enduranceThrustSingle RowMetric SystemSteel-Resin Forming-Bearing for ball screw (bearing ring surface reforming)-A-1B---

฿ 100.00

PRECISE BEARINGS 1 Piece(s) Quote -Angular Contact Ball (Single Row)SteelRubber SealedFlatGrade 03572---Standard / Abrasion Resistance / Dust Proofing / Highly enduranceThrustSingle RowMetric SystemSteel-Resin Forming-Bearing for ball screw (bearing ring surface reforming)-A-1B---

฿ 100.00

PRECISE BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 440721531000-Standard / Abrasion Resistance / Highly enduranceThrustSingle RowMetric SystemSteel-Resin Forming-Bearing for ball screw (bearing ring surface reforming)-A-1BP4--

฿ 100.00

PRECISE BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelRubber SealedFlatGrade 040902058500-Standard / Abrasion Resistance / Dust Proofing / Highly enduranceThrustSingle RowMetric SystemSteel-Resin Forming-Bearing for ball screw (bearing ring surface reforming)-A-1B---

฿ 100.00

PRECISE BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 440902058500-Standard / Abrasion Resistance / Highly enduranceThrustSingle RowMetric SystemSteel-Resin Forming-Bearing for ball screw (bearing ring surface reforming)-A-1BP4--

฿ 383.33

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 010268465029000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series819-6191A-----

฿ 276.74

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) 3 Day(s) -Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 0102685,10029,000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series-A-----

฿ 586.50

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) 5 Day(s) -Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 0102688,30023,000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-ADB----

฿ 598.31

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 0102688,30023,000StandardRadialDouble RowMetric SystemSteelFront CombinationResin Forming-7*** series-ADF----

฿ 588.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) 6 Day(s) 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 0102616750023000StandardRadialDouble RowMetric SystemSteelFront CombinationResin Forming-7*** series-ADF/GN---

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 410268465029000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series-CG/GNP4--

฿ 611.54

฿ 317.14

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 0102616750023000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series819-6390ADB----

฿ 585.44

฿ 321.99

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 0102616750023000StandardRadialDouble RowMetric SystemSteelFront CombinationResin Forming-7*** series-ADF----

฿ 611.45

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) 3 Day(s) 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 0102616750023000StandardRadial / ThrustDouble RowMetric SystemSteelFront CombinationResin Forming-7*** series-ADF/GN---

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 5102616750023000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-Bearing for the main shaft-UA (25°)DB/GNP5-U

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 5102616750023000StandardRadialDouble RowMetric SystemSteelFront CombinationResin Forming-Bearing for the main shaft-UA (25°)DF/GMP5-U

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 5102616750023000StandardRadialDouble RowMetric SystemSteelFront CombinationResin Forming-Bearing for the main shaft-UA (25°)DF/GNP5-U

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 5102616750023000StandardRadial / ThrustDouble RowMetric SystemSteelFront CombinationResin Forming-Bearing for the main shaft-ADF/GMP5-U

฿ 268.83

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 012288505026000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series819-6192A-----

฿ 281.71

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 012288505026,000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series-A-----

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 01228163660$820021000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-ADB/GL---

฿ 641.33

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 0122888,20021,000StandardRadialDouble RowMetric SystemSteelFront CombinationResin Forming-7*** series-ADF----

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 01228163660$820021000StandardRadialDouble RowMetric SystemSteelParallel CombinationResin Forming-7*** series-ADT----

฿ 4,050.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 41228163660$820021000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-CDB/GNP4--

฿ 596.31

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 01228163660$820021000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series819-6392ADB----

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote -Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 0122888,20021,000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-ADB/GL---

฿ 641.33

฿ 335.54

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 01228163660$820021000StandardRadialDouble RowMetric SystemSteelFront CombinationResin Forming-7*** series-ADF----

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 01228163660$820021000StandardRadial / ThrustDouble RowMetric SystemSteelFront CombinationResin Forming-7*** series-ADF/GN---

฿ 1,100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 01228163660$820021000StandardRadialDouble RowMetric SystemSteelParallel CombinationResin Forming-7*** series-ADT----

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 51228163660$820021000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-Bearing for the main shaft-UA (25°)DB/GMP5-U

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 51228163660$820021000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-Bearing for the main shaft-UA (25°)DB/GNP5-U

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 51228163660$820021000StandardRadialDouble RowMetric SystemSteelFront CombinationResin Forming-Bearing for the main shaft-UA (25°)DF/GMP5-U

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 51228163660$820021000StandardRadialDouble RowMetric SystemSteelFront CombinationResin Forming-Bearing for the main shaft-UA (25°)DF/GNP5-U

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 51228163660$820021000StandardRadial / ThrustDouble RowMetric SystemSteelBack CombinationResin Forming-Bearing for the main shaft-ADB/GMP5-U

฿ 309.86

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 015329580023000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series819-6194A-----

฿ 322.73

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 015329580023,000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series-A-----

฿ 707.36

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) 3 Day(s) -Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 0153299,40018,000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-ADB----

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 0153218940018000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-ADB/GL---

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 0153218940018000StandardRadialDouble RowMetric SystemSteelParallel CombinationResin Forming-7*** series-ADT----

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 515329580023000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series-A--P5--

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 5153218940018000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-CDB/GNP5--

฿ 694.49

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) 3 Day(s) -Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 0153218940018000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series819-6394ADB----

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 0153218940018000StandardRadial / ThrustDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-ADB/GL---

฿ 1,283.33

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) 60 Day(s) 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 0153218940018000StandardRadialDouble RowMetric SystemSteelParallel CombinationResin Forming-7*** series-ADT----

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 5153218940018000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-Bearing for the main shaft-UA (25°)DB/GNP5-U

฿ 324.67

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 0173510715021000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series819-6196A-----

฿ 343.30

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 0173510715021,000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series-A-----

฿ 620.32

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) 11 Day(s) -Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 01735101160017,000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-ADB----

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 01735201160017000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-ADB/GN---

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 0173510715021000StandardRadialSingle RowMetric SystemSteel-Momi removing-7*** series-A---L1-

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 5173510715021000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series-CG/GNP5--

฿ 737.62

฿ 386.81

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 01735201160017000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series819-6396ADB----

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 01735201160017000StandardRadial / ThrustDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-ADB/GN---

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 41735201160017000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-ADB/GNP4--

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 0173510715021000StandardRadial / ThrustSingle RowMetric SystemSteel-Momi removing-7*** series-A---L1-

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 41735201160017000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-Bearing for the main shaft-UA (25°)DB/GNP4-U

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 51735201160017000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-Bearing for the main shaft-UA (25°)DB/GNP5-U

฿ 359.79

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 0204212970019000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series819-6198A-----

฿ 372.66

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 02042129,70019,000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series-A-----

฿ 825.16

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 02042121580015,000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-ADB----

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 02042241580015000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-ADB/GM---

฿ 825.16

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 02042121580015,000StandardRadialDouble RowMetric SystemSteelFront CombinationResin Forming-7*** series-ADF----

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 0204212970019000StandardRadialSingle RowMetric SystemSteel-Momi removing-7*** series-A---L1-

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 4204212970019000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series-A--P4--

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 42042241580015000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-CDB/GMP4--

฿ 5,283.33

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 42042241580015000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-CDB/GNP4--

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 4204212970019000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series-C--P4--

฿ 810.47

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 02042241580015000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series819-6399ADB----

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 52042241580015000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-ADB/GNP5--

฿ 812.28

฿ 446.43

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 02042241580015000StandardRadialDouble RowMetric SystemSteelFront CombinationResin Forming-7*** series-ADF----

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 4204212970019000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series-A--P4--

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 5204212970019000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series-A--P5--

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 52042241580015000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-Bearing for the main shaft-UA (25°)DB/GNP5-U

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 5204212970019000StandardRadialSingle RowMetric SystemSteel-Resin Forming-Bearing for the main shaft-A--P5-U

฿ 453.06

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 02547121070016000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series819-6200A-----

฿ 426.46

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Same day -Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 02547121070016,000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series-A-----

฿ 920.17

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) 5 Day(s) -Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 02547121750012,000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-ADB----

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 02547241750012000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-ADB/GN---

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 02547121070016000StandardRadialSingle RowMetric SystemSteel-Momi removing-7*** series-A---L1-

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 02547241750012000StandardRadialDouble RowMetric SystemSteelBack CombinationMomi removing-7*** series-ADB--L1-

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 42547241750012000StandardRadialDouble RowMetric SystemSteelFront CombinationResin Forming-7*** series-CDF/GNP4--

฿ 2,700.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 52547241750012000StandardRadialDouble RowMetric SystemSteelFront CombinationResin Forming-7*** series-CDF/GNP5--

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 42547121070016000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series-C--P4--

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 52547121070016000StandardRadialSingle RowMetric SystemSteel-Resin Forming-7*** series-C--P5--

฿ 962.11

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) 3 Day(s) -Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 02547241750012000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series819-6402ADB----

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote -Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 02547121750012,000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-ADB/GN---

฿ 3,621.45

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) 3 Day(s) 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 42547241750012000StandardRadialDouble RowMetric SystemSteelBack CombinationResin Forming-7*** series-ADB/GNP4--

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Single Row)SteelOpen TypeFlatGrade 02547121070016000StandardRadial / ThrustSingle RowMetric SystemSteel-Momi removing-7*** series-A---L1-

฿ 100.00

ANGULAR CONTACT BALL BEARINGS 1 Piece(s) Quote 10Angular Contact Ball (Double Row)SteelOpen TypeFlatGrade 02547241750012000StandardRadial / ThrustDouble RowMetric SystemSteelBack CombinationMomi removing-7*** series-ADB--L1-

Loading...