(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Designed so the conical vertex of the raceway surfaces of the inner and outer rings and rollers converge at one point on the centerline of the bearing.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | I.D. (Ø) | O.D. (Ø) | Width (mm) | Number of Raceway Ring Rows | Outer Ring Type | Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Clearance sign | Accuracy (Class) | Bearing Ring Type | Acoustic Symbol | Format | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Symbols of Lubrication Amount | Holder Color | Low Torque Specification | Internal Symbol | Material Symbol | Spacer, Sleeve symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 48,640.75 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 150 | 225 | 56 | Double Row | With V Groove | - | 300000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | NA | NA | +L | ||
฿ 90,827.79 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Tapered Roller | 160 | 270 | 86 | Double Row | With V Groove | - | 540000 | - | C3 | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | NA | NA | +L | ||
฿ 75,040.13 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Tapered Roller | 160 | 290 | 115 | Double Row | With V Groove | - | 800000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | NA | NA | +L | ||
฿ 97,649.62 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Tapered Roller | 180 | 300 | 120 | Double Row | With V Groove | - | 940000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | NA | NA | +L | ||
฿ 187,141.77 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 220 | 370 | 150 | Double Row | With V Groove | - | 1460000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | NA | NA | +L | ||
฿ 308,215.95 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 300 | 460 | 118 | Double Row | With V Groove | - | 1130000 | - | C3 | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | A | NA | +L | ||
฿ 25,816.30 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 160 | 290 | 52 | Single Row | Flat | - | 470000 | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 23,055.03 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 170 | 310 | 57 | Single Row | Flat | - | 525000 | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 25,988.10 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 180 | 320 | 57 | Single Row | Flat | - | 520000 | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 94,501.52 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 180 | 320 | 57 | Single Row | Flat | - | 520000 | - | NA | NA | NA | NA | - | NA | NA | NA | P5 | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 29,410.03 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 190 | 340 | 60 | Single Row | Flat | - | 580000 | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 37,557.45 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 200 | 360 | 64 | Single Row | Flat | - | 645000 | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 62,464.86 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Cylindrical Roller | 240 | 440 | 79 | Single Row | Flat | - | 990000 | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 324.12 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 17 | 47 | 15.25 | Single Row | Flat | - | 22000 | - | NA | - | - | - | Standard | NA | NA | - | NA | D | NA | - | - | - | NA | NA | NA | ||
฿ 39,100.62 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 130 | 280 | 63.75 | Single Row | Flat | - | 545000 | - | NA | - | - | - | Standard | NA | NA | - | NA | D | NA | - | - | - | NA | NA | NA | ||
฿ 42,402.95 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 140 | 300 | 67.75 | Single Row | Flat | - | 600000 | - | NA | - | - | - | Standard | NA | NA | - | NA | D | NA | - | - | - | NA | NA | NA | ||
฿ 55,244.42 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 150 | 320 | 72 | Single Row | Flat | - | 690000 | - | NA | - | - | - | Standard | NA | NA | - | NA | D | NA | - | - | - | NA | NA | NA | ||
฿ 165,678.87 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 240 | 440 | 127 | Single Row | Flat | - | 1630000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | NA | NA | NA | ||
฿ 309,905.98 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Tapered Roller | 260 | 480 | 137 | Single Row | Flat | - | 1900000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | NA | NA | NA | ||
฿ 30,224.77 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 130 | 280 | 98.75 | Single Row | Flat | - | 830000 | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 37,720.40 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 140 | 300 | 107.75 | Single Row | Flat | - | 985000 | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 60,220.27 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Cylindrical Roller | 160 | 340 | 121 | Single Row | Flat | - | 1210000 | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 136,877.03 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 320 | 440 | 76 | Single Row | Flat | - | 900000 | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 155,244.92 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 340 | 460 | 76 | Single Row | Flat | - | 910000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | NA | NA | NA | ||
฿ 147,884.65 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 360 | 480 | 76 | Single Row | Flat | - | 945000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | NA | NA | NA | ||
฿ 183,472.57 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 380 | 520 | 87 | Single Row | Flat | - | 1210000 | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 8,712.82 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Tapered Roller | 55 | 100 | 60 | Double Row | With V Groove | - | 188000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | NA | NA | +L | ||
฿ 18,133.13 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 65 | 120 | 56 | Double Row | With V Groove | - | 210000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | NA | NA | +L | ||
฿ 6,569.00 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 70 | 125 | 59 | Double Row | With V Groove | - | 227000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | NA | NA | +L | ||
฿ 22,774.38 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 80 | 140 | 61 | Double Row | With V Groove | - | 269000 | - | C3 | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | NA | NA | +L | ||
฿ 29,011.68 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 80 | 140 | 64 | Double Row | With V Groove | - | 269000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | NA | NA | +L | ||
฿ 17,491.37 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 80 | 140 | 78 | Double Row | With V Groove | - | 330000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | NA | NA | +L | ||
฿ 34,888.79 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Tapered Roller | 100 | 180 | 107 | Double Row | With V Groove | - | 555000 | - | C3 | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | NA | NA | +L | ||
฿ 39,100.62 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 110 | 200 | 121 | Double Row | With V Groove | - | 685000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | NA | NA | +L | ||
฿ 59,646.85 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 120 | 215 | 132 | Double Row | With V Groove | - | 750000 | - | C3 | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | NA | NA | +L | ||
฿ 249.41 ฿ 191.67 | NSKTAPEREDROLLERBEARINGS | 1 Piece(s) | Same day | 10 | Tapered Roller | 15 | 35 | 11.75 | Single Row | Flat | 11000 | 14800 | 13200 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | - | NA | NA | ||
฿ 267.74 ฿ 189.00 | NSKTAPEREDROLLERBEARINGS | 1 Piece(s) | Same day | 10 | Tapered Roller | 17 | 40 | 13.25 | Single Row | - | 9500 | 20100 | 19900 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 869.42 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 17 | 40 | 13.25 | Single Row | Flat | - | 20100 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 278.22 ฿ 208.33 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | Tapered Roller | 20 | 47 | 15.25 | Single Row | - | 8000 | 27900 | 28500 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 943.66 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 17 Day(s) | 10 | Tapered Roller | 20 | 47 | 15.25 | Single Row | Flat | - | 27900 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 310.29 ฿ 217.76 | NSKTAPEREDROLLERBEARINGS | 1 Piece(s) | Same day | 10 | Tapered Roller | 25 | 52 | 16.25 | Single Row | - | 7100 | 32000 | 35000 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 1,024.47 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Tapered Roller | 25 | 52 | 16.25 | Single Row | Flat | - | 32000 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 373.14 ฿ 262.13 | NSKTAPEREDROLLERBEARINGS | 1 Piece(s) | Same day | 10 | Tapered Roller | 30 | 62 | 17.25 | Single Row | - | 6000 | 43000 | 47500 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 1,270.96 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Tapered Roller | 30 | 62 | 17.25 | Single Row | Flat | - | 43000 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 430.09 ฿ 296.68 | NSKTAPEREDROLLERBEARINGS | 1 Piece(s) | Same day | 10 | Tapered Roller | 35 | 72 | 18.25 | Single Row | - | 5300 | 54000 | 59500 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 1,455.57 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | Tapered Roller | 35 | 72 | 18.25 | Single Row | Flat | - | 54000 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 511.25 ฿ 371.68 | NSKTAPEREDROLLERBEARINGS | 1 Piece(s) | Same day | 10 | Tapered Roller | 40 | 80 | 19.75 | Single Row | - | 4800 | 63500 | 70000 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 1,632.12 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 40 | 80 | 19.75 | Single Row | Flat | - | 63500 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 643.49 ฿ 336.42 | NSKTAPEREDROLLERBEARINGS | 1 Piece(s) | Same day | 10 | Tapered Roller | 45 | 85 | 20.75 | Single Row | - | 4300 | 68500 | 79500 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 2,044.72 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | Tapered Roller | 45 | 85 | 20.75 | Single Row | Flat | - | 68500 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 794.72 ฿ 498.37 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | Tapered Roller | 50 | 90 | 21.75 | Single Row | - | 4000 | 76000 | 91500 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 2,312.79 | NSKTAPEREDROLLERBEARINGS | 1 Piece(s) | Quote | 10 | Tapered Roller | 50 | 90 | 21.75 | Single Row | Flat | - | 76000 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 793.40 ฿ 476.20 | NSK | 1 Piece(s) | Same day | 10 | Tapered Roller | 55 | 100 | 22.75 | Single Row | - | 3600 | 94500 | 113000 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 947.33 ฿ 733.33 | NSK | 1 Piece(s) | Same day | 10 | Tapered Roller | 60 | 110 | 23.75 | Single Row | - | 3400 | 104000 | 123000 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 3,117.82 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Tapered Roller | 60 | 110 | 23.75 | Single Row | Flat | - | 104000 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 1,061.48 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Tapered Roller | 65 | 120 | 24.75 | Single Row | Flat | - | 122000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 1,282.52 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Tapered Roller | 70 | 125 | 26.25 | Single Row | Flat | - | 132000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 4,646.93 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 20 Day(s) | 10 | Tapered Roller | 70 | 125 | 26.25 | Single Row | Flat | - | 132000 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 1,345.02 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Tapered Roller | 75 | 130 | 27.25 | Single Row | Flat | - | 143000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 4,865.38 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 17 Day(s) | 10 | Tapered Roller | 75 | 130 | 27.25 | Single Row | Flat | - | 143000 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 1,536.08 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Tapered Roller | 80 | 140 | 28.25 | Single Row | Flat | - | 157000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 5,580.29 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Tapered Roller | 80 | 140 | 28.25 | Single Row | Flat | - | 157000 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 2,031.00 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | Tapered Roller | 85 | 150 | 30.5 | Single Row | Flat | - | 184000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 7,407.29 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Tapered Roller | 85 | 150 | 30.5 | Single Row | Flat | - | 184000 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 2,439.02 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | Tapered Roller | 90 | 160 | 32.5 | Single Row | Flat | - | 201000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 8,916.55 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 17 Day(s) | 10 | Tapered Roller | 90 | 160 | 32.5 | Single Row | Flat | - | 201000 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 2,948.65 | NSKTAPEREDROLLERBEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 95 | 170 | 34.5 | Single Row | Flat | - | 223000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 10,447.15 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 95 | 170 | 34.5 | Single Row | Flat | - | 223000 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 3,627.03 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Tapered Roller | 100 | 180 | 37 | Single Row | Flat | - | 255000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 13,305.33 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Tapered Roller | 100 | 180 | 37 | Single Row | Flat | - | 255000 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 5,594.60 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Tapered Roller | 105 | 190 | 39 | Single Row | Flat | - | 280000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 19,289.13 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 105 | 190 | 39 | Single Row | Flat | - | 280000 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 6,396.40 | NSKTAPEREDROLLERBEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Tapered Roller | 110 | 200 | 41 | Single Row | Flat | - | 315000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 22,040.65 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 110 | 200 | 41 | Single Row | Flat | - | 315000 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 9,699.55 | NSKTAPEREDROLLERBEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Tapered Roller | 120 | 215 | 43.5 | Single Row | Flat | - | 335000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 36,341.41 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Tapered Roller | 120 | 215 | 43.5 | Single Row | Flat | - | 335000 | - | NA | - | - | - | Standard | NA | NA | - | P5 | NA | NA | - | - | - | J | NA | NA | ||
฿ 13,979.45 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Tapered Roller | 130 | 230 | 43.75 | Single Row | Flat | - | 375000 | - | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 276.25 ฿ 201.66 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | Tapered Roller | 15 | 42 | 14.25 | Single Row | - | 9500 | 23600 | 21100 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 326.75 ฿ 226.67 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | Tapered Roller | 17 | 47 | 15.25 | Single Row | - | 8500 | 29200 | 26700 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 298.51 ฿ 241.67 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | Tapered Roller | 20 | 52 | 16.25 | Single Row | - | 7500 | 35000 | 33500 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 429.82 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | Tapered Roller | 25 | 62 | 18.25 | Single Row | - | 6300 | 47500 | 46000 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 518.80 ฿ 385.00 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | Tapered Roller | 30 | 72 | 20.75 | Single Row | - | 5300 | 59500 | 60000 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 613.46 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Tapered Roller | 35 | 80 | 22.75 | Single Row | - | 4300 | 62000 | 68000 | NA | - | - | - | Steep slope | NA | NA | - | NA | D | NA | - | - | - | J | NA | NA | ||
฿ 541.67 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | Tapered Roller | 35 | 80 | 22.75 | Single Row | - | 4800 | 76000 | 79000 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 869.92 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | Tapered Roller | 40 | 90 | 25.25 | Single Row | - | 3800 | 80000 | 89500 | NA | - | - | - | Steep slope | NA | NA | - | NA | D | NA | - | - | - | J | NA | NA | ||
฿ 881.60 ฿ 664.99 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | Tapered Roller | 40 | 90 | 25.25 | Single Row | - | 4300 | 90500 | 101000 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 1,097.30 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Tapered Roller | 45 | 100 | 27.25 | Single Row | - | 3400 | 95500 | 109000 | NA | - | - | - | Steep slope | NA | NA | - | NA | D | NA | - | - | - | J | NA | NA | ||
฿ 1,047.25 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Tapered Roller | 45 | 100 | 27.25 | Single Row | - | 3800 | 112000 | 127000 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 998.33 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | Tapered Roller | 50 | 110 | 29.25 | Single Row | - | 3400 | 130000 | 148000 | NA | - | - | - | Standard | NA | NA | - | NA | NA | NA | - | - | - | J | NA | NA | ||
฿ 1,416.85 | NSK | 1 Piece(s) | 8 Day(s) | 10 | Tapered Roller | 55 | 120 | 31.5 | Single Row | - | 2800 | 131000 | 153000 | NA | - | - | - | Steep slope | NA | NA | - | NA | D | NA | - | - | - | J | NA | NA |
Loading...
Load Direction | Radial | Outer Ring | With Outer Ring | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Size Standards | Metric System | Specifications | Standard |
Rolling Element Material | Steel | Retainer Type | Punching | Special Configurations Code | NA |
How can we improve?
How can we improve?