(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cylindrical roller bearings are suitable for applications involving high-speed rotation because the friction between the rolling elements and the flange of the track wheel is small.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | I.D. (Ø) | O.D. (Ø) | Width (mm) | Number of Raceway Ring Rows | Size Standards | Outer Ring Type | Retainer Type | Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Clearance sign | Accuracy (Class) | Bearing Ring Type | Acoustic Symbol | Format | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Combination symbol | Special Configurations Code | Symbols of Lubrication Amount | Holder Color | Low Torque Specification | Internal Symbol | Spacer, Sleeve symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,129.72 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 85 | 150 | 39 | Single Row | Metric System | Flat | Punching | - | 330000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 21,740.53 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 85 | 150 | 39 | Single Row | Metric System | Flat | Momi removing | - | 330000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 19,175.23 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | Cylindrical Roller | 90 | 155 | 39 | Single Row | Metric System | Flat | Punching | - | 350000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 23,984.68 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 90 | 155 | 39 | Single Row | Metric System | Flat | Momi removing | - | 350000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 88,900.00 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 7 Day(s) | 10 | Cylindrical Roller | 100 | 170 | 42 | Single Row | Metric System | Flat | Punching | - | 410000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 26,809.97 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 100 | 170 | 42 | Single Row | Metric System | Flat | Momi removing | - | 410000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 27,405.00 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 17 Day(s) | 10 | Cylindrical Roller | 110 | 190 | 48 | Single Row | Metric System | Flat | Punching | - | 530000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 27,177.33 | NSKSPHERICALROLLERBEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 120 | 210 | 54 | Single Row | Metric System | Flat | Punching | - | 645000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 29,390.87 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 120 | 210 | 54 | Single Row | Metric System | Flat | Momi removing | - | 645000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 23,593.00 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | Cylindrical Roller | 130 | 225 | 58 | Single Row | Metric System | Flat | Punching | - | 740000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 29,562.00 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 130 | 225 | 58 | Single Row | Metric System | Flat | Momi removing | - | 740000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 31,360.37 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 140 | 240 | 60 | Single Row | Metric System | Flat | Punching | - | 840000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 33,230.68 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 140 | 240 | 60 | Single Row | Metric System | Flat | Momi removing | - | 840000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 36,651.35 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Cylindrical Roller | 150 | 250 | 60 | Single Row | Metric System | Flat | Punching | - | 870000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 36,651.35 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Cylindrical Roller | 150 | 250 | 60 | Single Row | Metric System | Flat | Momi removing | - | 870000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 45,521.85 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 160 | 270 | 67 | Single Row | Metric System | Flat | Punching | - | 1010000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 45,521.85 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 160 | 270 | 67 | Single Row | Metric System | Flat | Momi removing | - | 1010000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 55,405.76 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 170 | 280 | 67 | Single Row | Metric System | Flat | Punching | - | 1050000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 55,405.76 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 170 | 280 | 67 | Single Row | Metric System | Flat | Momi removing | - | 1050000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 49,126.82 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 180 | 300 | 73 | Single Row | Metric System | Flat | Punching | - | 1230000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 62,753.48 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 17 Day(s) | 10 | Cylindrical Roller | 180 | 300 | 73 | Single Row | Metric System | Flat | Momi removing | - | 1230000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 65,511.27 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 190 | 320 | 78 | Single Row | Metric System | Flat | Punching | - | 1370000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 65,511.27 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 190 | 320 | 78 | Single Row | Metric System | Flat | Momi removing | - | 1370000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 69,698.00 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 200 | 340 | 85 | Single Row | Metric System | Flat | Punching | - | 1570000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 87,164.13 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 200 | 340 | 85 | Single Row | Metric System | Flat | Momi removing | - | 1570000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 109,544.20 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 220 | 360 | 85 | Single Row | Metric System | Flat | Momi removing | - | 1340000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 100,537.00 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 240 | 380 | 85 | Single Row | Metric System | Flat | Momi removing | - | 1360000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 153,570.63 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 260 | 420 | 95 | Single Row | Metric System | Flat | Momi removing | - | 1700000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 183,472.57 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 280 | 440 | 95 | Single Row | Metric System | Flat | Momi removing | - | 1830000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 14,000.38 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 60 | 130 | 42 | Single Row | Metric System | Flat | Punching | - | 330000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 12,296.85 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 60 | 130 | 42 | Single Row | Metric System | Flat | Momi removing | - | 330000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 15,172.04 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 65 | 140 | 45 | Single Row | Metric System | Flat | Punching | - | 405000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 13,322.52 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | Cylindrical Roller | 65 | 140 | 45 | Single Row | Metric System | Flat | Momi removing | - | 405000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 17,475.65 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 70 | 150 | 48 | Single Row | Metric System | Flat | Punching | - | 450000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 16,170.22 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 70 | 150 | 48 | Single Row | Metric System | Flat | Momi removing | - | 450000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 18,766.47 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 60 Day(s) | 10 | Cylindrical Roller | 75 | 160 | 51 | Single Row | Metric System | Flat | Punching | - | 515000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 14,728.35 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 75 | 160 | 51 | Single Row | Metric System | Flat | Momi removing | - | 515000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 20,851.63 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 17 Day(s) | 10 | Cylindrical Roller | 80 | 170 | 54 | Single Row | Metric System | Flat | Punching | - | 575000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 18,213.52 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 80 | 170 | 54 | Single Row | Metric System | Flat | Momi removing | - | 575000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 21,857.72 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 85 | 180 | 58 | Single Row | Metric System | Flat | Punching | - | 630000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 23,631.85 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 17 Day(s) | 10 | Cylindrical Roller | 85 | 180 | 58 | Single Row | Metric System | Flat | Momi removing | - | 630000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 27,802.17 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 90 | 190 | 60 | Single Row | Metric System | Flat | Punching | - | 695000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 24,305.40 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 90 | 190 | 60 | Single Row | Metric System | Flat | Momi removing | - | 695000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 27,993.25 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Cylindrical Roller | 100 | 210 | 67 | Single Row | Metric System | Flat | Punching | - | 840000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 27,993.25 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Cylindrical Roller | 100 | 210 | 67 | Single Row | Metric System | Flat | Momi removing | - | 840000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 37,266.27 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 110 | 230 | 73 | Single Row | Metric System | Flat | Punching | - | 1010000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 40,313.15 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 110 | 230 | 73 | Single Row | Metric System | Flat | Momi removing | - | 1010000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 47,660.87 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 120 | 250 | 78 | Single Row | Metric System | Flat | Punching | - | 1160000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 47,660.87 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 60 Day(s) | 10 | Cylindrical Roller | 120 | 250 | 78 | Single Row | Metric System | Flat | Momi removing | - | 1160000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 54,810.00 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 130 | 270 | 85 | Single Row | Metric System | Flat | Punching | - | 1330000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 54,810.00 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 60 Day(s) | 10 | Cylindrical Roller | 130 | 270 | 85 | Single Row | Metric System | Flat | Momi removing | - | 1330000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 56,051.80 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 140 | 280 | 85 | Single Row | Metric System | Flat | Punching | - | 1370000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 56,051.80 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 140 | 280 | 85 | Single Row | Metric System | Flat | Momi removing | - | 1370000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 75,056.40 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 150 | 300 | 90 | Single Row | Metric System | Flat | Punching | - | 1580000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 70,962.62 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | Cylindrical Roller | 150 | 300 | 90 | Single Row | Metric System | Flat | Momi removing | - | 1580000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 97,704.78 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 160 | 320 | 95 | Single Row | Metric System | Flat | Punching | - | 1740000 | - | NA | NA | NA | E | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 90,282.52 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 160 | 320 | 95 | Single Row | Metric System | Flat | Momi removing | - | 1740000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 82,959.00 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 170 | 340 | 103 | Single Row | Metric System | Flat | Momi removing | - | 1680000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 206,530.43 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 200 | 400 | 122 | Single Row | Metric System | Flat | Momi removing | - | 2290000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 229,333.83 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 220 | 420 | 122 | Single Row | Metric System | Flat | Momi removing | - | 2350000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 255,016.27 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 240 | 440 | 122 | Single Row | Metric System | Flat | Momi removing | - | 2420000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 323,696.74 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 260 | 480 | 132 | Single Row | Metric System | Flat | Momi removing | - | 2820000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 367,385.87 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 280 | 520 | 145 | Single Row | Metric System | Flat | Momi removing | - | 3400000 | - | NA | NA | NA | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 99,094.89 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 260 | 480 | 89 | Single Row | Metric System | Flat | Punching | - | 1190000 | - | NA | NA | NA | NA | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 57,987.39 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 180 | 380 | 83 | Single Row | Metric System | Flat | Punching | - | 935000 | - | NA | NA | NA | NA | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 64,540.76 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 190 | 400 | 86 | Single Row | Metric System | Flat | Punching | - | 1010000 | - | NA | NA | NA | NA | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 77,647.50 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 170 | 360 | 127 | Single Row | Metric System | Flat | Punching | - | 1370000 | - | NA | NA | NA | NA | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 85,789.57 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 180 | 380 | 134 | Single Row | Metric System | Flat | Punching | - | 1520000 | - | NA | NA | NA | NA | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 196,858.51 | NSK TAPERED ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 400 | 540 | 87 | Single Row | Metric System | Flat | Punching | - | 1250000 | - | NA | NA | NA | NA | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 7,217.98 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 105 | 160 | 26 | Single Row | Metric System | Flat | Punching | - | 109000 | - | C3 | NA | N Type | NA | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 762.63 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 20 Day(s) | 10 | Cylindrical Roller | 20 | 47 | 14 | Single Row | Metric System | Flat | Punching | 15000 | 15400 | 12700 | NA | NA | N Type | NA | - | W | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 817.63 | NSKCYLINDRICALBEARINGS | 1 Piece(s) | 17 Day(s) | 10 | Cylindrical Roller | 25 | 52 | 15 | Single Row | Metric System | Flat | Punching | 13000 | 17700 | 15700 | NA | NA | N Type | NA | - | W | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 924.28 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Cylindrical Roller | 30 | 62 | 16 | Single Row | Metric System | Flat | Punching | 11000 | 24900 | 23300 | NA | NA | N Type | NA | - | W | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 1,101.63 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | Cylindrical Roller | 35 | 72 | 17 | Single Row | Metric System | Flat | Punching | 9500 | 35500 | 34000 | NA | NA | N Type | NA | - | W | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 1,360.69 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | Quote | 10 | Cylindrical Roller | 40 | 80 | 18 | Single Row | Metric System | Flat | Resin Forming | - | 43500 | - | NA | NA | N Type | NA | - | T | E | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 1,294.60 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Cylindrical Roller | 40 | 80 | 18 | Single Row | Metric System | Flat | Punching | 8500 | 43500 | 43000 | NA | NA | N Type | NA | - | W | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 1,384.15 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | Cylindrical Roller | 45 | 85 | 19 | Single Row | Metric System | Flat | Punching | 7500 | 46000 | 47000 | NA | NA | N Type | NA | - | W | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 1,591.43 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | Cylindrical Roller | 50 | 90 | 20 | Single Row | Metric System | Flat | Punching | 7100 | 48000 | 51000 | NA | NA | N Type | NA | - | W | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 1,929.82 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 17 Day(s) | 10 | Cylindrical Roller | 55 | 100 | 21 | Single Row | Metric System | Flat | Punching | 5040 | 58000 | 62500 | NA | Class 0 | N Type | NA | - | W | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 2,452.25 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Cylindrical Roller | 65 | 120 | 23 | Single Row | Metric System | Flat | Punching | 4240 | 84000 | 94500 | NA | Class 0 | N Type | NA | - | W | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 2,669.72 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Cylindrical Roller | 70 | 125 | 24 | Single Row | Metric System | Flat | Punching | 4000 | 83500 | 95000 | NA | Class 0 | N Type | NA | - | W | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 3,343.50 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Cylindrical Roller | 75 | 130 | 25 | Single Row | Metric System | Flat | Punching | 3840 | 96500 | 111000 | NA | Class 0 | N Type | NA | - | W | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 3,678.87 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | Cylindrical Roller | 80 | 140 | 26 | Single Row | Metric System | Flat | Punching | 3600 | 106000 | 122000 | NA | Class 0 | N Type | NA | - | W | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 3,847.30 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | Cylindrical Roller | 85 | 150 | 28 | Single Row | Metric System | Flat | Punching | 3440 | 120000 | 140000 | NA | Class 0 | N Type | NA | - | W | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 4,831.82 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | Cylindrical Roller | 90 | 160 | 30 | Single Row | Metric System | Flat | Punching | 3200 | 152000 | 178000 | NA | Class 0 | N Type | NA | - | W | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 5,237.39 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 95 | 170 | 32 | Single Row | Metric System | Flat | Punching | 3040 | 166000 | 196000 | NA | Class 0 | N Type | NA | - | W | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 6,621.17 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 100 | 180 | 34 | Single Row | Metric System | Flat | Punching | 2880 | 183000 | 217000 | NA | Class 0 | N Type | NA | - | W | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 9,106.63 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | Cylindrical Roller | 105 | 190 | 36 | Single Row | Metric System | Flat | Momi removing | 3400 | 201000 | 241000 | NA | Class 0 | N Type | NA | - | M | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 9,106.63 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | Cylindrical Roller | 105 | 190 | 36 | Single Row | Metric System | Flat | Punching | 2720 | 201000 | 241000 | NA | Class 0 | N Type | NA | - | W | NA | NA | NA | - | NA | NA | NA | NA | NA | - | ||
฿ 11,878.05 | NSK CYLINDRICAL BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | Cylindrical Roller | 110 | 200 | 38 | Single Row | Metric System | Flat | Momi removing | - | 229000 | - | C | NA | N Type | NA | - | M | E | NA | NA | - | NA | NA | NA | NA | NA | - |
Loading...
Load Direction | Radial | Outer Ring | With Outer Ring | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Specifications | Standard | Rolling Element Material | Steel |
Symbol of contact angle | NA | Material Symbol | NA |
How can we improve?
How can we improve?