1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FS Series [Short Stroke]

FS Series [Short Stroke]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,023.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adjustable shock absorber that has a short overall length and can be installed even in places with little installation space.
[Features]
· A compact, characteristically adjustable damper suitable for mounting in confined spaces due to the shortened stroke.
· Three types of mounting screw sizes, M20 to M27, with 6 mm strokes.
· Compact design allows easy installation.
[Applications]
· Ideal for absorbing impact at the collision end of precision equipment, various devices, molding machines, heavy electric equipment, etc.

Part Number
FS-2006L-S
FS-2506L-S
FS-2706L-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSExternal Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)

฿ 3,061.04

SOFT ABSORBERS(FS) 1 Piece(s) Same day 10M20207.860392016.720200

฿ 3,023.15

SOFT ABSORBERS(FS) 1 Piece(s) 3 Day(s) 10M252511.790588019.625300

฿ 3,085.32

SOFT ABSORBERS(FS) 1 Piece(s) 8 Day(s) 10M272715.6120784022.627350

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Stroke(mm) 6
Orifice Structure Single Orifice Operating Environment Standard Body Material Steel
Maximum Collision Velocity(m/s) 1 Minimum Collision Velocity(m/s) 0.3 Full Length(mm) 55
Max. Operating Cycle(cycle/min) 60 Allowable Angular Misalignment Degree(deg) 2.5 Operating Temperature Range(°C) -5::70
Cap No