(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The KANA standard SUS (stainless steel) A-type sprocket has excellent corrosion-resistance and durability, and can be used in a variety of operating environments.
· Available with 10T to 40T teeth for 40 frequently used chain numbers. Easy to transform into 1-sided boss or 2-sided boss by boss welding.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Teeth (T) | Shaft Hole Dia. d (mm) | Minimum Shaft Bore Diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 525.83 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 10 | 9 | 10 | ||
฿ 504.21 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 11 | 10 | 11 | ||
฿ 592.23 | SPROCKET(SUS40A) | 1 Piece(s) | 5 Day(s) | 12 | 10 | 11 | ||
฿ 559.65 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 13 | 12 | 13 | ||
฿ 567.91 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 14 | 12 | 13 | ||
฿ 639.62 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 15 | 12 | 13 | ||
฿ 695.94 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 16 | 13 | 14 | ||
฿ 775.23 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 17 | 13 | 14 | ||
฿ 782.30 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 18 | 13 | 14 | ||
฿ 906.68 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 19 | 14 | 15 | ||
฿ 1,001.63 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 20 | 14 | 15 | ||
฿ 1,288.89 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 22 | 14 | 15 | ||
฿ 1,258.01 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 23 | 14 | 15 | ||
฿ 1,398.23 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 24 | 14 | 15 | ||
฿ 1,383.00 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 25 | 14 | 15 | ||
฿ 1,264.45 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 26 | 14 | 15 | ||
฿ 1,451.82 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 27 | 14 | 15 | ||
฿ 1,588.11 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 28 | 14 | 15 | ||
฿ 1,657.80 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 29 | 14 | 15 | ||
฿ 1,906.14 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 30 | 14 | 15 | ||
฿ 2,030.79 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 31 | 14 | 15 | ||
฿ 2,190.92 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 32 | 14 | 15 | ||
฿ 2,249.46 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 33 | 14 | 15 | ||
฿ 2,447.69 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 34 | 14 | 15 | ||
฿ 2,607.83 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 35 | 14 | 15 | ||
฿ 2,818.76 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 36 | 16 | 17 | ||
฿ 2,906.48 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 37 | 16 | 17 | ||
฿ 2,871.73 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 38 | 16 | 17 | ||
฿ 2,995.78 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 39 | 16 | 17 | ||
฿ 3,383.48 | SPROCKET(SUS40A) | 1 Piece(s) | 10 Day(s) | 40 | 16 | 17 |
Loading...
Sprocket Shape | Shape A | Chain No. | 40 | Number of Strands | 1 |
---|---|---|---|---|---|
Material | Stainless Steel | Chain Type | Standard | Type | Pilot Holes Types |
Shaft Type | Standard Pilot Holes | Surface Treatment | No |
How can we improve?
How can we improve?