(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
FBN finished sprocket has shaft hole tolerance H7, standard grade parallel keys that satisfy JIS standards, metric coarse machining, and hex socket head screws already inserted.
[Features]
· BN finished sprocket has shaft hole tolerance H7, standard grade parallel keys that satisfy JIS standards, metric coarse machining, and hex socket head screws already inserted.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Teeth (T) | Shaft Hole Dia. d (mm) |
---|---|---|---|---|---|---|---|
฿ 1,787.63 | SPROCKET(FBN2080B) | 1 Piece(s) | 10 Day(s) | 19 | 30 | ||
฿ 1,901.23 | SPROCKET(FBN2080B) | 1 Piece(s) | 10 Day(s) | 19 | 35 | ||
฿ 1,901.23 | SPROCKET(FBN2080B) | 1 Piece(s) | 10 Day(s) | 19 | 40 | ||
฿ 2,291.72 | SPROCKET(FBN2080B) | 1 Piece(s) | 10 Day(s) | 21 | 30 | ||
฿ 2,291.72 | SPROCKET(FBN2080B) | 1 Piece(s) | 10 Day(s) | 21 | 35 | ||
฿ 2,291.72 | SPROCKET(FBN2080B) | 1 Piece(s) | 10 Day(s) | 21 | 40 | ||
฿ 2,291.72 | SPROCKET(FBN2080B) | 1 Piece(s) | 10 Day(s) | 21 | 45 | ||
฿ 2,751.75 | SPROCKET(FBN2080B) | 1 Piece(s) | 10 Day(s) | 23 | 35 | ||
฿ 2,742.85 | SPROCKET(FBN2080B) | 1 Piece(s) | 10 Day(s) | 23 | 45 | ||
฿ 2,931.43 | SPROCKET(FBN2080B) | 1 Piece(s) | 10 Day(s) | 25 | 30 | ||
฿ 2,831.95 | SPROCKET(FBN2080B) | 1 Piece(s) | 10 Day(s) | 25 | 35 | ||
฿ 2,931.43 | SPROCKET(FBN2080B) | 1 Piece(s) | 10 Day(s) | 25 | 40 | ||
฿ 2,931.43 | SPROCKET(FBN2080B) | 1 Piece(s) | 10 Day(s) | 25 | 45 |
Loading...
Sprocket Shape | Shape B | Chain No. | C2080H | Number of Strands | 1 |
---|---|---|---|---|---|
Material | Steel | Chain Type | Doubled Pitch | Type | Shaft hole machining type |
Shaft Type | Shaft hole machined | Surface Treatment | No | Roller Type | S Rollers |
How can we improve?
How can we improve?