(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||||
Screw Type | |||||||
Coarse | Fine | Material | Accessory | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-BNBMS | SL-BNBSS | SUS303 | Hex socket head cap screw (SUS304) | Degreasing | General environment | Anti-rust packing | General environment |
SH-BNBMS | SH-BNBSS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-BNBMS | SHD-BNBSS | Electrolytic polishing + precision cleaning |
Part Number |
SL-BNBMS8 |
SH-BNBMS10 |
SHD-BNBSS12 |
Part Number | M × Pitch | D | C | Screw Type | |||||||||||
Type | M | Coarse | Fine | (e1) | F1 | B1 | b1 | M2 | X | Y | Z | d | R | ||
(Coarse Screw) SL-BNBMS SH-BNBMS SHD-BNBMS (Fine Screw) SL-BNBSS SH-BNBSS SHD-BNBSS | 8 | 8 × 1.25 | 8 × 1.0 | 13 | 0.2 | 27.7 | 24 | 13 | 9 | M4 | 7 | 4 | 8.5 | 4.5 | 3.75 |
10 | 10 × 1.5 | 10 × 1.0 | 16 | 31.2 | 27 | 9 | 10 | ||||||||
12 | 12 × 1.75 | 12 × 1.0 | 17 | 34.6 | 30 | 16 | 12 | M5 | 9.5 | 4.5 | 11 | 5.5 | 4.5 | ||
15 | — | 15 × 1.0 | 21 | 41.6 | 36 | 19 | 14 | M6 | 12.5 | 5 | 11 | 7 | 5.5 | ||
16 | 16 × 2.0 | — | 12 | ||||||||||||
20 | 20 × 2.5 | 20 × 1.0 | 26 | 47.3 | 41 | 15 | 6.5 | 15 | |||||||
24 | 24 × 3.0 | — | 33 | 53.1 | 46 | 17 | 7.5 | 15 | |||||||
25 | — | 25 × 1.5 | |||||||||||||
30 | 30 × 3.5 | 30 × 1.5 | 39 | 0.5 | 57.7 | 50 | 20 | 19.5 | 8.5 | 18 |
Working Environment: General environment
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M | Screw Type | Cleaning Method |
---|---|---|---|---|---|---|---|---|
฿ 918.66 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M8×1.25 | Metric (Coarse) Thread | 精密洗浄 | |
฿ 950.24 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M10×1.5 | Metric (Coarse) Thread | 精密洗浄 | |
฿ 1,013.40 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M12×1.75 | Metric (Coarse) Thread | 精密洗浄 | |
฿ 1,082.30 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M16×2.0 | Metric (Coarse) Thread | 精密洗浄 | |
฿ 1,211.48 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M20×2.5 | Metric (Coarse) Thread | 精密洗浄 | |
฿ 1,245.93 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M24×3.0 | Metric (Coarse) Thread | 精密洗浄 | |
฿ 1,375.12 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M30×3.5 | Metric (Coarse) Thread | 精密洗浄 | |
฿ 889.95 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M8×1.0 | Metric (Fine) Thread | 精密洗浄 | |
฿ 915.79 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M10×1.0 | Metric (Fine) Thread | 精密洗浄 | |
฿ 978.95 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M12×1.0 | Metric (Fine) Thread | 精密洗浄 | |
฿ 1,088.04 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M15×1.0 | Metric (Fine) Thread | 精密洗浄 | |
฿ 1,171.29 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M20×1.0 | Metric (Fine) Thread | 精密洗浄 | |
฿ 1,254.55 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M25×1.5 | Metric (Fine) Thread | 精密洗浄 | |
฿ 1,311.96 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M30×1.5 | Metric (Fine) Thread | 精密洗浄 | |
฿ 927.27 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M8×1.25 | Metric (Coarse) Thread | 電解研磨+精密洗浄 | |
฿ 958.85 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M10×1.5 | Metric (Coarse) Thread | 電解研磨+精密洗浄 | |
฿ 1,022.01 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M12×1.75 | Metric (Coarse) Thread | 電解研磨+精密洗浄 | |
฿ 1,090.91 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M16×2.0 | Metric (Coarse) Thread | 電解研磨+精密洗浄 | |
฿ 1,220.10 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M20×2.5 | Metric (Coarse) Thread | 電解研磨+精密洗浄 | |
฿ 1,254.55 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M24×3.0 | Metric (Coarse) Thread | 電解研磨+精密洗浄 | |
฿ 1,383.73 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M30×3.5 | Metric (Coarse) Thread | 電解研磨+精密洗浄 | |
฿ 898.56 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M8×1.0 | Metric (Fine) Thread | 電解研磨+精密洗浄 | |
฿ 924.40 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M10×1.0 | Metric (Fine) Thread | 電解研磨+精密洗浄 | |
฿ 987.56 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M12×1.0 | Metric (Fine) Thread | 電解研磨+精密洗浄 | |
฿ 1,096.65 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M15×1.0 | Metric (Fine) Thread | 電解研磨+精密洗浄 | |
฿ 1,179.90 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M20×1.0 | Metric (Fine) Thread | 電解研磨+精密洗浄 | |
฿ 1,263.16 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M25×1.5 | Metric (Fine) Thread | 電解研磨+精密洗浄 | |
฿ 1,320.57 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M30×1.5 | Metric (Fine) Thread | 電解研磨+精密洗浄 | |
฿ 766.51 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M8×1.25 | Metric (Coarse) Thread | 脱脂洗浄 | |
฿ 792.34 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M10×1.5 | Metric (Coarse) Thread | 脱脂洗浄 | |
฿ 844.02 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M12×1.75 | Metric (Coarse) Thread | 脱脂洗浄 | |
฿ 901.44 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M16×2.0 | Metric (Coarse) Thread | 脱脂洗浄 | |
฿ 1,010.53 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M20×2.5 | Metric (Coarse) Thread | 脱脂洗浄 | |
฿ 1,039.23 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M24×3.0 | Metric (Coarse) Thread | 脱脂洗浄 | |
฿ 1,145.45 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M30×3.5 | Metric (Coarse) Thread | 脱脂洗浄 | |
฿ 740.67 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M8×1.0 | Metric (Fine) Thread | 脱脂洗浄 | |
฿ 763.64 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M10×1.0 | Metric (Fine) Thread | 脱脂洗浄 | |
฿ 815.31 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M12×1.0 | Metric (Fine) Thread | 脱脂洗浄 | |
฿ 907.18 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M15×1.0 | Metric (Fine) Thread | 脱脂洗浄 | |
฿ 976.08 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M20×1.0 | Metric (Fine) Thread | 脱脂洗浄 | |
฿ 1,044.98 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M25×1.5 | Metric (Fine) Thread | 脱脂洗浄 | |
฿ 1,093.78 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M30×1.5 | Metric (Fine) Thread | 脱脂洗浄 |
Loading...
Type | Lock Nut | Shape | Hex | Material | SUS303 |
---|---|---|---|---|---|
Surface Treatment | N/A | Material Certificate | Available | Material Certificate: Material | SUS303 |
How can we improve?
How can we improve?