(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thrust Ball Bearings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing type : Thrust Ball Bearings
● Inner Diameter Minimum/Maximum (mm.) : 10 and 30
● Outer Diameter Minimum/Maximum (mm.) : 24 and 52
● Width Minimum/Maximum (mm.) : 9 and 16
● Material : SUJ2 Equivalent
[Application]
Thrust Ball Bearings are commonly used in various applications in factory automation systems
Material | Surface Treatment |
Equivalent to SUJ2 | Not Provided |
Part Number | d | D | D1 (min) | T | r (min) | Basic Rated Load | Allowable Rotational Speed rpm (Reference) | Mounting Dimensions | Mass (g) (Reference) | ||||||
Tolerance | Tolerance | Tolerance | Ca (Dynamic) kN | Coa (Static) kN | Ds(min.) | dh(max.) | R(max.) | ||||||||
E-B51100 | 10 | 0 -0.01 | 24 | 0 -0.013 | 11 | 9 | 2 -0.25 | 0.3 | 7.07 | 9.8 | 4690 | 18 | 16 | 0.3 | 19 |
E-B51200 | 26 | 12 | 11 | 0.6 | 8.96 | 11.97 | 4200 | 20 | 0.6 | 28 | |||||
E-B51101 | 12 | 26 | 13 | 9 | 0.3 | 7.28 | 10.78 | 4690 | 18 | 0.3 | 21 | ||||
E-B51201 | 28 | 14 | 11 | 0.6 | 9.31 | 13.3 | 3920 | 22 | 0.6 | 31 | |||||
E-B51102 | 15 | 28 | 16 | 9 | 0.3 | 7.42 | 11.76 | 4410 | 23 | 20 | 0.3 | 23 | |||
E-B51202 | 32 | 0 -0.016 | 17 | 12 | 0.6 | 11.69 | 17.36 | 3500 | 25 | 22 | 0.6 | 43 | |||
E-B51103 | 17 | 30 | 18 | 9 | 0.3 | 7.98 | 13.65 | 4200 | 0.3 | 25 | |||||
E-B51203 | 35 | 19 | 12 | 0.6 | 12.11 | 19.11 | 3360 | 28 | 24 | 0.6 | 50 | ||||
E-B51104 | 20 | 0 -0.012 | 35 | 21 | 10 | 0.3 | 10.57 | 18.62 | 3710 | 29 | 26 | 0.3 | 37 | ||
E-B51204 | 40 | 22 | 14 | 0.6 | 15.75 | 26.25 | 3010 | 32 | 28 | 0.6 | 77 | ||||
E-B51105 | 25 | 42 | 26 | 11 | 0.6 | 13.79 | 25.9 | 3360 | 35 | 32 | 56 | ||||
E-B51205 | 47 | 27 | 15 | 19.6 | 35.35 | 2660 | 38 | 34 | 111 | ||||||
E-B51106 | 30 | 32 | 11 | 14.42 | 29.4 | 3010 | 40 | 37 | 64 | ||||||
E-B51206 | 52 | 0 -0.019 | 32 | 16 | 20.65 | 40.6 | 2380 | 43 | 39 | 137 |
Food | Smart Phones | |
Medical | Electronic & Electrical | |
Part Number |
---|
E-B51100 |
E-B51101 |
E-B51102 |
E-B51103 |
E-B51104 |
E-B51105 |
E-B51106 |
E-B51200 |
E-B51201 |
E-B51202 |
E-B51203 |
E-B51204 |
E-B51205 |
E-B51206 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (rpm) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 30.52 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | Same day | 10 | 24 | 9 | 7070 | 4690 | 9800 | |
฿ 31.17 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 12 | 26 | 9 | 7280 | 4690 | 10780 | |
฿ 32.47 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 15 | 28 | 9 | 7420 | 4410 | 11760 | |
฿ 35.71 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 17 | 30 | 9 | 7980 | 4200 | 13650 | |
฿ 38.96 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 20 | 35 | 10 | 10570 | 3710 | 18620 | |
฿ 46.10 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 25 | 42 | 11 | 13790 | 3360 | 25900 | |
฿ 51.95 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 30 | 47 | 11 | 14420 | 3010 | 29400 | |
฿ 32.47 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 26 | 11 | 8960 | 4200 | 11970 | |
฿ 36.36 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 12 | 28 | 11 | 9310 | 3920 | 13300 | |
฿ 37.66 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 15 | 32 | 12 | 11690 | 3500 | 17360 | |
฿ 51.30 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 17 | 35 | 12 | 12110 | 3360 | 19110 | |
฿ 56.49 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 20 | 40 | 14 | 15750 | 3010 | 26250 | |
฿ 58.44 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 25 | 47 | 15 | 19600 | 2660 | 35350 | |
฿ 74.03 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | Same day | 30 | 52 | 16 | 20650 | 2380 | 40600 |
Loading...
Material | Surface Treatment |
Equivalent to SUJ2 | Not Provided |
Part Number | d | D | D1 (min) | T | r (min) | Basic Rated Load | Allowable Rotational Speed rpm (Reference) | Mounting Dimensions | Mass (g) (Reference) | ||||||
Tolerance | Tolerance | Tolerance | Ca (Dynamic) kN | Coa (Static) kN | Ds(min.) | dh(max.) | R(max.) | ||||||||
E-B51100 | 10 | 0 -0.01 | 24 | 0 -0.013 | 11 | 9 | 2 -0.25 | 0.3 | 7.07 | 9.8 | 4690 | 18 | 16 | 0.3 | 19 |
E-B51200 | 26 | 12 | 11 | 0.6 | 8.96 | 11.97 | 4200 | 20 | 0.6 | 28 | |||||
E-B51101 | 12 | 26 | 13 | 9 | 0.3 | 7.28 | 10.78 | 4690 | 18 | 0.3 | 21 | ||||
E-B51201 | 28 | 14 | 11 | 0.6 | 9.31 | 13.3 | 3920 | 22 | 0.6 | 31 | |||||
E-B51102 | 15 | 28 | 16 | 9 | 0.3 | 7.42 | 11.76 | 4410 | 23 | 20 | 0.3 | 23 | |||
E-B51202 | 32 | 0 -0.016 | 17 | 12 | 0.6 | 11.69 | 17.36 | 3500 | 25 | 22 | 0.6 | 43 | |||
E-B51103 | 17 | 30 | 18 | 9 | 0.3 | 7.98 | 13.65 | 4200 | 0.3 | 25 | |||||
E-B51203 | 35 | 19 | 12 | 0.6 | 12.11 | 19.11 | 3360 | 28 | 24 | 0.6 | 50 | ||||
E-B51104 | 20 | 0 -0.012 | 35 | 21 | 10 | 0.3 | 10.57 | 18.62 | 3710 | 29 | 26 | 0.3 | 37 | ||
E-B51204 | 40 | 22 | 14 | 0.6 | 15.75 | 26.25 | 3010 | 32 | 28 | 0.6 | 77 | ||||
E-B51105 | 25 | 42 | 26 | 11 | 0.6 | 13.79 | 25.9 | 3360 | 35 | 32 | 56 | ||||
E-B51205 | 47 | 27 | 15 | 19.6 | 35.35 | 2660 | 38 | 34 | 111 | ||||||
E-B51106 | 30 | 32 | 11 | 14.42 | 29.4 | 3010 | 40 | 37 | 64 | ||||||
E-B51206 | 52 | 0 -0.019 | 32 | 16 | 20.65 | 40.6 | 2380 | 43 | 39 | 137 |
Raceway Ring Shape | Thrust Ball | Outer Ring Type | Flat | Inner/Outer Ring Material | Stainless Steel |
---|---|---|---|---|---|
Specifications, Environment | Standard | Load Direction | Thrust Load, Axial | Rolling Element Material | Stainless Steel |
Size Standards | Metric System | Number of Raceway Ring Rows | Single Row |
How can we improve?
How can we improve?