(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thrust Needle Roller Bearings is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Support high axial loads and limited axial space
● Bearing Inner Diameter Minimum/Maximum (mm.) : 4 and 30
● Material : Equivalent to SUJ2
● Surface treatment : Not Provided
[Application]
Thrust Needle Roller Bearings are commonly used in automation machines system
![]() | ![]() |
Equivalent to SUJ2 | Not Provided |
Part Number | Thrust Needle Roller With Retainer | |||||||
d | D | B | F | F1 | ||||
Tolerance | Tolerance | Tolerance | ||||||
E-BA0414 | 4 | +0.140 +0.020 | 14 | -0.095 -0.365 | 2 | 0 -0.02 | 13 | 5 |
E-BA0515 | 5 | 15 | 14 | 6 | ||||
E-BA0619 | 6 | 19 | -0.110 -0.440 | 18 | 7 | |||
E-BA0821 | 8 | +0.175 +0.025 | 21 | 20 | 9 | |||
E-BA1024 | 10 | 24 | -0.110 -0.440 | 23 | 12 | |||
E-BA1226 | 12 | +0.212 +0.032 | 26 | 25 | 14 | |||
E-BA1528 | 15 | 28 | 27 | 17 | ||||
E-BA1730 | 17 | 30 | 29 | 19 | ||||
E-BA2035 | 20 | +0.250 +0.004 | 35 | -0.120 -0.510 | 34 | 22 | ||
E-BA2542 | 25 | 42 | -0.130 -0.520 | 41 | 29 | |||
E-BA3047 | 30 | 47 | 46 | 34 |
Part Number | Thrust Ring×2 | Allowable Rotational Speed rpm (Reference) | Basic Dynamic Rated Load Ca kN | Basic Static Rated Load Coa kN | |||||
d1 | D1 | B1 | |||||||
Tolerance | Tolerance | Tolerance | |||||||
E-BA0414 | 4 | +0.200 +0.020 | 14 | -0.032 -0.302 | 1 | +0.06 -0.06 | 4680 | 3.52 | 6.40 |
E-BA0515 | 5 | 15 | 4680 | 3.80 | 7.36 | ||||
E-BA0619 | 6 | 19 | -0.040 -0.370 | 4230 | 5.44 | 12.40 | |||
E-BA0821 | 8 | +0.245 +0.025 | 21 | 4050 | 6.24 | 15.52 | |||
E-BA1024 | 10 | 24 | 3780 | 7.36 | 20.40 | ||||
E-BA1226 | 12 | +0.302 +0.032 | 26 | 3330 | 7.92 | 23.20 | |||
E-BA1528 | 15 | 28 | 2880 | 9.04 | 28.80 | ||||
E-BA1730 | 17 | 30 | 2700 | 9.52 | 31.60 | ||||
E-BA2035 | 20 | +0.370 +0.040 | 35 | -0.050 -0.440 | 2250 | 10.48 | 37.20 | ||
E-BA2542 | 25 | 42 | 1890 | 11.76 | 46.40 | ||||
E-BA3047 | 30 | 47 | 1620 | 13.04 | 56.00 |
Food | Smart Phones | |
![]() | ![]() | |
Medical | Electronic & Electrical | |
![]() | ![]() |
Part Number |
---|
E-BA0414 |
E-BA0515 |
E-BA0619 |
E-BA0821 |
E-BA1024 |
E-BA1226 |
E-BA1528 |
E-BA1730 |
E-BA2035 |
E-BA2542 |
E-BA3047 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Allowable Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (Ca) (N) | Basic Load Rating: Static Load (Coa) (N) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 25.97 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | Same day | 4 | 14 | 4680 | 3520 | 6400 | |
฿ 25.97 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 5 | 15 | 4680 | 3800 | 7360 | |
฿ 24.68 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 6 | 19 | 4230 | 5440 | 12400 | |
฿ 23.38 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | Same day | 8 | 21 | 4050 | 6240 | 15520 | |
฿ 24.03 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | Same day | 10 | 24 | 3780 | 7360 | 20400 | |
฿ 25.97 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 12 | 26 | 3330 | 7920 | 23200 | |
฿ 27.92 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 15 | 28 | 2880 | 9040 | 28800 | |
฿ 29.22 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 17 | 30 | 2700 | 9520 | 31600 | |
฿ 31.82 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 20 | 35 | 2250 | 10480 | 37200 | |
฿ 38.31 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 25 | 42 | 1890 | 11760 | 46400 | |
฿ 43.51 | ECONOMY THRUST BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 30 | 47 | 1620 | 13040 | 56000 |
Loading...
![]() | ![]() |
Equivalent to SUJ2 | Not Provided |
Part Number | Thrust Needle Roller With Retainer | |||||||
d | D | B | F | F1 | ||||
Tolerance | Tolerance | Tolerance | ||||||
E-BA0414 | 4 | +0.140 +0.020 | 14 | -0.095 -0.365 | 2 | 0 -0.02 | 13 | 5 |
E-BA0515 | 5 | 15 | 14 | 6 | ||||
E-BA0619 | 6 | 19 | -0.110 -0.440 | 18 | 7 | |||
E-BA0821 | 8 | +0.175 +0.025 | 21 | 20 | 9 | |||
E-BA1024 | 10 | 24 | -0.110 -0.440 | 23 | 12 | |||
E-BA1226 | 12 | +0.212 +0.032 | 26 | 25 | 14 | |||
E-BA1528 | 15 | 28 | 27 | 17 | ||||
E-BA1730 | 17 | 30 | 29 | 19 | ||||
E-BA2035 | 20 | +0.250 +0.004 | 35 | -0.120 -0.510 | 34 | 22 | ||
E-BA2542 | 25 | 42 | -0.130 -0.520 | 41 | 29 | |||
E-BA3047 | 30 | 47 | 46 | 34 |
Part Number | Thrust Ring×2 | Allowable Rotational Speed rpm (Reference) | Basic Dynamic Rated Load Ca kN | Basic Static Rated Load Coa kN | |||||
d1 | D1 | B1 | |||||||
Tolerance | Tolerance | Tolerance | |||||||
E-BA0414 | 4 | +0.200 +0.020 | 14 | -0.032 -0.302 | 1 | +0.06 -0.06 | 4680 | 3.52 | 6.40 |
E-BA0515 | 5 | 15 | 4680 | 3.80 | 7.36 | ||||
E-BA0619 | 6 | 19 | -0.040 -0.370 | 4230 | 5.44 | 12.40 | |||
E-BA0821 | 8 | +0.245 +0.025 | 21 | 4050 | 6.24 | 15.52 | |||
E-BA1024 | 10 | 24 | 3780 | 7.36 | 20.40 | ||||
E-BA1226 | 12 | +0.302 +0.032 | 26 | 3330 | 7.92 | 23.20 | |||
E-BA1528 | 15 | 28 | 2880 | 9.04 | 28.80 | ||||
E-BA1730 | 17 | 30 | 2700 | 9.52 | 31.60 | ||||
E-BA2035 | 20 | +0.370 +0.040 | 35 | -0.050 -0.440 | 2250 | 10.48 | 37.20 | ||
E-BA2542 | 25 | 42 | 1890 | 11.76 | 46.40 | ||||
E-BA3047 | 30 | 47 | 1620 | 13.04 | 56.00 |
Raceway Ring Shape | Needle Roller | Load Direction | Thrust Load, Axial | Width B (or T)(mm) | 2 |
---|---|---|---|---|---|
Number of Raceway Ring Rows | Single Row | Inner/Outer Ring Material | SUJ2 | Specifications | Standard |
Outer Ring Type | Flat | Rolling Element Material | SUJ2 | Size Standards | Metric System |
How can we improve?
How can we improve?