1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Loosening Prevention Nuts for Bearing

Loosening Prevention Nuts for Bearing
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 73.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part07 CLICK here

Product Description

Loosening Prevention Nuts for Bearings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Square
● Thread size Minimum/Maximum (M) : M6x0.75 and M30x3.5
● Material : Body - S45C Equivalent and SUS304 Equivalent
● Surface Treatment : Ferroferric Oxide Protective Film
[Application]
Loosening Prevention Nuts for Bearings are commonly used in various applications in factory automation systems

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-BNG6
E-BNG8
E-BNG10
E-BNG12
E-BNG20
E-BNG30
E-BNGS6
E-BNGS8
E-BNGS10
E-BNGS12
E-BNGS20
E-BNGS30
E-BNR6
E-BNR8
E-BNR10
E-BNR12
E-BNR15
E-BNR17
E-BNR20
E-BNR25
E-BNR30
E-BNRS6
E-BNRS8
E-BNRS10
E-BNRS12
E-BNRS15
E-BNRS17
E-BNRS20
E-BNRS25
E-BNRS30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Material Surface Treatment Detail

฿ 73.38

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M6×1.0S45C EquivalentFerroferric Oxide Protective Film

฿ 85.71

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M8×1.25S45C EquivalentFerroferric Oxide Protective Film

฿ 87.66

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M10×1.5S45C EquivalentFerroferric Oxide Protective Film

฿ 102.60

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M12×1.75S45C EquivalentFerroferric Oxide Protective Film

฿ 132.47

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M20×2.5S45C EquivalentFerroferric Oxide Protective Film

฿ 192.21

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M30×3.5S45C EquivalentFerroferric Oxide Protective Film

฿ 79.22

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M6×1.0SUS304 EquivalentNot Provided

฿ 82.47

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M8×1.25SUS304 EquivalentNot Provided

฿ 97.40

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available Same day M10×1.5SUS304 EquivalentNot Provided

฿ 103.25

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M12×1.75SUS304 EquivalentNot Provided

฿ 162.34

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M20×2.5SUS304 EquivalentNot Provided

฿ 297.40

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M30×3.5SUS304 EquivalentNot Provided

฿ 73.38

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available Same day M6×0.75S45C EquivalentFerroferric Oxide Protective Film

฿ 85.71

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M8×1.0S45C EquivalentFerroferric Oxide Protective Film

฿ 87.66

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M10×1.0S45C EquivalentFerroferric Oxide Protective Film

฿ 102.60

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available Same day M12×1.0S45C EquivalentFerroferric Oxide Protective Film

฿ 111.69

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M15×1.0S45C EquivalentFerroferric Oxide Protective Film

฿ 112.34

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available Same day M17×1.0S45C EquivalentFerroferric Oxide Protective Film

฿ 132.47

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available Same day M20×1.0S45C EquivalentFerroferric Oxide Protective Film

฿ 163.64

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M25×1.5S45C EquivalentFerroferric Oxide Protective Film

฿ 192.21

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M30×1.5S45C EquivalentFerroferric Oxide Protective Film

฿ 79.22

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M6×0.75SUS304 EquivalentNot Provided

฿ 82.47

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M8×1.0SUS304 EquivalentNot Provided

฿ 97.40

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M10×1.0SUS304 EquivalentNot Provided

฿ 103.25

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M12×1.0SUS304 EquivalentNot Provided

฿ 124.68

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available Same day M15×1.0SUS304 EquivalentNot Provided

฿ 125.32

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M17×1.0SUS304 EquivalentNot Provided

฿ 161.69

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M20×1.0SUS304 EquivalentNot Provided

฿ 233.77

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M25×1.5SUS304 EquivalentNot Provided

฿ 297.40

ECONOMY BEARING LOCK NUTS 1 Piece(s) Available 6 Day(s) M30×1.5SUS304 EquivalentNot Provided

Loading...

  1. 1

Basic Information

Type Lock Nut Shape Square Screw Type Metric (Fine) Thread

Frequently Asked Questions (FAQ)

Question: What are the precautions for maximizing performance?
Answer: To maximize performance, please chamfer the front end of the threaded part and leave more than 2 pitches on the threaded part of the male thread.
Question: Precautions when fixing
Answer: In order to ensure the maximum effect of the lock nut, please expose at least 2 inches of the threaded part when fixing. Standard type lock nut is a round nut, with four small slots around its outer perimeter, which can be tightened on the stud body using a crescent wrench. The lock nut should be equipped with a shaft washer, which allows the small slot on the stud body to be fixed relative to its peripheral small slot, preventing its loosening.
Question: What are the characteristics of the square loosening prevention nut when used?
Answer: The square loosening prevention nut has a better loosening prevention effect due to its double locking jack screw.
Thin, compact, and suitable for installation environment where thickness space is limited.
Selection range is larger, with both coarse thread and fine thread available.