(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Idlers HTD 5M
Idlers for timing pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 9, and 15
● Applicable with Belt Type : 5M
● Number of Teeth : 20, 25, 26, 30, and 32
● Shaft Bore Diameter (mm.) : 8 ,10 , and 12
● Bearing Position : Central Bearing (Single/Double) and Both Sides Bearing
● Material :
Body and Flange : Aluminum Alloy
Bearing : Steel
● Surface treatment : Clear Anodized
[Application]
Idlers for timing pulleys are used to maintain proper tension and alignment in timing belt systems
5M Tooth Profile | MISUMI Economy series (Good engagement) | Products circulating on the market * |
Engagement of Timing Pulley and Timing Belt | ![]() | ![]() |
Clearance | Small | Large |
Positioning Accuracy | Height | Low |
・MISUMI economy series idler uses MISUMI Economy series bearing with stabler quality and lower noise | ![]() |
Diameter of Pulley Tooth Top Circle d0 | 5.96≤d0≤203.20 |
Runout Tolerance (Circumferential Runout) | ≤0.13 |
●Central Bearing | ●Both Sides Bearing | |
<Single Bearing> | <Double Bearing> | |
![]() | ![]() | ![]() |
![]() | ![]() | ||
Body | Flange | Bearing | |
Aluminum Alloy | Aluminum Alloy | Steel | Clear Anodized |
Usage Method Example of Timing Pulley Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
![]() | ①Timing Pulley Belt tensioning Adjust the tension on the inside of the timing belt via the timing belt idler. |
![]() | ②Timing Pulley Linear driving Reciprocating motion is carried out through the self-end timing toothed belt. |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
![]() | ③Timing Pulley Conveyance Plates are conveyed by two timing toothed belts |
![]() | ④Timing Pulley Traction transmission Workpieces are clamped and transmitted by the belt |
Semiconductor | Automotive | Smart phone | ||
![]() | ![]() | ![]() | ||
Timing Pulley Medical | Electronic & Electrical Appliances | Robotics | ||
![]() | ![]() | ![]() |
Flat-belt idlers, Width (T), 6 to 32 mm | Timing Belts H3M | Timing Belts H5M | ||
![]() | ![]() | ![]() | ||
Typical Timing Pulley model: HBG15-6 | Typical Timing Pulley model: C-HTBN105H3M-60 | Typical Timing Pulley model: C-HTBN200H5M-90 | ||
Advantages: short delivery time, multiple types | Advantages: short delivery time, multiple types | Advantages: short delivery time, multiple types |
Part Number |
---|
C-AHTF20H5M090 |
C-AHTF20H5M150 |
C-AHTF25H5M090 |
C-AHTF25H5M150 |
C-AHTF30H5M090 |
C-AHTF30H5M150 |
C-AHTFW20-H5M150-8 |
C-AHTFW26-H5M150-10 |
C-AHTFW32-H5M150-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt Width Used (mm) (mm) | Number of Teeth (T) | Shaft Bore Dia. d (mm) | Bearing Position |
---|---|---|---|---|---|---|---|---|---|
฿ 440.91 | ECONOMY IDLER | 1 Piece(s) | Available | Same day | 9 | 20 | 8 | Center Bearing | |
฿ 495.45 | ECONOMY IDLER | 2 Piece(s) | Available | 6 Day(s) | 15 | 20 | 8 | Center Bearing | |
฿ 551.30 | ECONOMY IDLER | 1 Piece(s) | Available | Same day | 9 | 25 | 10 | Center Bearing | |
฿ 674.03 | ECONOMY IDLER | 2 Piece(s) | Available | 6 Day(s) | 15 | 25 | 10 | Center Bearing | |
฿ 537.66 | ECONOMY IDLER | 2 Piece(s) | Available | 6 Day(s) | 9 | 30 | 12 | Center Bearing | |
฿ 577.92 | ECONOMY IDLER | 2 Piece(s) | Available | 6 Day(s) | 15 | 30 | 12 | Center Bearing | |
฿ 501.30 | ECONOMY IDLER | 2 Piece(s) | Available | 6 Day(s) | 15 | 20 | 8 | Both Sides Bearing | |
฿ 629.87 | ECONOMY IDLER | 2 Piece(s) | Available | 6 Day(s) | 15 | 26 | 10 | Both Sides Bearing | |
฿ 839.61 | ECONOMY IDLER | 2 Piece(s) | Available | 6 Day(s) | 15 | 32 | 12 | Both Sides Bearing |
Loading...
●Central Bearing | ●Both Sides Bearing | |
<Single Bearing> | <Double Bearing> | |
![]() | ![]() | ![]() |
![]() | ![]() | ||
Body | Flange | Bearing | |
Aluminum Alloy | Aluminum Alloy | Steel | Clear Anodized |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | S | Bearing size | |||
Number of Teeth | Applicable Belt | d | No. | D | B | |||||||
20 | H5M090 | 8 | 31.83 | 30.87 | 36 | 24 | 11 | 16 | 5 | 698ZZ×1 | 19 | 6 |
20 | H5M150 | 8 | 31.83 | 30.87 | 36 | 24 | 17 | 22 | 5 | 698ZZ×2 | 19 | 6 |
25 | H5M090 | 10 | 39.79 | 38.83 | 45 | 30 | 11 | 16 | 4 | 6000ZZ×1 | 26 | 8 |
25 | H5M150 | 10 | 39.79 | 38.83 | 45 | 30 | 17 | 22 | 3 | 6000ZZ×2 | 26 | 8 |
30 | H5M090 | 12 | 47.75 | 46.79 | 52 | 36 | 11 | 16 | 3 | 6201ZZ×1 | 32 | 10 |
30 | H5M150 | 12 | 47.75 | 46.79 | 52 | 36 | 17 | 22 | 6 | 6201ZZ×1 | 32 | 10 |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | Dh | Bearing size | |||
Number of Teeth | Applicable Belt | d | No. | D | B | |||||||
20 | H5M150 | 8 | 31.83 | 30.87 | 36 | 24 | 17 | 22 | 16.5 | 698ZZ×2 | 19 | 6 |
26 | H5M150 | 10 | 41.38 | 40.42 | 48 | 35 | 17 | 22 | 25 | 6200ZZ×2 | 30 | 9 |
32 | H5M150 | 12 | 50.93 | 49.97 | 55 | 40 | 17 | 22 | 25 | 6001ZZ×2 | 28 | 8 |
Type | Idlers with Teeth | Belt Type | 5M | Material | Ultra Super Duralmin Type Aluminum Alloy |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize | Timing Pulley / Idler | Idlers |
How can we improve?
How can we improve?