(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Idlers with Teeth for 3M belt type.
・ Applicable belt width [mm]: 6, 9
・ Number of teeth: 20, 24, 30, 32
・ Inner diameter [mm]: 4, 5, 6, 8
・ Material: Made of Aluminum Alloy with clear anodized surface treatment.
・ Application: Idlers are used in conveyor systems to support the belt and keep it aligned. They also help maintain the right tension in the belt for smooth operation.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
5M Tooth Profile | MISUMI Economy series (Good engagement) | Products circulating on the market * |
Engagement of Timing Pulley and Timing Belt | ||
Clearance | Small | Large |
Positioning Accuracy | Height | Low |
・MISUMI economy series idler uses MISUMI Economy series bearing with stabler quality and lower noise |
Diameter of Pulley Tooth Top Circle d0 | 5.96≤d0≤203.20 |
Runout Tolerance (Circumferential Runout) | ≤0.13 |
●Central Bearing | ●Both Sides Bearing | |
<Single Bearing> | <Double Bearing> | |
Timing Pulley Material | Surface Treatment | ||
Body | Flange | Bearing | |
Aluminum Alloy | Aluminum Alloy | Steel | Clear Anodized |
Usage Method Example of Timing Pulley Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
①Timing Pulley Belt tensioning Adjust the tension on the inside of the timing belt via the timing belt idler. | |
②Timing Pulley Linear driving Reciprocating motion is carried out through the self-end timing toothed belt. |
Usage Method Example of Timing Pulley Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
③Timing Pulley Conveyance Plates are conveyed by two timing toothed belts | |
④Timing Pulley Traction transmission Workpieces are clamped and transmitted by the belt |
Semiconductor | Automotive | Smart phone | ||
Medical | Electronic & Electrical Appliances | Robotics | ||
Flat-belt idlers, Width (T), 6 to 32 mm | Timing Belts H3M | Timing Belts H5M | ||
Typical Timing Pulley model: HBG15-6 | Typical Timing Pulley model: C-HTBN105H3M-60 | Typical Timing Pulley model: C-HTBN200H5M-90 | ||
Advantages: short delivery time, multiple types | Advantages: short delivery time, multiple types | Advantages: short delivery time, multiple types |
Part Number |
---|
C-AHTF20H3M060 |
C-AHTF24H3M090 |
C-AHTF32H3M090 |
C-AHTFW20-H3M090-4 |
C-AHTFW24-H3M090-5 |
C-AHTFW30-H3M090-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt Width Used (mm) (mm) | Number of Teeth (T) | Shaft Bore Dia. d (mm) | Bearing Position |
---|---|---|---|---|---|---|---|---|---|
฿ 467.53 | ECONOMY IDLER | 1 Piece(s) | Available | Same day | 6 | 20 | 5 | Center Bearing | |
฿ 593.51 | ECONOMY IDLER | 2 Piece(s) | Available | 6 Day(s) | 9 | 24 | 5 | Center Bearing | |
฿ 430.52 | ECONOMY IDLER | 2 Piece(s) | Available | 6 Day(s) | 9 | 32 | 8 | Center Bearing | |
฿ 463.64 | ECONOMY IDLER | 2 Piece(s) | Available | 6 Day(s) | 9 | 20 | 4 | Both Sides Bearing | |
฿ 457.79 | ECONOMY IDLER | 2 Piece(s) | Available | 6 Day(s) | 9 | 24 | 5 | Both Sides Bearing | |
฿ 475.97 | ECONOMY IDLER | 1 Piece(s) | Available | Same day | 9 | 30 | 6 | Both Sides Bearing |
Loading...
●Central Bearing | ●Both Sides Bearing | |
<Single Bearing> | <Double Bearing> | |
Material | Surface Treatment | ||
Body | Flange | Bearing | |
Aluminum Alloy | Aluminum Alloy | Steel | Clear Anodized |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | S | Bearing size | |||
Number of Teeth | Applicable Belt | d | No. | D | B | |||||||
20 | H3M060 | 5 | 19.1 | 18.34 | 22 | 14 | 7 | 11 | 3 | 685ZZ×1 | 11* | 5 |
24 | H3M090 | 5 | 22.92 | 22.16 | 25 | 16 | 11 | 15 | 3.5 | 695ZZ×2 | 13 | 4 |
32 | H3M090 | 8 | 30.56 | 29.8 | 35 | 25 | 11 | 15 | 4.5 | 698ZZ×1 | 19 | 6 |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | Dh | Bearing size | |||
Number of Teeth | Applicable Belt | d | No. | D | B | |||||||
20 | H3M090 | 4 | 19.1 | 18.34 | 22 | 14 | 11 | 15 | 6 | 674ZZ×2 | 7 | 2.5 |
24 | H3M090 | 5 | 22.92 | 22.16 | 25 | 16 | 11 | 15 | 11 | 695ZZ×2 | 13 | 4 |
30 | H3M090 | 6 | 28.65 | 27.89 | 32 | 23 | 11 | 15 | 13 | 696ZZ×2 | 15 | 5 |
Type | Idlers with Teeth | Belt Type | 3M | Material | Ultra Super Duralmin Type Aluminum Alloy |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize | Timing Pulley / Idler | Idlers |
How can we improve?
How can we improve?