(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Suction Cups type: Suction Cup Fittings with One-Touch Fitting, Spring Type
・ Suction Pad shape: Flat, Flat Deep, Bellows
・ Outer diameter D (Ø) [mm]: 4, 6, 8, 10, 13, 16, 20, 25, 32
・ Model type: C-MPTBGS, C-MPTBN, C-MPTBS, C-MPTCGS, C-MPTCN, C-MPTCS, C-MPTUGS, C-MPTUN, C-MPTUS
・ Material: Nitrile Rubber, Silicon Rubber, Conductive Silicon Rubber
・ Long service life and durability, Result of 300,000 cycles durability test.
・ Smooth contact surface without burr.
Suction Cups shape Flat | Suction Cups Material |
Flat | Nitrile Rubber |
Silicon Rubber | |
Conductive Silicon Rubber | |
Flat Deep Type | Nitrile Rubber |
Silicon Rubber | |
Conductive Silicon Rubber | |
Bellows Type | Nitrile Rubber |
Silicon Rubber | |
Conductive Silicon Rubber |
No. | Suction Cups Type | Rubber Material | O.D. B(d) | Stroke mm | A | D | E | F | H |
A4 | Anti-Rotation | Nitrile rubber Silicon rubber Conductive silicone rubber | 4 | 6 | 4.8 | 11.7 | - | 18.7 | 59.3 |
A6 | 6 | 6.8 | |||||||
A8 | 8 | 8.8 | |||||||
A10 | 10 | 10 | 12 | 12 | 20.6 | 31.6 | 82.7 | ||
A13 | 13 | 15 | |||||||
A16 | 16 | 18 | 12.5 | 21.1 | 32.1 | 83.2 | |||
A20 | 20 | 23 | 14 | 23 | 34 | 85.1 | |||
A25 | 25 | 28 | |||||||
A32 | 32 | 35 | 14.5 | 23.5 | 34.5 | 85.6 | |||
B4 | Rotatable | 4 | 6 | 4.8 | 11.7 | - | 18.7 | 59.3 | |
B6 | 6 | 6.8 | |||||||
B8 | 8 | 8.8 | |||||||
B10 | 10 | 10 | 12 | 12 | 20.6 | 31.6 | 82.7 | ||
B13 | 13 | 15 | |||||||
B16 | 16 | 18 | 12.5 | 21.1 | 32.1 | 83.2 | |||
B20 | 20 | 23 | 14 | 23 | 34 | 85.1 | |||
B25 | 25 | 28 | |||||||
B32 | 32 | 35 | 14.5 | 23.5 | 34.5 | 85.6 |
No. | Anti-Rotation | Rubber Material | Suction Cups diameter | Stroke mm | A | D | E | F | H |
A10 | Anti-Rotation | Nitrile rubber Silicon rubber Conductive silicone rubber | 10 | 10 | 12 | 12 | 20.6 | 31.6 | 82.7 |
A13 | 13 | 15 | |||||||
A16 | 16 | 18 | 13.2 | 22.2 | 33.2 | 84.7 | |||
A20 | 20 | 23 | 14 | 23 | 34 | 85.1 | |||
A25 | 25 | 28 | |||||||
A32 | 32 | 35 | 14.5 | 23.5 | 34.5 | 85.6 | |||
B10 | Rotatable | 10 | 10 | 12 | 12 | 20.6 | 31.6 | 82.7 | |
B13 | 13 | 15 | |||||||
B16 | 16 | 18 | 13.2 | 22.2 | 33.2 | 84.7 | |||
B20 | 20 | 23 | 14 | 23 | 34 | 85.1 | |||
B25 | 25 | 28 | |||||||
B32 | 32 | 35 | 14.5 | 23.5 | 34.5 | 85.6 |
No. | Anti-Rotation | Rubber Material | Suction Cups diameter | Stroke mm | A | D | E | F | H |
A6 | Anti-Rotation | Nitrile rubber Silicon rubber Conductive silicone rubber | 6 | 6 | 7 | 13 | - | 20 | 60 |
A8 | 8 | 9 | |||||||
A10 | 10 | 10 | 12 | 16 | 24.5 | 35.5 | 86.6 | ||
A13 | 13 | 15 | 18.5 | 27 | 38 | 89.1 | |||
A16 | 16 | 18 | 20.8 | 29 | 40 | 91.1 | |||
A20 | 20 | 22 | 24 | 33 | 44 | 95.1 | |||
A25 | 25 | 26.5 | 24.5 | 33.5 | 44.5 | 95.6 | |||
A32 | 32 | 34 | 29.2 | 38.2 | 49.2 | 100.3 | |||
B6 | Rotatable | 6 | 6 | 7 | 13 | - | 20 | 60 | |
B8 | 8 | 9 | |||||||
B10 | 10 | 10 | 12 | 16 | 24.5 | 35.5 | 86.6 | ||
B13 | 13 | 15 | 18.5 | 27 | 38 | 89.1 | |||
B16 | 16 | 18 | 20.8 | 29 | 40 | 91.1 | |||
B20 | 20 | 22 | 24 | 33 | 44 | 95.1 | |||
B25 | 25 | 26.5 | 24.5 | 33.5 | 44.5 | 95.6 | |||
B32 | 32 | 34 | 29.2 | 38.2 | 49.2 | 100.3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pad Type | Pad Shape | Rubber Group Material | O.D. (d) (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 538.96 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 6 | |
฿ 538.96 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 8 | |
฿ 597.40 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 10 | |
฿ 613.64 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 13 | |
฿ 613.64 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Anti-Rotation | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 16 | |
฿ 613.64 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Anti-Rotation | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 20 | |
฿ 629.87 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Anti-Rotation | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 25 | |
฿ 629.87 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 32 | |
฿ 538.96 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Reversing | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 6 | |
฿ 538.96 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Reversing | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 8 | |
฿ 588.96 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Reversing | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 10 | |
฿ 605.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Reversing | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 13 | |
฿ 605.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 16 | |
฿ 605.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 20 | |
฿ 622.08 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 25 | |
฿ 622.08 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 32 | |
฿ 505.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Nitrile Rubber] Nitrile Rubber | 6 | |
฿ 505.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Nitrile Rubber] Nitrile Rubber | 8 | |
฿ 555.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Nitrile Rubber] Nitrile Rubber | 10 | |
฿ 572.73 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Nitrile Rubber] Nitrile Rubber | 13 | |
฿ 572.73 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Nitrile Rubber] Nitrile Rubber | 16 | |
฿ 572.73 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Nitrile Rubber] Nitrile Rubber | 20 | |
฿ 588.96 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Nitrile Rubber] Nitrile Rubber | 25 | |
฿ 588.96 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Nitrile Rubber] Nitrile Rubber | 32 | |
฿ 505.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Reversing | Bellows | [Nitrile Rubber] Nitrile Rubber | 6 | |
฿ 505.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Reversing | Bellows | [Nitrile Rubber] Nitrile Rubber | 8 | |
฿ 555.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Reversing | Bellows | [Nitrile Rubber] Nitrile Rubber | 10 | |
฿ 572.73 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Reversing | Bellows | [Nitrile Rubber] Nitrile Rubber | 13 | |
฿ 572.73 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Reversing | Bellows | [Nitrile Rubber] Nitrile Rubber | 16 | |
฿ 572.73 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | Bellows | [Nitrile Rubber] Nitrile Rubber | 20 | |
฿ 588.96 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | Bellows | [Nitrile Rubber] Nitrile Rubber | 25 | |
฿ 588.96 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | Bellows | [Nitrile Rubber] Nitrile Rubber | 32 | |
฿ 505.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Silicon Rubber] Silicon Rubber | 6 | |
฿ 505.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Silicon Rubber] Silicon Rubber | 8 | |
฿ 564.29 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Silicon Rubber] Silicon Rubber | 10 | |
฿ 581.17 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Silicon Rubber] Silicon Rubber | 13 | |
฿ 581.17 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Silicon Rubber] Silicon Rubber | 16 | |
฿ 581.17 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | Bellows | [Silicon Rubber] Silicon Rubber | 20 | |
฿ 597.40 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Anti-Rotation | Bellows | [Silicon Rubber] Silicon Rubber | 25 | |
฿ 505.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Reversing | Bellows | [Silicon Rubber] Silicon Rubber | 6 | |
฿ 505.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Reversing | Bellows | [Silicon Rubber] Silicon Rubber | 8 | |
฿ 555.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Reversing | Bellows | [Silicon Rubber] Silicon Rubber | 10 | |
฿ 572.73 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Reversing | Bellows | [Silicon Rubber] Silicon Rubber | 13 | |
฿ 572.73 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Reversing | Bellows | [Silicon Rubber] Silicon Rubber | 16 | |
฿ 572.73 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | Bellows | [Silicon Rubber] Silicon Rubber | 20 | |
฿ 588.96 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | Bellows | [Silicon Rubber] Silicon Rubber | 25 | |
฿ 588.96 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | Bellows | [Silicon Rubber] Silicon Rubber | 32 | |
฿ 581.17 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Anti-Rotation | [Flat Surface Type] Flat Deep | [Silicon Rubber] Conductive Silicon Rubber | 10 | |
฿ 581.17 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Anti-Rotation | [Flat Surface Type] Flat Deep | [Silicon Rubber] Conductive Silicon Rubber | 13 | |
฿ 581.17 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Anti-Rotation | [Flat Surface Type] Flat Deep | [Silicon Rubber] Conductive Silicon Rubber | 16 | |
฿ 597.40 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Anti-Rotation | [Flat Surface Type] Flat Deep | [Silicon Rubber] Conductive Silicon Rubber | 20 | |
฿ 597.40 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | [Flat Surface Type] Flat Deep | [Silicon Rubber] Conductive Silicon Rubber | 25 | |
฿ 597.40 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Anti-Rotation | [Flat Surface Type] Flat Deep | [Silicon Rubber] Conductive Silicon Rubber | 32 | |
฿ 572.73 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | [Flat Surface Type] Flat Deep | [Silicon Rubber] Conductive Silicon Rubber | 10 | |
฿ 572.73 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | [Flat Surface Type] Flat Deep | [Silicon Rubber] Conductive Silicon Rubber | 13 | |
฿ 572.73 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | [Flat Surface Type] Flat Deep | [Silicon Rubber] Conductive Silicon Rubber | 16 | |
฿ 588.96 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | [Flat Surface Type] Flat Deep | [Silicon Rubber] Conductive Silicon Rubber | 20 | |
฿ 588.96 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | [Flat Surface Type] Flat Deep | [Silicon Rubber] Conductive Silicon Rubber | 25 | |
฿ 588.96 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | [Flat Surface Type] Flat Deep | [Silicon Rubber] Conductive Silicon Rubber | 32 | |
฿ 547.40 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Anti-Rotation | [Flat Surface Type] Flat Deep | [Nitrile Rubber] Nitrile Rubber | 10 | |
฿ 547.40 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | [Flat Surface Type] Flat Deep | [Nitrile Rubber] Nitrile Rubber | 13 | |
฿ 547.40 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | [Flat Surface Type] Flat Deep | [Nitrile Rubber] Nitrile Rubber | 16 | |
฿ 564.29 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | [Flat Surface Type] Flat Deep | [Nitrile Rubber] Nitrile Rubber | 20 | |
฿ 564.29 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Anti-Rotation | [Flat Surface Type] Flat Deep | [Nitrile Rubber] Nitrile Rubber | 25 | |
฿ 564.29 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Anti-Rotation | [Flat Surface Type] Flat Deep | [Nitrile Rubber] Nitrile Rubber | 32 | |
฿ 539.61 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | [Flat Surface Type] Flat Deep | [Nitrile Rubber] Nitrile Rubber | 10 | |
฿ 539.61 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Reversing | [Flat Surface Type] Flat Deep | [Nitrile Rubber] Nitrile Rubber | 13 | |
฿ 539.61 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Reversing | [Flat Surface Type] Flat Deep | [Nitrile Rubber] Nitrile Rubber | 16 | |
฿ 555.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | [Flat Surface Type] Flat Deep | [Nitrile Rubber] Nitrile Rubber | 20 | |
฿ 555.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | [Flat Surface Type] Flat Deep | [Nitrile Rubber] Nitrile Rubber | 25 | |
฿ 555.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | [Flat Surface Type] Flat Deep | [Nitrile Rubber] Nitrile Rubber | 32 | |
฿ 547.40 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | [Flat Surface Type] Flat Deep | [Silicon Rubber] Silicon Rubber | 10 | |
฿ 547.40 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Anti-Rotation | [Flat Surface Type] Flat Deep | [Silicon Rubber] Silicon Rubber | 13 | |
฿ 547.40 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Anti-Rotation | [Flat Surface Type] Flat Deep | [Silicon Rubber] Silicon Rubber | 16 | |
฿ 564.29 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | [Flat Surface Type] Flat Deep | [Silicon Rubber] Silicon Rubber | 20 | |
฿ 564.29 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | [Flat Surface Type] Flat Deep | [Silicon Rubber] Silicon Rubber | 25 | |
฿ 564.29 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Anti-Rotation | [Flat Surface Type] Flat Deep | [Silicon Rubber] Silicon Rubber | 32 | |
฿ 539.61 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Reversing | [Flat Surface Type] Flat Deep | [Silicon Rubber] Silicon Rubber | 10 | |
฿ 539.61 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | [Flat Surface Type] Flat Deep | [Silicon Rubber] Silicon Rubber | 13 | |
฿ 539.61 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | [Flat Surface Type] Flat Deep | [Silicon Rubber] Silicon Rubber | 16 | |
฿ 555.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | [Flat Surface Type] Flat Deep | [Silicon Rubber] Silicon Rubber | 20 | |
฿ 555.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | [Flat Surface Type] Flat Deep | [Silicon Rubber] Silicon Rubber | 25 | |
฿ 555.84 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Reversing | [Flat Surface Type] Flat Deep | [Silicon Rubber] Silicon Rubber | 32 | |
฿ 507.14 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | [Flat Surface Type] Flat | [Silicon Rubber] Conductive Silicon Rubber | 4 | |
฿ 507.14 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | [Flat Surface Type] Flat | [Silicon Rubber] Conductive Silicon Rubber | 6 | |
฿ 507.14 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | [Flat Surface Type] Flat | [Silicon Rubber] Conductive Silicon Rubber | 8 | |
฿ 575.97 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | [Flat Surface Type] Flat | [Silicon Rubber] Conductive Silicon Rubber | 10 | |
฿ 575.97 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Anti-Rotation | [Flat Surface Type] Flat | [Silicon Rubber] Conductive Silicon Rubber | 13 | |
฿ 575.97 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | Same day | Anti-Rotation | [Flat Surface Type] Flat | [Silicon Rubber] Conductive Silicon Rubber | 16 | |
฿ 575.97 | ECONOMY ABSORPTION FITTING | 1 Piece(s) | Available | 6 Day(s) | Anti-Rotation | [Flat Surface Type] Flat | [Silicon Rubber] Conductive Silicon Rubber | 20 |
Loading...
Vacuum Outlet Port | One-Touch Couplings |
---|
How can we improve?
How can we improve?