(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flanged Ball Bearings Stainless Steel
Stainless steel ball bearings with flanged are commonly used in applications such as dental handpieces and miniature pumps. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter (mm.) : 10, 12, 15 and 17
● Outer Diameter Minimum / Maximum (mm.) : 15 and 30
● Width (mm.) : 4, 5, 6 and 7
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
● Load Direction : Radial / Thrust Load or Axial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
Nut for Ball Bearings/Lock washer assembly | Heavy load lock nut | Ball Bearings grease |
Typical model: JLNK20 | Typical model: HLB10 | Typical model: NS7 |
Part Number |
C-SEFL6900ZZ |
Inner Diameter d (mm) | Clearance of MISUMI quality products (μm) | Clearance of economy series products (μm) | |||
or More | or Less | Minimum | Max. | Minimum | Max. |
Only 10 | 2 | 13 | 4 | 18 | |
10 | 18 | 3 | 18 | 6 | 23 |
18 | 24 | 5 | 20 | 8 | 25 |
24 | 30 | 5 | 20 | 8 | 25 |
Part Number | d | D | B | D1 | C | r (min.) | Key points of Ball Bearings economy series parts confirmation ① Basic rated load | Allowable Rotational Speed rpm (Reference) | Mounting Dimensions | Weight (g) (Reference) | ||
Ds (min.) | R (max.) | |||||||||||
Cr (Dynamic) N | Cor (Static) N | |||||||||||
C-SEFL6700ZZ | 10 | 15 | 4 | 16.5 | 0.8 | 0.15 | 407 | 207 | 8000 | 10.3 | 0.15 | 2.1 |
C-SEFL6800ZZ | 19 | 5 | 21 | 1 | 0.3 | 868 | 400 | 8000 | 12 | 0.3 | 6.1 | |
C-SEFL6900ZZ | 22 | 6 | 25 | 1.5 | 1283 | 606 | 8000 | 13.2 | 11.1 | |||
C-SEFL6701ZZ | 12 | 18 | 4 | 19.5 | 0.8 | 0.2 | 468 | 252 | 8000 | 12.4 | 0.2 | 3.4 |
C-SEFL6901ZZ | 24 | 6 | 26.5 | 1.5 | 0.3 | 1459 | 698 | 8000 | 14 | 0.3 | 13.2 | |
C-SEFL6702ZZ | 15 | 21 | 4 | 22.5 | 0.8 | 0.2 | 473 | 277 | 8000 | 15.4 | 0.2 | 3.9 |
C-SEFL6802ZZ | 24 | 5 | 26 | 1.1 | 0.3 | 1048 | 596 | 8000 | 17 | 0.3 | 8.3 | |
C-SEFL6902ZZ | 28 | 7 | 30.5 | 1.5 | 2185 | 1075 | 8000 | 12 | ||||
C-SEFL6903ZZ | 17 | 30 | 7 | 32.5 | 1.5 | 3910 | 2210 | 8000 | 19 | 14 |
Part Number |
---|
C-SEFL6700ZZ |
C-SEFL6701ZZ |
C-SEFL6702ZZ |
C-SEFL6800ZZ |
C-SEFL6802ZZ |
C-SEFL6900ZZ |
C-SEFL6901ZZ |
C-SEFL6902ZZ |
C-SEFL6903ZZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 66.68 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 15 | 4 | 407 | 207 | 2.1 | |
฿ 90.93 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 12 | 18 | 4 | 468 | 252 | 3.4 | |
฿ 125.78 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 15 | 21 | 4 | 473 | 277 | 3.9 | |
฿ 83.35 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 19 | 5 | 868 | 400 | 6.1 | |
฿ 95.48 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 15 | 24 | 5 | 1048 | 596 | 8.3 | |
฿ 90.93 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 22 | 6 | 1283 | 606 | 11.1 | |
฿ 100.00 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 12 | 24 | 6 | 1459 | 698 | 13.2 | |
฿ 110.63 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 15 | 28 | 7 | 2185 | 1075 | 19.9 | |
฿ 156.08 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 17 | 30 | 7 | 3910 | 2210 | 21.4 |
Loading...
Raceway Ring Shape | Ball | Inner/Outer Ring Material | Stainless Steel | Bearing Type | Double Shielded |
---|---|---|---|---|---|
Outer Ring Type | With Flange | Precision (JIS) | Class 0 | Allowable Rotational Speed(rpm) | 8000 |
Specifications, Environment | Standard / Dust Resistant | Load Direction | Radial / Thrust Load, Axial | Number of Raceway Ring Rows | Single Row |
Size Standards | Metric System | Rolling Element Material | Stainless Steel |
How can we improve?
How can we improve?