(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flanged Small Ball Bearings Stainless Steel
Stainless steel flanged small ball bearings are commonly used in applications such as dental handpieces and miniature pumps. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 2 and 8
● Outer Diameter Minimum / Maximum (mm.) : 5 and 22
● Width Minimum / Maximum (mm.) : 2.3 and 7
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
● Load Direction : Radial / Thrust Load or Axial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
Nut for Ball Bearings/Lock washer assembly | Heavy load lock nut | Ball Bearings grease |
Typical model: JLNK20 | Typical model: HLB10 | Typical model: NS7 |
Part Number |
C-SEFL698ZZ |
Inner Diameter d (mm) | Clearance of MISUMI quality products (μm) | Clearance of economy series products (μm) | |||
or More | or Less | Minimum | Max. | Minimum | Max. |
Only 10 | 2 | 13 | 4 | 18 | |
10 | 18 | 3 | 18 | 6 | 23 |
18 | 24 | 5 | 20 | 8 | 25 |
24 | 30 | 5 | 20 | 8 | 25 |
Part Number | d | D | B | D1 | C | r (min.) | Key points of Ball Bearings economy series parts confirmation ① Basic rated load | Allowable Rotational Speed rpm (Reference) | Mounting Dimensions | Weight (g) (Reference) | ||
Ds (min.) | R (max.) | |||||||||||
Cr (Dynamic) N | Cor (Static) N | |||||||||||
C-SEFL682ZZ | 2 | 5 | 2.3 | 6.1 | 0.6 | 0.08 | 85 | 24 | 8000 | 2.7 | 0.08 | 0.22 |
C-SEFL692ZZ | 6 | 3 | 7.5 | 0.8 | 0.15 | 167 | 47 | 8000 | 3 | 0.15 | 0.48 | |
C-SEFL602ZZ | 7 | 3.5 | 8.5 | 0.9 | 196 | 60 | 8000 | 3.2 | 0.71 | |||
C-SEFL682AZZ | 2.5 | 6 | 2.6 | 7.1 | 0.8 | 0.08 | 106 | 35 | 8000 | 3.7 | 0.08 | 0.36 |
C-SEFL692AZZ | 7 | 3.5 | 8.5 | 0.9 | 0.15 | 196 | 60 | 8000 | 3.85 | 0.15 | 0.68 | |
C-SEFL673ZZ | 3 | 6 | 2.5 | 7.2 | 0.6 | 0.1 | 105 | 35 | 8000 | 3.6 | 0.08 | 0.33 |
C-SEFL683ZZ | 7 | 3 | 8.1 | 0.8 | 197 | 62 | 8000 | 3.9 | 0.1 | 0.53 | ||
C-SEFL693ZZ | 8 | 4 | 9.5 | 0.9 | 0.15 | 282 | 86 | 8000 | 4.2 | 0.15 | 0.97 | |
C-SEFL603ZZ | 9 | 5 | 10.5 | 1 | 289 | 90 | 8000 | 1.63 | ||||
C-SEFL623ZZ | 10 | 4 | 11.5 | 1 | 319 | 105 | 8000 | 1.86 | ||||
C-SEFL674ZZ | 4 | 7 | 2.5 | 8.2 | 0.6 | 0.1 | 129 | 51 | 8000 | 4.6 | 0.08 | 0.35 |
C-SEFL684ZZ | 9 | 4 | 10.3 | 1 | 324 | 106 | 8000 | 5 | 0.1 | 1.14 | ||
C-SEFL694ZZ | 11 | 12.5 | 0.15 | 325 | 108 | 8000 | 5.2 | 0.15 | 1.96 | |||
C-SEFL604ZZ | 12 | 13.5 | 0.2 | 484 | 164 | 8000 | 5.6 | 0.2 | 2.53 | |||
C-SEFL624ZZ | 13 | 5 | 15 | 658 | 231 | 8000 | 3.53 | |||||
C-SEFL675ZZ | 5 | 8 | 2.5 | 9.2 | 0.6 | 0.08 | 111 | 43 | 8000 | 0.08 | 0.41 | |
C-SEFL685ZZ | 11 | 5 | 12.5 | 1 | 0.15 | 361 | 134 | 8000 | 6.2 | 0.15 | 2.18 | |
C-SEFL695ZZ | 13 | 4 | 15 | 0.2 | 545 | 205 | 8000 | 6.6 | 0.2 | 2.84 | ||
C-SEFL605ZZ | 14 | 5 | 16 | 658 | 241 | 8000 | 3.85 | |||||
C-SEFL625ZZ | 16 | 18 | 0.3 | 874 | 319 | 8000 | 7.7 | 0.3 | 5.3 | |||
C-SEFL676ZZ | 6 | 10 | 3 | 11.2 | 0.6 | 0.1 | 251 | 104 | 8000 | 6.6 | 0.1 | 0.77 |
C-SEFL686ZZ | 13 | 5 | 15 | 1.1 | 0.15 | 547 | 209 | 8000 | 7 | 0.15 | 3.04 | |
C-SEFL696ZZ | 15 | 17 | 1.2 | 0.2 | 677 | 249 | 8000 | 7.6 | 0.2 | 4.26 | ||
C-SEFL606ZZ | 17 | 6 | 19 | 0.3 | 1143 | 398 | 8000 | 8 | 0.3 | 6.61 | ||
C-SEFL626ZZ | 19 | 22 | 1.5 | 1182 | 422 | 8000 | 9.09 | |||||
C-SEFL678ZZ | 8 | 12 | 3.5 | 13.6 | 0.8 | 0.1 | 275 | 130 | 8000 | 8.8 | 0.1 | 1.15 |
C-SEFL688ZZ | 16 | 5 | 18 | 1.1 | 0.2 | 814 | 338 | 8000 | 9.6 | 0.2 | 4.47 | |
C-SEFL698ZZ | 19 | 6 | 22 | 1.5 | 0.3 | 1131 | 434 | 8000 | 10 | 0.3 | 8.3 | |
C-SEFL608ZZ | 22 | 7 | 25 | 1665 | 656 | 8000 | 10 | 0.3 | 13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Specifications, Environment | Load Direction | Basic Load Rating Cor (Static) (N) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 66.68 | ECONOMY BEARINGS | 10 Piece(s) | Available | 6 Day(s) | 2 | 7 | 3.5 | 196 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 60 | 0.71 | |
฿ 50.00 | ECONOMY BEARINGS | 10 Piece(s) | Available | 6 Day(s) | 3 | 9 | 5 | 289 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 90 | 1.63 | |
฿ 50.00 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 4 | 12 | 4 | 484 | Standard | Radial | 164 | 2.53 | |
฿ 50.00 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 5 | 14 | 5 | 658 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 241 | 3.85 | |
฿ 66.68 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 6 | 17 | 6 | 1143 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 398 | 6.61 | |
฿ 80.33 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 8 | 22 | 7 | 1665 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 656 | 13 | |
฿ 50.00 | ECONOMY BEARINGS | 10 Piece(s) | Available | 6 Day(s) | 3 | 10 | 4 | 319 | Standard | Radial | 105 | 1.86 | |
฿ 50.00 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 4 | 13 | 5 | 658 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 231 | 3.53 | |
฿ 62.13 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 5 | 16 | 5 | 874 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 319 | 5.3 | |
฿ 66.68 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 6 | 19 | 6 | 1182 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 422 | 9.09 | |
฿ 50.00 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 3 | 6 | 2.5 | 105 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 35 | 0.33 | |
฿ 50.00 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 4 | 7 | 2.5 | 129 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 51 | 0.35 | |
฿ 56.08 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 5 | 8 | 2.5 | 111 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 43 | 0.41 | |
฿ 56.08 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 6 | 10 | 3 | 251 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 104 | 0.77 | |
฿ 52.28 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 8 | 12 | 3.5 | 275 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 130 | 1.15 | |
฿ 66.68 | ECONOMY BEARINGS | 10 Piece(s) | Available | 6 Day(s) | 2.5 | 6 | 2.6 | 106 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 35 | 0.36 | |
฿ 57.60 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 2 | 5 | 2.3 | 85 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 24 | 0.22 | |
฿ 50.00 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 3 | 7 | 3 | 197 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 62 | 0.53 | |
฿ 50.00 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 4 | 9 | 4 | 324 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 106 | 1.14 | |
฿ 56.08 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 5 | 11 | 5 | 361 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 134 | 2.18 | |
฿ 56.08 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 6 | 13 | 5 | 547 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 209 | 3.04 | |
฿ 59.10 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 8 | 16 | 5 | 814 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 338 | 4.47 | |
฿ 66.68 | ECONOMY BEARINGS | 10 Piece(s) | Available | 6 Day(s) | 2.5 | 7 | 3.5 | 196 | Standard | Radial | 60 | 0.68 | |
฿ 57.60 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 2 | 6 | 3 | 167 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 47 | 0.48 | |
฿ 50.00 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 3 | 8 | 4 | 282 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 86 | 0.97 | |
฿ 50.00 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 4 | 11 | 4 | 325 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 108 | 1.96 | |
฿ 50.00 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 5 | 13 | 4 | 545 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 205 | 2.84 | |
฿ 52.28 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 6 | 15 | 5 | 677 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 249 | 4.26 | |
฿ 60.63 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 8 | 19 | 6 | 1131 | Standard / Dust Resistant | Radial / Thrust Load, Axial | 434 | 8.3 |
Loading...
Raceway Ring Shape | Ball | Inner/Outer Ring Material | Stainless Steel | Bearing Type | Double Shielded |
---|---|---|---|---|---|
Outer Ring Type | With Flange | Precision (JIS) | Class 0 | Allowable Rotational Speed(rpm) | 8000 |
Number of Raceway Ring Rows | Single Row | Size Standards | Metric System | Rolling Element Material | Stainless Steel |
How can we improve?
How can we improve?