1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bearing Lock Nuts F Type 60-degree Clamping

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 201.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part07 CLICK here

Product Description

・ Product type: Bearing Lock Nuts F Type 60-degree Clamping, C-FM series.
・ Nominal of Thread: M12X1.5, M15X1.0, M17X1.0, M20X1.0, M20X1.5, M24X1.5, M25X1.5, M30X1.5, M35X1.5, M40X1.5, M45X1.5, M50X1.5, M55X2.0, M60X2.0
・ Material: Made of SC45 (Bearing) and Phosphor bronze (Locking pin)
・ Lock Nut are widely used in machinery and industries, it self-locks through friction between the nut and bolt. However, this self-locking can be less reliable under dynamic loads. To ensure reliability, additional anti-loosening measures may be taken in critical applications.
・ This is an economy item; The price is cheaper than the MISUMI standard product.

Product Overview of Fulcrum Pins

Fulcrum Pins, Lock nut is widely used in machinery and other industries. Its working principle is self-locking by the friction between the nut and the bolt. But the reliability of this self-locking is reduced in dynamic loads. In some important occasions, we will take some anti-loosening measures to ensure the reliability of nut locking. The working principle of the nut is self-locking by the friction between the nut and the bolt. But the reliability of this self-locking is reduced in dynamic loads.

Product Feature of Fulcrum Pins

Structure and features of Fulcrum Pins
Features of Fulcrum Pins
In some important occasions we will take some anti-loosening measures to ensure the reliability of nut locking. Fulcrum Pins, Lock Nut is one of the anti-loosening measures.
Economic type F type lock nut (60° locking) Product Overview
Fulcrum Pins Locking copper and thread are designed at a 60° angle, and do not bear the axial load on the thread. When the nut is locked, the thread surface will not relieve the axial load
 
C-FM 60° locking copper design can withstand axial force and radial force at the same timeEconomic type F type lock nut (60° locking) Product Overview
Economic type F type lock nut (60° locking) Product Overview

Dimensional Drawing of Fulcrum Pins

Economic type F type lock nut (60° locking) Dimensional Drawing

Specifications Overview of Fulcrum Pins

Economic type F type lock nut (60° locking) Specifications Overview

Fulcrum Pins, Axial vibration shock test result (Vibration frequency: 0.6cpm, acceleration: 8G)
Economic type F type lock nut (60° locking) Specifications Overview

Example Use of Fulcrum Pins

Economic type F type lock nut (60° locking) Example of use

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-FM12
C-FM15
C-FM17
C-FM20
C-FM20-1
C-FM24
C-FM25
C-FM30
C-FM35
C-FM40
C-FM45
C-FM50
C-FM55
C-FM60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M

฿ 213.65

ECONOMY PRECISION LOCK NUTS 1 Piece(s) Available Same day M12X1.5

฿ 213.65

ECONOMY PRECISION LOCK NUTS 1 Piece(s) Available Same day M15X1.0

฿ 201.53

ECONOMY PRECISION LOCK NUTS 1 Piece(s) Available Same day M17X1.0

฿ 221.23

ECONOMY PRECISION LOCK NUTS 1 Piece(s) Available Same day M20X1.0

฿ 221.23

ECONOMY PRECISION LOCK NUTS 1 Piece(s) Available Same day M20X1.5

฿ 234.85

ECONOMY PRECISION LOCK NUTS 1 Piece(s) Available Same day M24X1.5

฿ 234.85

ECONOMY PRECISION LOCK NUTS 1 Piece(s) Available Same day M25X1.5

฿ 256.08

ECONOMY PRECISION LOCK NUTS 1 Piece(s) Available Same day M30X1.5

฿ 281.83

ECONOMY PRECISION LOCK NUTS 1 Piece(s) Available Same day M35X1.5

฿ 312.90

ECONOMY PRECISION LOCK NUTS 1 Piece(s) Available Same day M40X1.5

฿ 360.63

ECONOMY PRECISION LOCK NUTS 1 Piece(s) Available Same day M45X1.5

฿ 413.65

ECONOMY PRECISION LOCK NUTS 1 Piece(s) Available Same day M50X1.5

฿ 490.93

ECONOMY PRECISION LOCK NUTS 1 Piece(s) Available Same day M55X2.0

฿ 525.78

ECONOMY PRECISION LOCK NUTS 1 Piece(s) Available Same day M60X2.0

Loading...

  1. 1

Basic Information

Type Lock Nut Shape Round Shape Material S45C Thermal Refined
Surface Treatment Phosphate Conversion Coating Screw Type Metric (Fine) Thread

Frequently Asked Questions (FAQ)

Question: Does the lock nut need to be greased?
Answer: Lubricant is required for both tightening and loosening. If the hardness of the fixed shaft is relatively low, please use a grease with high lubricity.
Question: Precautions when fixing
Answer: In order to ensure the maximum effect of the lock nut, please expose at least 2 inches of the threaded part when fixing. Standard type lock nut is a round nut, with four small slots around its outer perimeter, which can be tightened on the stud body using a crescent wrench. The lock nut should be equipped with a shaft washer, which allows the small slot on the stud body to be fixed relative to its peripheral small slot, preventing its loosening.
Question: Differences between a standard nut and a lock nut (1)
Answer: 1. Vibration resistance is not the same
Standard nut: inferior relative to the lock nut
Lock nut: superior anti-vibration performance. When the thread is tightened, the top of thread of the bolt closely enters the 30° wedge-shaped slope of the nut to be clamped, and the normal force exerted on the wedge-shaped slope forms an angle of 60° with the axis of the bolt instead of The included angle of 30°. Therefore, the normal force generated when the locknut is tightened is much greater than that of the standard nut, and it has a great anti-loosening and anti-vibration ability.
Question: Differences between a standard nut and a lock nut (2)
Answer: 2. Wear resistance and shear resistance are not the same
Standard nut: poor abrasion resistance and shear resistance;
Lock nut: excellent wear resistance and shear resistance. The 30° inclined surface of thread bottom of the nut can make the nut locking force evenly distributed on all the threads of each ridge. Since the compression force on the thread surface of each ridge is evenly distributed, the nut can better solve the thread wear and shear deformation problem.
Question: Differences between a standard nut and a lock nut (3)
Answer: 3. The reutilization rate is not the same
Standard nut: low reutilization rate;
Lock nut: high reutilization rate. Extensive use shows that after repeated tightening and disassembly of the anti-loosening nut, its locking force is still not reduced, and the original locking can be maintained.

Check other FAQ (2) Hide