(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
Item | MISUMI Standard Product | Economy Series |
Bearing Used | Angular Bearings (1 set) | Radial Bearings (1 set) |
Center Height Tolerance | -0.03 to 0 | ±0.03 |
Applicable Ball Screw | All | Dedicated for Rolled Ball Screw |
Center Height Measurement |
▲ One factor affecting screw life |
Support Units | Ball Screw | |||
Fixed side model | Support side model | Combination model | MISUMI | THK |
(MISUMI process) | ||||
C-TEK6 | C-TEF6 | C-TEK6-SET | C-TBSE08□□ | MTF1002 |
C-BSST08□□ | ||||
C-BSSC08□□ | ||||
C-TEK8S | C-TEF8 | C-TEK8S-SET | C-TBSE10□□ | - |
C-BSST10□□ | ||||
C-BSSC10□□ | ||||
C-TEK8 | C-TEK8-SET | C-TBSE10□□ | MTF1202 | |
BTK1208 | ||||
C-TEK10S | C-TEF10 | C-TEK10S-SET | C-TBSE12□□ | - |
C-BSSTH12□□ | ||||
C-BSSCH12□□ | ||||
C-TEK10 | C-TEK10-SET | C-TBSE12□□ | BTK14□□ | |
BLK1510 | ||||
WTF1520 | ||||
C-TEK12 | C-TEF12 | C-TEK12-SET | C-TBSE15□□ | BLK1616 BTK1808 |
C-BSSTH15□□ | ||||
C-BSSCH15□□ | ||||
C-TEK15 | C-TEF15 | C-TEK15-SET | C-TBSE20□□ | BTK2010 BTK25□□ |
C-BSSTH20□□ | ||||
C-BSSCH20□□ | ||||
C-TEK20 | C-TEF20 | C-TEK20-SET | C-TBSE25□□ | - |
C-BSSTH25□□ | ||||
C-BSSCH25□□ |
Bearing No. | Allowable Axial Load (N) | Basic Dynamic Rated Load (N) |
6 | 720 | 1880 |
8 | 1010 | 3090 |
10 | 1910 | 4260 |
12 | 2120 | 4660 |
15 | 2350 | 5320 |
20 | 5780 | 12490 |
25 | 6970 | 14140 |
Part Number |
---|
C-TEF6 |
C-TEF8 |
C-TEF10 |
C-TEF12 |
C-TEF15 |
C-TEF20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Dia. d (Ø) | Shaft Height h (mm) | Total Length L (mm) | Total Width B (mm) | Total Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 252.28 | ECONOMIC C-TBF SUPPORT UNITS | 1 Piece(s) | Available | Same day | 6 | 13 | 12 | 42 | 25 | |
฿ 252.28 | ECONOMIC C-TBF SUPPORT UNITS | 1 Piece(s) | Available | Same day | 6 | 17 | 14 | 52 | 32 | |
฿ 251.52 | ECONOMIC C-TBF SUPPORT UNITS | 1 Piece(s) | Available | Same day | 8 | 25 | 20 | 70 | 43 | |
฿ 253.04 | ECONOMIC C-TBF SUPPORT UNITS | 1 Piece(s) | Available | Same day | 10 | 25 | 20 | 70 | 43 | |
฿ 361.37 | ECONOMIC C-TBF SUPPORT UNITS | 1 Piece(s) | Available | Same day | 15 | 30 | 20 | 80 | 49 | |
฿ 596.22 | ECONOMIC C-TBF SUPPORT UNITS | 1 Piece(s) | Available | Same day | 20 | 30 | 26 | 95 | 58 |
Loading...
Type | Support Side | Shape | Square Type | Surface Treatment | Black Oxide |
---|---|---|---|---|---|
Material | S45C | Type | Single Product | Surface Treatment | Ferroferric oxide protective film (Black Oxide) |
How can we improve?
How can we improve?