1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Needle Roller Bearing with Thrust Roller Bearing (No inner ring / open type / with cover)

Needle Roller Bearing with Thrust Roller Bearing (No inner ring / open type / with cover)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,111.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Features: It can be used to support low-speed rotating bodies with a large dynamic load rating that supports radial loads.
Since the one with a cover is equipped with a dust-proof cover to prevent dust from entering and lubricant from leaking.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NKXRN17
NKXRN20
NKXRN30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAllowable Rotational Speed
(rpm)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
Basic Load Rating: Dynamic Load (Ca)
(N)
Basic Load Rating: Static Load (Coa)
(N)

฿ 2,111.20

NEEDLE BEARING 1 Piece(s) Available 3 Day(s) 2,50010400144001270029000

฿ 2,375.10

NEEDLE BEARING 1 Piece(s) Available 3 Day(s) 210016400271002020046,500

฿ 3,312.40

NEEDLE BEARING 1 Piece(s) Available 3 Day(s) 1,50022300395002780072500

Loading...

  1. 1

Basic Information

Raceway Ring Shape Needle Roller Bearing with Thrust Roller Bearings Load Direction Radial Inner/Outer Ring Material SUS440C (Special Fluoro-Macromolecule Coating)
Specifications Standard Precision (JIS) Class 0