(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
New Full Threaded Type has been added to the High Hardness Stainless Steel Locating Pin product line-up. For orders of up to 1,000 pcs., 7th Day Shipping is available.
[ M ]Material | [ H ]Hardness | Type |
High Hardness Stainless Steel | 35HRC~ | AJPNG |
Part Number | - | P | - | B | - | R | G | ||||||
Type | Tip Shape | M | |||||||||||
R • Taper R | AJPNG | A | 5 | - | P6.50 | - | B8.0 | - | R4 | ||||
Tapered | AJPNG | B | 8 | - | P9.80 | - | B4.0 | - | G3 |
Part Number | P 0.01mm Increment | B 0.1mm Increment | R 1mm Increment | G 1mm Increment | Unit Price | |||
Type | Tip Shape | M (Coarse) | * Recommended Tightening Torque N • cm | |||||
A Shape and C Shape only | B Shape only | |||||||
AJPNG | A B C | 3 | 147 | 3.50~6.00 | 1.0~10.0 | A Shape R≥P/2 C Shape R≤P/2 | B Shape G≤P | |
4 | 333 | 4.50~7.00 | ||||||
5 | 676 | 5.50~8.00 | ||||||
6 | 1156 | 6.50~12.00 | 1.0~12.0 | |||||
8 | 2803 | 8.50~15.00 | 1.0~15.0 | |||||
10 | 5557 | 10.50~16.00 | 3.0~20.0 | |||||
12 | 9702 | 12.50~17.50 |
Part Number |
---|
AJPNGA3-P[3.5-6/0.01]-B[1-10/0.1]-R[1-100/1] |
AJPNGA4-P[4.5-7/0.01]-B[1-10/0.1]-R[1-100/1] |
AJPNGA5-P[5.5-8/0.01]-B[1-10/0.1]-R[1-100/1] |
AJPNGA6-P[6.5-12/0.01]-B[1-12/0.1]-R[1-100/1] |
AJPNGA8-P[8.5-15/0.01]-B[1-15/0.1]-R[1-100/1] |
AJPNGA10-P[10.5-16/0.01]-B[3-20/0.1]-R[1-100/1] |
AJPNGA12-P[12.5-17.5/0.01]-B[3-20/0.1]-R[1-100/1] |
AJPNGB3-P[3.5-6/0.01]-B[1-10/0.1]-G[1-6/1] |
AJPNGB4-P[4.5-7/0.01]-B[1-10/0.1]-G[1-7/1] |
AJPNGB5-P[5.5-8/0.01]-B[1-10/0.1]-G[1-8/1] |
AJPNGB6-P[6.5-12/0.01]-B[1-12/0.1]-G[1-12/1] |
AJPNGB8-P[8.5-15/0.01]-B[1-15/0.1]-G[1-15/1] |
AJPNGB10-P[10.5-16/0.01]-B[3-20/0.1]-G[1-16/1] |
AJPNGB12-P[12.5-17.5/0.01]-B[3-20/0.1]-G[1-17/1] |
AJPNGC3-P[3.5-6/0.01]-B[1-10/0.1]-R[1-6/1] |
AJPNGC4-P[4.5-7/0.01]-B[1-10/0.1]-R[1-3/1] |
AJPNGC5-P[5.5-8/0.01]-B[1-10/0.1]-R[1-8/1] |
AJPNGC6-P[6.5-12/0.01]-B[1-12/0.1]-R[1-12/1] |
AJPNGC8-P[8.5-15/0.01]-B[1-15/0.1]-R[1-15/1] |
AJPNGC10-P[10.5-16/0.01]-B[3-20/0.1]-R[1-16/1] |
AJPNGC12-P[12.5-17.5/0.01]-B[3-20/0.1]-R[1-17/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Type | Locating Side Outer Dia. P (Ø) (mm) | Screw Dia. M (mm) | B (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | R | 3.5 ~ 6 | 3 | 1 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | R | 4.5 ~ 7 | 4 | 1 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | R | 5.5 ~ 8 | 5 | 1 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | R | 6.5 ~ 12 | 6 | 1 ~ 12 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | R | 8.5 ~ 15 | 8 | 1 ~ 15 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | R | 10.5 ~ 16 | 10 | 3 ~ 20 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | R | 12.5 ~ 17.5 | 12 | 3 ~ 20 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Tapered | 3.5 ~ 6 | 3 | 1 ~ 10 | - | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Tapered | 4.5 ~ 7 | 4 | 1 ~ 10 | - | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Tapered | 5.5 ~ 8 | 5 | 1 ~ 10 | - | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Tapered | 6.5 ~ 12 | 6 | 1 ~ 12 | - | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Tapered | 8.5 ~ 15 | 8 | 1 ~ 15 | - | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Tapered | 10.5 ~ 16 | 10 | 3 ~ 20 | - | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Tapered | 12.5 ~ 17.5 | 12 | 3 ~ 20 | - | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Taper R | 3.5 ~ 6 | 3 | 1 ~ 10 | 1 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Taper R | 4.5 ~ 7 | 4 | 1 ~ 10 | 1 ~ 3 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Taper R | 5.5 ~ 8 | 5 | 1 ~ 10 | 1 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Taper R | 6.5 ~ 12 | 6 | 1 ~ 12 | 1 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Taper R | 8.5 ~ 15 | 8 | 1 ~ 15 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Taper R | 10.5 ~ 16 | 10 | 3 ~ 20 | 1 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Taper R | 12.5 ~ 17.5 | 12 | 3 ~ 20 | 1 ~ 17 |
Loading...
Basic Shape | Large Head | Insertion Guide Tip Shape | Round | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Heat Treatment | Not Provided | Material | High Hardness Stainless Steel |
How can we improve?
How can we improve?