(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
R and Taper R Types have been newly added to the High Hardness Stainless Steel Locating Pin product line-up. For order of up to 1,000 pcs., the 7th Day Shipping is available.
[ M ]Material | [ H ]Hardness | Pin Shape | Threaded | |
g6 | h7 | |||
High Hardness Stainless Steel | 35HRC~ | Round | APA | APHA |
Diamond | APDA | APHDA |
[ ! ]If the diameter exceeds Ø10, core hardness may be 30HRC~.
[ ! ]If B>20mm, P Dim. Tolerance is 0 -0.02.
* D Tolerance g6/h7 has no insertion guide. (ℓ1)
Part Number | - | P | - | L | - | B | R | |||||
Type | Tip Shape | D | ||||||||||
APE | A | 6 | - | P10.00 | - | L5 | - | B12.0 | - | R6 |
■Tolerance
D or P | m6 | p6 | g6 | h7 |
2.00~3.00 | +0.008 +0.002 | +0.012 +0.006 | -0.002 -0.008 | 0 -0.010 |
3.01~6.00 | +0.012 +0.004 | +0.020 +0.012 | -0.004 -0.012 | 0 -0.012 |
6.01~10.00 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 | 0 -0.015 |
10.01~17.50 | +0.018 +0.007 | +0.029 +0.018 | -0.006 -0.017 | 0 -0.018 |
■Threaded
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | R 1mm Increment | M2 (Coarse) | * Tightening Torque N • cm | (W) | Unit Price Round Shape | Unit Price Diamond Shape | ||
Type | Tip Shape | D | |||||||||
APA (g6) APHA (h7) APDA (g6) APHDA (h7) | A C | 3 | 3.50~8.00 | 0~10 | 1.0~20.0 | A Shape R≥P/2 C Shape R≤P/2 | M3 | 147 | 1.5 | ||
4 | 4.50~8.00 | 1.0~40.0(20.0) | M4 | 333 | 1.8 | ||||||
5 | 5.50~8.00 | M5 | 676 | 2.2 | |||||||
6 | 6.50~12.00 | M6 | 1156 | 3 | |||||||
8 | 8.50~15.00 | M8 | 2803 | 3.5 | |||||||
10 | 10.50~16.00 | M10 | 5557 | 4 | |||||||
12 | 12.50~17.50 | M12 | 9702 | 5 |
B dimension in ( ) is applicable to Diamond Shape.
When L<Pitchx2, the incomplete threaded portion (Pitchx2) is included in M2x1.5. Coarse Thread Pitch Dims. >>P.2360
For full thread, specify L = 0 and alteration NNC.
* For Tightening Torque (Reference Value), see Tightening Torque Strength Class (10.9) of Technical Data on >> P.2365. Not applicable when using Locking Agents or Spring Washers.
Part Number |
---|
APAA3-P[3.5-8/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-100/1] |
APAA4-P[4.5-8/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APAA5-P[5.5-8/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APAA6-P[6.5-12/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APAA8-P[8.5-15/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APAA10-P[10.5-16/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APAA12-P[12.5-17.5/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APAC3-P[3.5-8/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-4/1] |
APAC4-P[4.5-8/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-4/1] |
APAC5-P[5.5-8/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-4/1] |
APAC6-P[6.5-12/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-6/1] |
APAC8-P[8.5-15/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-7/1] |
APAC10-P[10.5-16/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-8/1] |
APAC12-P[12.5-17.5/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-8/1] |
APDAA3-P[3.5-8/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-100/1] |
APDAA4-P[4.5-8/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APDAA5-P[5.5-8/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APDAA6-P[6.5-12/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APDAA8-P[8.5-15/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APDAA10-P[10.5-16/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APDAA12-P[12.5-17.5/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APDAC3-P[3.5-8/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-4/1] |
APDAC4-P[4.5-8/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-4/1] |
APDAC5-P[5.5-8/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-4/1] |
APDAC6-P[6.5-12/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-6/1] |
APDAC8-P[8.5-15/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-7/1] |
APDAC10-P[10.5-16/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-8/1] |
APDAC12-P[12.5-17.5/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-8/1] |
APHAA3-P[3.5-8/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-100/1] |
APHAA4-P[4.5-8/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APHAA5-P[5.5-8/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APHAA6-P[6.5-12/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APHAA8-P[8.5-15/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APHAA10-P[10.5-16/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APHAA12-P[12.5-17.5/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APHAC3-P[3.5-8/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-4/1] |
APHAC4-P[4.5-8/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-4/1] |
APHAC5-P[5.5-8/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-4/1] |
APHAC6-P[6.5-12/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-6/1] |
APHAC8-P[8.5-15/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-7/1] |
APHAC10-P[10.5-16/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-8/1] |
APHAC12-P[12.5-17.5/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-8/1] |
APHDAA3-P[3.5-8/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-100/1] |
APHDAA4-P[4.5-8/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APHDAA5-P[5.5-8/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APHDAA6-P[6.5-12/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APHDAA8-P[8.5-15/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APHDAA10-P[10.5-16/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APHDAA12-P[12.5-17.5/0.01]-L[0-10/1]-B[1-40/0.1]-R[1-100/1] |
APHDAC3-P[3.5-8/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-4/1] |
APHDAC4-P[4.5-8/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-4/1] |
APHDAC5-P[5.5-8/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-4/1] |
APHDAC6-P[6.5-12/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-6/1] |
APHDAC8-P[8.5-15/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-7/1] |
APHDAC10-P[10.5-16/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-8/1] |
APHDAC12-P[12.5-17.5/0.01]-L[0-10/1]-B[1-20/0.1]-R[1-8/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Insertion Guide Tip Type | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Screw Dia. M (mm) | B (mm) | L (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 3.5 ~ 8 | 3 | g6 | 3 | 1 ~ 20 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 4.5 ~ 8 | 4 | g6 | 4 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 5.5 ~ 8 | 5 | g6 | 5 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 6.5 ~ 12 | 6 | g6 | 6 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 8.5 ~ 15 | 8 | g6 | 8 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 10.5 ~ 16 | 10 | g6 | 10 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 12.5 ~ 17.5 | 12 | g6 | 12 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 3.5 ~ 8 | 3 | g6 | 3 | 1 ~ 20 | 0 ~ 10 | 1 ~ 4 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 4.5 ~ 8 | 4 | g6 | 4 | 1 ~ 40 | 0 ~ 10 | 1 ~ 4 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 5.5 ~ 8 | 5 | g6 | 5 | 1 ~ 40 | 0 ~ 10 | 1 ~ 4 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 6.5 ~ 12 | 6 | g6 | 6 | 1 ~ 40 | 0 ~ 10 | 1 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 8.5 ~ 15 | 8 | g6 | 8 | 1 ~ 40 | 0 ~ 10 | 1 ~ 7 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 10.5 ~ 16 | 10 | g6 | 10 | 1 ~ 40 | 0 ~ 10 | 1 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 12.5 ~ 17.5 | 12 | g6 | 12 | 1 ~ 40 | 0 ~ 10 | 1 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 3.5 ~ 8 | 3 | g6 | 3 | 1 ~ 20 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 4.5 ~ 8 | 4 | g6 | 4 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 5.5 ~ 8 | 5 | g6 | 5 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 6.5 ~ 12 | 6 | g6 | 6 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 8.5 ~ 15 | 8 | g6 | 8 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 10.5 ~ 16 | 10 | g6 | 10 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 12.5 ~ 17.5 | 12 | g6 | 12 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 3.5 ~ 8 | 3 | g6 | 3 | 1 ~ 20 | 0 ~ 10 | 1 ~ 4 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 4.5 ~ 8 | 4 | g6 | 4 | 1 ~ 20 | 0 ~ 10 | 1 ~ 4 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 5.5 ~ 8 | 5 | g6 | 5 | 1 ~ 20 | 0 ~ 10 | 1 ~ 4 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 6.5 ~ 12 | 6 | g6 | 6 | 1 ~ 20 | 0 ~ 10 | 1 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 8.5 ~ 15 | 8 | g6 | 8 | 1 ~ 20 | 0 ~ 10 | 1 ~ 7 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 10.5 ~ 16 | 10 | g6 | 10 | 1 ~ 20 | 0 ~ 10 | 1 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 12.5 ~ 17.5 | 12 | g6 | 12 | 1 ~ 20 | 0 ~ 10 | 1 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 3.5 ~ 8 | 3 | h7 | 3 | 1 ~ 20 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 4.5 ~ 8 | 4 | h7 | 4 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 5.5 ~ 8 | 5 | h7 | 5 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 6.5 ~ 12 | 6 | h7 | 6 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 8.5 ~ 15 | 8 | h7 | 8 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 10.5 ~ 16 | 10 | h7 | 10 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 12.5 ~ 17.5 | 12 | h7 | 12 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 3.5 ~ 8 | 3 | h7 | 3 | 1 ~ 20 | 0 ~ 10 | 1 ~ 4 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 4.5 ~ 8 | 4 | h7 | 4 | 1 ~ 40 | 0 ~ 10 | 1 ~ 4 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 5.5 ~ 8 | 5 | h7 | 5 | 1 ~ 40 | 0 ~ 10 | 1 ~ 4 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 6.5 ~ 12 | 6 | h7 | 6 | 1 ~ 40 | 0 ~ 10 | 1 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 8.5 ~ 15 | 8 | h7 | 8 | 1 ~ 40 | 0 ~ 10 | 1 ~ 7 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 10.5 ~ 16 | 10 | h7 | 10 | 1 ~ 40 | 0 ~ 10 | 1 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 12.5 ~ 17.5 | 12 | h7 | 12 | 1 ~ 40 | 0 ~ 10 | 1 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 3.5 ~ 8 | 3 | h7 | 3 | 1 ~ 20 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 4.5 ~ 8 | 4 | h7 | 4 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 5.5 ~ 8 | 5 | h7 | 5 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 6.5 ~ 12 | 6 | h7 | 6 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 8.5 ~ 15 | 8 | h7 | 8 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 10.5 ~ 16 | 10 | h7 | 10 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 12.5 ~ 17.5 | 12 | h7 | 12 | 1 ~ 40 | 0 ~ 10 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 3.5 ~ 8 | 3 | h7 | 3 | 1 ~ 20 | 0 ~ 10 | 1 ~ 4 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 4.5 ~ 8 | 4 | h7 | 4 | 1 ~ 20 | 0 ~ 10 | 1 ~ 4 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 5.5 ~ 8 | 5 | h7 | 5 | 1 ~ 20 | 0 ~ 10 | 1 ~ 4 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 6.5 ~ 12 | 6 | h7 | 6 | 1 ~ 20 | 0 ~ 10 | 1 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 8.5 ~ 15 | 8 | h7 | 8 | 1 ~ 20 | 0 ~ 10 | 1 ~ 7 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 10.5 ~ 16 | 10 | h7 | 10 | 1 ~ 20 | 0 ~ 10 | 1 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 12.5 ~ 17.5 | 12 | h7 | 12 | 1 ~ 20 | 0 ~ 10 | 1 ~ 8 |
Loading...
Basic Shape | Large Head | Mounting Side Shape | Threaded | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Heat Treatment | Not Provided | Material | High Hardness Stainless Steel |
How can we improve?
How can we improve?