(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a circular sheet metal plate that you can choose from iron, aluminum, or stainless steel. Dimensions can be specified up to an outer diameter of 300mm.
Part Number | [ M ]Material | [ S ]Surface Treatment | |
Type | Material Symbol | ||
BFHBF | SP | SPCC [ ! ] | - |
SPB | Black Oxide | ||
SPU | Trivalent Chromate (Clear) | ||
SPK | Trivalent Chromate (Black) | ||
AM | A5052 [ NG ] | - | |
AMW | Anodize (Clear) | ||
AMB | Anodize (Black) | ||
SUD | SUS304(2B) | - |
Part Number | - | A | - | T | - | D | - | Q | - | Hole Specifying Code, Nominal Value | ||
Type | - | Material Symbol | ||||||||||
BFHBF | - | SP | - | A200 | - | T2.3 | - | D80 | - | Q100 | - | N5 |
Part Number | Specify 1mm Increment | Selection | D | Q | Hole Specification | |||
Type | Material Symbol | A | T | Code / Specify Method | ||||
BFHBF | SP SPB SPU SPK AM AMW AMB SUD | 30 ~ 300 | SPCC (SPHC) 1.0 1.2 1.6 2.3 3.2 4.5 6.0 | A5052 1.5 2.0 3.0 | SUS304 1.0 1.5 2.0 3.0 4.0 | 3.0 ~ 270.0 Specify 0.5mm Increment [ ! ]D≤Ax0.9 | Specify 0.1mm Increment | N (Bolt Hole)[ ! ] 3, 4, 5, 6, 8, 10 |
M (Tapped Holes) 3, 4, 5, 6, 8, 10 |
N Specified Value | 3 | 4 | 5 | 6 | 8 | 10 |
Through Hole Dia. (d) | 3.5 | 4.5 | 5.5 | 6.5 | 9 | 11 |
Part Number |
---|
BFHBF-AM-A[30-300/1]-T[1.5,2,3] |
BFHBF-AMB-A[30-300/1]-T[1.5,2,3] |
BFHBF-AMW-A[30-300/1]-T[1.5,2,3] |
BFHBF-SP-A[30-300/1]-T[1,1.2,1.6,2.3,3.2,4.5,6] |
BFHBF-SPB-A[30-300/1]-T[1,1.2,1.6,2.3,3.2,4.5,6] |
BFHBF-SPK-A[30-300/1]-T[1,1.2,1.6,2.3,3.2,4.5,6] |
BFHBF-SPU-A[30-300/1]-T[1,1.2,1.6,2.3,3.2,4.5,6] |
BFHBF-SUD-A[30-300/1]-T[1,1.5,2,3,4] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Outer Dia. A (mm) | Plate Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | SHEET METAL BRACKET | 1 Piece(s) | 5 Day(s) | 10 | A5052 | Not Provided | 30 ~ 300 | 1.5 ~ 3 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 7 Day(s) | 10 | A5052 | Black Anodize | 30 ~ 300 | 1.5 ~ 3 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 7 Day(s) | 10 | A5052 | Clear Anodize | 30 ~ 300 | 1.5 ~ 3 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 5 Day(s) | 10 | SPCC(SPHC) | Not Provided | 30 ~ 300 | 1 ~ 6 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 7 Day(s) | 10 | SPCC(SPHC) | Black Oxide | 30 ~ 300 | 1 ~ 6 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 7 Day(s) | 10 | SPCC(SPHC) | Trivalent Chromate (Black) | 30 ~ 300 | 1 ~ 6 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 7 Day(s) | 10 | SPCC(SPHC) | Trivalent Chromate (White) | 30 ~ 300 | 1 ~ 6 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 5 Day(s) | 10 | SUS304(2B) | Not Provided | 30 ~ 300 | 1 ~ 4 |
Loading...
Type | BFHBF |
---|
How can we improve?
How can we improve?