(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an L-shaped sheet metal bracket that you can choose from iron, aluminum, or stainless steel. We offer general-purpose hole patterns. Dimensions can be specified freely.
Part Number | [ M ]Material | [ S ]Surface Treatment | |
Type | Material Symbol | ||
FALBS | SP | SPCC [ ! ] | - |
SPB | Black Oxide | ||
SPU | Trivalent Chromate (Clear) | ||
SPK | Trivalent Chromate (Black) | ||
AM | A5052 | - | |
AMW | Anodize (Clear) | ||
AMB | Anodize (Black) | ||
SUD | SUS304(2B) | - |
Part Number | - | T | - | A | - | B | - | L | - | X | - | F | - | H | - | G | - | Hole Specification① Code, Nominal Value | - | D | - | J | - | Y | - | V | - | S | - | W | - | Hole Specification② Code, Nominal Value | - | K | ||
Type | - | Material Symbol | ||||||||||||||||||||||||||||||||||
FALAS | - | SPB | - | T1.6 | - | A30 | - | B30 | - | L30 | - | X15 | - | H20 | - | N5 | - | Y15 | - | S15 | - | NA6 | ||||||||||||||
FAMBS | - | AM | - | T1.5 | - | A80 | - | B60 | - | L60 | - | X50 | - | F0 | - | H70 | - | N4 | - | Y15 | - | V30 | - | S20 | - | W20 | - | NA5 |
Part Number | Selection | Specify 1mm Increment | X | H | Hole Specification① | Y | V | S | Hole Specification② | |||||
Type | Material Symbol | T | A | B | L | Code Designation | Code Designation | |||||||
FALBS | SP SPB SPU SPK AM AMW AMB SUD | SPCC (SPHC) 1.6 2.3 3.2 4.5 6.0 | A5052 1.5 2.0 3.0 4.0 5.0 | SUS304 1.0 1.5 2.0 3.0 4.0 5.0 | 20 ~ 200 [ ! ] For T6.0 ~300 | 15 ~ 200 [ ! ] For T6.0 20~ | 10 ~ 200 [ ! ] For T6.0 20~ | 0.1mm Increment | N (Bolt Hole)[ ! ] 0, 3, 4, 5, 6, 8, 10 (Select) | 0.1mm Increment | NA (Bolt Hole)[ ! ] 0, 3, 4, 5 6, 8, 10 (Select) | |||
M (Tapped Holes) 0, 3, 4, 5, 6, 8, 10 (Select) | ||||||||||||||
MA (Tapped Holes) 0, 3, 4, 5 6, 8, 10 (Select) | ||||||||||||||
DA (Through Hole) 3~30 (0.5mm Increment) | ||||||||||||||
[ ! ]Holes may deform if the hole locations are too close to the ends and bends, but they will be machined as specified if they are within the machining limits. |
N, NA Specification Value | 0 | 3 | 4 | 5 | 6 | 8 | 10 |
Through Hole Dia. (d) | (No Hole) | 3.5 | 4.5 | 5.5 | 6.5 | 9 | 11 |
Part Number |
---|
FALBS-AM-T[1.5,2,3,4,5]-A[20-200/1]-B[15-200/1]-L[10-200/1] |
FALBS-AMB-T[1.5,2,3,4,5]-A[20-200/1]-B[15-200/1]-L[10-200/1] |
FALBS-AMW-T[1.5,2,3,4,5]-A[20-200/1]-B[15-200/1]-L[10-200/1] |
FALBS-SP-T[1.6,2.3,3.2,4.5,6]-A[20-300/1]-B[15-200/1]-L[10-200/1] |
FALBS-SPB-T[1.6,2.3,3.2,4.5,6]-A[20-300/1]-B[15-200/1]-L[10-200/1] |
FALBS-SPK-T[1.6,2.3,3.2,4.5,6]-A[20-300/1]-B[15-200/1]-L[10-200/1] |
FALBS-SPU-T[1.6,2.3,3.2,4.5,6]-A[20-300/1]-B[15-200/1]-L[10-200/1] |
FALBS-SUD-T[1,1.5,2,3,4,5]-A[20-200/1]-B[15-200/1]-L[10-200/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | A (mm) | B (mm) | L (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SHEET METAL BRACKET | 1 Piece(s) | 5 Day(s) | 10 | A5052 | Not Provided | 20 ~ 200 | 15 ~ 200 | 10 ~ 200 | 1.5 ~ 5 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 7 Day(s) | 10 | A5052 | Clear Anodized (Black) | 20 ~ 200 | 15 ~ 200 | 10 ~ 200 | 1.5 ~ 5 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 7 Day(s) | 10 | A5052 | Clear Anodized (White) | 20 ~ 200 | 15 ~ 200 | 10 ~ 200 | 1.5 ~ 5 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 5 Day(s) | 10 | SPCC(SPHC) | Not Provided | 20 ~ 300 | 15 ~ 200 | 10 ~ 200 | 1.6 ~ 6 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 7 Day(s) | 10 | SPCC(SPHC) | Black Oxide | 20 ~ 300 | 15 ~ 200 | 10 ~ 200 | 1.6 ~ 6 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 5 Day(s) | 10 | SPCC(SPHC) | Trivalent Chromate (Black) | 20 ~ 300 | 15 ~ 200 | 10 ~ 200 | 1.6 ~ 6 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 5 Day(s) | 10 | SPCC(SPHC) | Trivalent Chromate (White) | 20 ~ 300 | 15 ~ 200 | 10 ~ 200 | 1.6 ~ 6 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 5 Day(s) | 10 | SUS304(2B) | Not Provided | 20 ~ 200 | 15 ~ 200 | 10 ~ 200 | 1 ~ 5 |
Loading...
Type | Sheet Metal | Part Mounting Hole | Yes | Slotted Hole | N/A |
---|---|---|---|---|---|
Hole Position | Free Dimension | Number of Front Holes | 1 | Number of Bottom Holes | 2 |
Type | FALBS | Type | Dimension Configurable Type |
How can we improve?
How can we improve?