(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Available in quantities of 1, this product is useful for use in small quantities only. Cup point type. Available in sizes from M2 to 20
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | |
L Dimension Selectable | MSSK | SCM435 equivalent | 45HRC~ | Black Oxide |
MSSU | SUS304 equivalent | - | - | |
L Configurable | FSSC | S45C | - | Black Oxide |
Part Number | - | L |
MS W1-8 Tool Steel -10 FSSC6 | - | 100 |
Part Number | Thread Pitch | B | C (Min.) | d (Max.) | |||
Type | M | - | L | ||||
MSSK (Stainless Steel) MSSU | 2 | - | 2 | 0.4 | 0.9 | 0.8 | 1 |
3 | 0.4 | 0.9 | 0.8 | 1 | |||
4 | 0.4 | 0.9 | 0.8 | 1 | |||
2.6 | - | 3 | 0.45 | 1.3 | 1.2 | 1.2 | |
4 | 0.45 | 1.3 | 1.2 | 1.2 | |||
5 | 0.45 | 1.3 | 1.2 | 1.2 | |||
3 | - | 2.5 | 0.5 | 1.5 | 1.2 | 1.4 | |
3 | 0.5 | 1.5 | 1.2 | 1.4 | |||
4 | 0.5 | 1.5 | 1.2 | 1.4 | |||
5 | 0.5 | 1.5 | 1.2 | 1.4 | |||
6 | 0.5 | 1.5 | 1.2 | 1.4 | |||
8 | 0.5 | 1.5 | 1.2 | 1.4 | |||
10 | 0.5 | 1.5 | 1.2 | 1.4 | |||
12 | 0.5 | 1.5 | 1.2 | 1.4 | |||
4 | - | 3 | 0.7 | 2 | 1.5 | 2 | |
4 | 0.7 | 2 | 1.5 | 2 | |||
5 | 0.7 | 2 | 1.5 | 2 | |||
6 | 0.7 | 2 | 1.5 | 2 | |||
8 | 0.7 | 2 | 1.5 | 2 | |||
10 | 0.7 | 2 | 1.5 | 2 | |||
12 | 0.7 | 2 | 1.5 | 2 | |||
16 | 0.7 | 2 | 1.5 | 2 | |||
5 | - | 4 | 0.8 | 2.5 | 2 | 2.5 | |
5 | 0.8 | 2.5 | 2 | 2.5 | |||
6 | 0.8 | 2.5 | 2 | 2.5 | |||
8 | 0.8 | 2.5 | 2 | 2.5 | |||
10 | 0.8 | 2.5 | 2 | 2.5 | |||
12 | 0.8 | 2.5 | 2 | 2.5 | |||
16 | 0.8 | 2.5 | 2 | 2.5 | |||
20 | 0.8 | 2.5 | 2 | 2.5 |
Part Number | Thread Pitch | B | C (Min.) | d (Max.) | |||
Type | M | - | L | ||||
MSSK (Stainless Steel) MSSU | 6 | - | 5 | 1.0 | 3 | 2 | 3 |
6 | 1.0 | 3 | 2 | 3 | |||
8 | 1.0 | 3 | 2 | 3 | |||
10 | 1.0 | 3 | 2 | 3 | |||
12 | 1.0 | 3 | 2 | 3 | |||
16 | 1.0 | 3 | 2 | 3 | |||
20 | 1.0 | 3 | 2 | 3 | |||
25 | 1.0 | 3 | 2 | 3 | |||
8 | - | 6 | 1.25 | 4 | 3 | 5 | |
8 | 1.25 | 4 | 3 | 5 | |||
10 | 1.25 | 4 | 3 | 5 | |||
12 | 1.25 | 4 | 3 | 5 | |||
16 | 1.25 | 4 | 3 | 5 | |||
20 | 1.25 | 4 | 3 | 5 | |||
25 | 1.25 | 4 | 3 | 5 | |||
30 | 1.25 | 4 | 3 | 5 | |||
10 | - | 12 | 1.5 | 5 | 4 | 6 | |
15 | 1.5 | 5 | 4 | 6 | |||
20 | 1.5 | 5 | 4 | 6 | |||
25 | 1.5 | 5 | 4 | 6 | |||
30 | 1.5 | 5 | 4 | 6 | |||
12 | - | 15 | 1.75 | 6 | 4.8 | 8 | |
20 | 1.75 | 6 | 4.8 | 8 | |||
25 | 1.75 | 6 | 4.8 | 8 | |||
30 | 1.75 | 6 | 4.8 | 8 |
Part Number | L 1mm Increment | B | C (Min.) | d (Max.) | |
Type | M | ||||
FSSC | 5 | 20~250 | 2.5 | 3 | 2.5 |
6 | 3.0 | 3.5 | 3 | ||
8 | 20~400 | 4.0 | 5 | 5 | |
10 | 5.0 | 6 | 6 | ||
12 | 6.0 | 8 | 8 | ||
16 | 8.0 | 10 | 10 | ||
20 | 10.0 | 12 | 14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) (mm) | Nominal of Thread (M) | Basic Shape | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
- | SCREWS | 1 Piece(s) | 7 Day(s) | 10 | 20 ~ 250 | 5 | [Fully Threaded] Fully Threaded | [Steel] S45C | Black Oxide | ||
- | SCREWS | 1 Piece(s) | 7 Day(s) | 10 | 20 ~ 250 | 6 | [Fully Threaded] Fully Threaded | [Steel] S45C | Black Oxide | ||
- | SCREWS | 1 Piece(s) | 7 Day(s) | 10 | 20 ~ 400 | 8 | [Fully Threaded] Fully Threaded | [Steel] S45C | Black Oxide | ||
- | SCREWS | 1 Piece(s) | 7 Day(s) | 10 | 20 ~ 400 | 10 | [Fully Threaded] Fully Threaded | [Steel] S45C | Black Oxide | ||
- | SCREWS | 1 Piece(s) | 7 Day(s) | 10 | 20 ~ 400 | 12 | [Fully Threaded] Fully Threaded | [Steel] S45C | Black Oxide | ||
- | SCREWS | 1 Piece(s) | 7 Day(s) | 10 | 20 ~ 400 | 16 | [Fully Threaded] Fully Threaded | [Steel] S45C | Black Oxide | ||
- | SCREWS | 1 Piece(s) | 7 Day(s) | 10 | 20 ~ 400 | 20 | [Fully Threaded] Fully Threaded | [Steel] S45C | Black Oxide | ||
฿ 51.87 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 2 | 2 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 51.87 ฿ 4.20 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 3 | 2 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 51.87 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 4 | 2 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 47.32 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 3 | 2.6 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 47.32 | SET SCREWS DIMPLE | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 2.6 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 47.32 | SET SCREWS DIMPLE | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 2.6 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 45.96 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 2.5 | 3 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 43.68 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 3 | 3 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 43.68 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 4 | 3 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 43.68 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 5 | 3 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 43.68 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 6 | 3 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 43.68 ฿ 1.45 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 8 | 3 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 43.68 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 10 | 3 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 43.68 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 12 | 3 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 45.96 ฿ 0.73 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 3 | 4 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 45.04 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 4 | 4 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 45.04 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 5 | 4 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 45.05 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 6 | 4 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 45.04 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 8 | 4 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 45.04 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 10 | 4 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 45.05 ฿ 2.10 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 12 | 4 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 45.05 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 16 | 4 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 45.96 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 4 | 5 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 46.41 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 5 | 5 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 46.41 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 6 | 5 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 46.41 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 8 | 5 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 46.41 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 10 | 5 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 46.41 ฿ 0.74 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 12 | 5 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 46.41 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 16 | 5 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 46.41 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 20 | 5 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 48.69 ฿ 1.45 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 5 | 6 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 48.23 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 6 | 6 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 48.23 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 8 | 6 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 48.23 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 10 | 6 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 48.23 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 12 | 6 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 48.23 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 16 | 6 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 48.23 ฿ 1.62 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 20 | 6 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 48.23 | SET SCREWS DIMPLE | 1 Piece(s) | 3 Day(s) | 10 | 25 | 6 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 51.87 | SET SCREWS DIMPLE | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 8 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 51.87 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 8 | 8 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 51.87 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 10 | 8 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 51.87 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 12 | 8 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 51.87 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 16 | 8 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 51.87 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 20 | 8 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 51.87 ฿ 5.72 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 25 | 8 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 51.87 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 30 | 8 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 54.60 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 12 | 10 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 68.25 ฿ 3.89 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 15 | 10 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 68.25 ฿ 3.17 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 20 | 10 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 72.80 ฿ 4.76 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 25 | 10 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 81.90 ฿ 3.46 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 30 | 10 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 95.55 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 15 | 12 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 104.65 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 20 | 12 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 118.30 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 25 | 12 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | |
฿ 131.95 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 30 | 12 | Set Screw | [Steel] SCM435 Equiv. | Black Oxide | ||
฿ 53.24 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | - | 2 | 2 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | ||
฿ 53.24 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | - | 3 | 2 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | |
฿ 53.24 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | - | 4 | 2 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | ||
฿ 51.87 ฿ 0.67 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | - | 3 | 2.6 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | ||
฿ 51.87 ฿ 4.82 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | - | 4 | 2.6 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | ||
฿ 51.87 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | - | 5 | 2.6 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | |
฿ 47.78 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 2.5 | 3 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | |
฿ 32.30 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 3 | 3 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | |
฿ 32.30 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 4 | 3 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | |
฿ 32.30 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 5 | 3 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | |
฿ 32.30 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 6 | 3 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | |
฿ 32.30 ฿ 0.26 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | - | 8 | 3 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | ||
฿ 32.30 ฿ 0.86 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 10 | 3 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | ||
฿ 32.31 ฿ 0.49 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | - | 12 | 3 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | ||
฿ 47.78 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 3 | 4 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | |
฿ 35.04 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | - | 4 | 4 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | |
฿ 35.04 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 5 | 4 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | |
฿ 35.04 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 6 | 4 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | |
฿ 35.04 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 8 | 4 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | ||
฿ 35.04 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | - | 10 | 4 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | |
฿ 35.04 ฿ 2.83 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 12 | 4 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | ||
฿ 35.04 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 16 | 4 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | ||
฿ 49.14 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 4 | 5 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | |
฿ 47.77 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 5 | 5 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | |
฿ 47.78 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 6 | 5 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | |
฿ 47.78 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | 10 | 8 | 5 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | |
฿ 47.78 | SET SCREWS DIMPLE | 1 Piece(s) | Available | Same day | - | 10 | 5 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided | |
฿ 47.78 | SET SCREWS DIMPLE | 1 Piece(s) | Same day | 10 | 12 | 5 | Set Screw | [Stainless Steel] SUSXM7 | Not Provided |
Loading...
Tip Shape | Cup Point | Mounting Hole Shape | Hex Socket | Thread Type | Metric, Coarse |
---|---|---|---|---|---|
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard | Additional Shape | Standard |
How can we improve?
How can we improve?