(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Added white and black alumite to all shapes! Made of 2000 series aluminum, it is both lightweight and strong.
Type | [ M ]Material | [ S ]Surface Treatment |
One End Threaded One End Tapped | ||
NLSBH | Steel for General Structure | - |
LSBH | Black Oxide | |
PLSBH | Electroless Nickel Plating | |
SLSBH | SUS304 | - |
Part Number | - | L | - | F | - | M | - | N |
LSBH10 | - | 200 | - | F40 | - | M5 | - | N4 |
Part Number | 0.5mm Increment | M (Coarse) Selection | N (Coarse) Selection | (C) | A | |||||||||
Type | B | L | F | |||||||||||
One End Threaded One End Tapped Steel for General Structure NLSBH LSBH PLSBH SUS304 SLSBH | 5 | 8~ 100 | 5~ 20 | 2 | 2.6 | 3 | 2 | 2.6 | 5.8 | 1.0 | ||||
6 | 15~ 100 | 5~ 30 | 3 | 4 | 5 | 3 | 4 | 6.9 | 1.5 | |||||
7 | 20~ 200 | 5~ 30 | 3 | 4 | 5 | 3 | 4 | 8.1 | 1.5 | |||||
8 | 20~ 250 | 8~ 40 | 3 | 4 | 5 | 6 | 3 | 4 | 5 | 9.2 | 1.6 | |||
10 | 25~ 350 | 8~ 42 | 3 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 11.5 | 2.0 | |
12 | 25~ 500 | 10~ 55 | 4 | 5 | 6 | 8 | 10 | 4 | 5 | 6 | 8 | 13.9 | 2.5 | |
13 | 30~ 500 | 10~ 55 | 4 | 5 | 6 | 8 | 10 | 4 | 5 | 6 | 8 | 15.0 | 2.5 | |
14 | 35~ 600 | 12~ 60 | 5 | 6 | 8 | 10 | 12 | 5 | 6 | 8 | 10 | 16.2 | 3.0 | |
17 | 35~ 600 | 12~ 60 | 5 | 6 | 8 | 10 | 12 | 5 | 6 | 8 | 10 | 19.6 | 3.0 | |
19 | 45~ 600 | 15~ 75 | 6 | 8 | 10 | 12 | 16 | 6 | 8 | 10 | 12 | 21.9 | 3.5 | |
24 | 55~ 700 | 20~ 80 | 8 | 10 | 12 | 16 | 20 | 8 | 10 | 12 | 16 | 27.7 | 4.0 | |
27 | 65~ 800 | 25~ 90 | 10 | 12 | 16 | 20 | 24 | 10 | 12 | 16 | 20 | 31.2 | 5.0 | |
30 | 80~1000 | 30~100 | 12 | 16 | 20 | 24 | 12 | 16 | 20 | 24 | 34.6 | 6.0 | ||
32 | 80~1000 | 30~100 | 12 | 16 | 20 | 24 | 12 | 16 | 20 | 24 | 36.9 | 6.0 |
Part Number |
---|
LSBH5-[8-100/0.5]-F[5-20/0.5]-M[2,2.6,3]-N[2,2.6] |
LSBH6-[15-99.6/0.5]-F[5-30/0.5]-M[3,4,5]-N[3,4] |
LSBH6-[15-99.6/0.5]-F[5-30/0.5]-M[3,4,5]-ND[3,4] |
LSBH7-[20-199.6/0.5]-F[5-30/0.5]-M[3,4,5]-N[3,4] |
LSBH7-[20-199.6/0.5]-F[5-30/0.5]-M[3,4,5]-ND[3,4] |
LSBH8-[20-250/0.5]-F[8-40/0.5]-M[3,4,5,6]-N[3,4,5] |
LSBH8-[20-250/0.5]-F[8-40/0.5]-M[3,4,5,6]-ND[3,4,5] |
LSBH10-[25-350/0.5]-F[8-42/0.5]-M[3,4,5,6,8]-N[3,4,5,6] |
LSBH10-[25-350/0.5]-F[8-42/0.5]-M[3,4,5,6,8]-ND[3,4,5,6] |
LSBH12-[25-499.6/0.5]-F[10-55/0.5]-M[4,5,6,8,10]-N[4,5,6,8] |
LSBH12-[25-499.6/0.5]-F[10-55/0.5]-M[4,5,6,8,10]-ND[4,5,6,8] |
LSBH13-[30-499.6/0.5]-F[10-55/0.5]-M[4,5,6,8,10]-N[4,5,6,8] |
LSBH13-[30-499.6/0.5]-F[10-55/0.5]-M[4,5,6,8,10]-ND[4,5,6,8] |
LSBH14-[35-599.6/0.5]-F[12-60/0.5]-M[5,6,8,10,12]-N[5,6,8,10] |
LSBH14-[35-599.6/0.5]-F[12-60/0.5]-M[5,6,8,10,12]-ND[5,6,8,10] |
LSBH17-[35-599.6/0.5]-F[12-60/0.5]-M[5,6,8,10,12]-N[5,6,8,10] |
LSBH17-[35-599.6/0.5]-F[12-60/0.5]-M[5,6,8,10,12]-ND[5,6,8,10] |
LSBH19-[45-599.6/0.5]-F[15-75/0.5]-M[6,8,10,12,16]-N[6,8,10,12] |
LSBH19-[45-599.6/0.5]-F[15-75/0.5]-M[6,8,10,12,16]-ND[6,8,10,12] |
LSBH24-[55-699.6/0.5]-F[20-80/0.5]-M[8,10,12,16,20]-N[8,10,12,16] |
LSBH24-[55-699.6/0.5]-F[20-80/0.5]-M[8,10,12,16,20]-ND[8,10,12,16] |
LSBH27-[65-800/0.5]-F[25-90/0.5]-M[10,12,16,20,24]-N[10,12,16,20] |
LSBH27-[65-800/0.5]-F[25-90/0.5]-M[10,12,16,20,24]-ND[10,12,16,20] |
LSBH30-[80-999.6/0.5]-F[30-100/0.5]-M[12,16,20,24]-N[12,16,20,24] |
LSBH30-[80-999.6/0.5]-F[30-100/0.5]-M[12,16,20,24]-ND[12,16,20,24] |
LSBH32-[80-999.6/0.5]-F[30-100/0.5]-M[12,16,20,24]-N[12,16,20,24] |
LSBH32-[80-999.6/0.5]-F[30-100/0.5]-M[12,16,20,24]-ND[12,16,20,24] |
NLSBH5-[8-100/0.5]-F[5-20/0.5]-M[2,2.6,3]-N[2,2.6] |
NLSBH6-[15-99.6/0.5]-F[5-30/0.5]-M[3,4,5]-N[3,4] |
NLSBH6-[15-99.6/0.5]-F[5-30/0.5]-M[3,4,5]-ND[3,4] |
NLSBH7-[20-199.6/0.5]-F[5-30/0.5]-M[3,4,5]-N[3,4] |
NLSBH7-[20-199.6/0.5]-F[5-30/0.5]-M[3,4,5]-ND[3,4] |
NLSBH8-[20-250/0.5]-F[8-40/0.5]-M[3,4,5,6]-N[3,4,5] |
NLSBH8-[20-250/0.5]-F[8-40/0.5]-M[3,4,5,6]-ND[3,4,5] |
NLSBH10-[25-350/0.5]-F[8-42/0.5]-M[3,4,5,6,8]-N[3,4,5,6] |
NLSBH10-[25-350/0.5]-F[8-42/0.5]-M[3,4,5,6,8]-ND[3,4,5,6] |
NLSBH12-[25-499.6/0.5]-F[10-55/0.5]-M[4,5,6,8,10]-N[4,5,6,8] |
NLSBH12-[25-499.6/0.5]-F[10-55/0.5]-M[4,5,6,8,10]-ND[4,5,6,8] |
NLSBH13-[30-499.6/0.5]-F[10-55/0.5]-M[4,5,6,8,10]-N[4,5,6,8] |
NLSBH13-[30-499.6/0.5]-F[10-55/0.5]-M[4,5,6,8,10]-ND[4,5,6,8] |
NLSBH14-[35-599.6/0.5]-F[12-60/0.5]-M[5,6,8,10,12]-N[5,6,8,10] |
NLSBH14-[35-599.6/0.5]-F[12-60/0.5]-M[5,6,8,10,12]-ND[5,6,8,10] |
NLSBH17-[35-600/0.5]-F[12-60/0.5]-M[5,6,8,10,12]-N[5,6,8,10] |
NLSBH17-[35-600/0.5]-F[12-60/0.5]-M[5,6,8,10,12]-ND[5,6,8,10] |
NLSBH19-[45-599.6/0.5]-F[15-75/0.5]-M[6,8,10,12,16]-N[6,8,10,12] |
NLSBH19-[45-599.6/0.5]-F[15-75/0.5]-M[6,8,10,12,16]-ND[6,8,10,12] |
NLSBH24-[55-699.6/0.5]-F[20-80/0.5]-M[8,10,12,16,20]-N[8,10,12,16] |
NLSBH24-[55-699.6/0.5]-F[20-80/0.5]-M[8,10,12,16,20]-ND[8,10,12,16] |
NLSBH27-[65-799.6/0.5]-F[25-90/0.5]-M[10,12,16,20,24]-N[10,12,16,20] |
NLSBH27-[65-799.6/0.5]-F[25-90/0.5]-M[10,12,16,20,24]-ND[10,12,16,20] |
NLSBH30-[80-999.6/0.5]-F[30-100/0.5]-M[12,16,20,24]-N[12,16,20,24] |
NLSBH30-[80-999.6/0.5]-F[30-100/0.5]-M[12,16,20,24]-ND[12,16,20,24] |
NLSBH32-[80-999.6/0.5]-F[30-100/0.5]-M[12,16,20,24]-N[12,16,20,24] |
NLSBH32-[80-999.6/0.5]-F[30-100/0.5]-M[12,16,20,24]-ND[12,16,20,24] |
PLSBH5-[8-100/0.5]-F[5-20/0.5]-M[2,2.6,3]-N[2,2.6] |
PLSBH6-[15-99.6/0.5]-F[5-30/0.5]-M[3,4,5]-N[3,4] |
PLSBH6-[15-99.6/0.5]-F[5-30/0.5]-M[3,4,5]-ND[3,4] |
PLSBH7-[20-199.6/0.5]-F[5-30/0.5]-M[3,4,5]-N[3,4] |
PLSBH7-[20-199.6/0.5]-F[5-30/0.5]-M[3,4,5]-ND[3,4] |
PLSBH8-[20-250/0.5]-F[8-40/0.5]-M[3,4,5,6]-N[3,4,5] |
PLSBH8-[20-250/0.5]-F[8-40/0.5]-M[3,4,5,6]-ND[3,4,5] |
PLSBH10-[25-350/0.5]-F[8-42/0.5]-M[3,4,5,6,8]-N[3,4,5,6] |
PLSBH10-[25-350/0.5]-F[8-42/0.5]-M[3,4,5,6,8]-ND[3,4,5,6] |
PLSBH12-[25-499.6/0.5]-F[10-55/0.5]-M[4,5,6,8,10]-N[4,5,6,8] |
PLSBH12-[25-499.6/0.5]-F[10-55/0.5]-M[4,5,6,8,10]-ND[4,5,6,8] |
PLSBH13-[30-499.6/0.5]-F[10-55/0.5]-M[4,5,6,8,10]-N[4,5,6,8] |
PLSBH13-[30-499.6/0.5]-F[10-55/0.5]-M[4,5,6,8,10]-ND[4,5,6,8] |
PLSBH14-[35-599.6/0.5]-F[12-60/0.5]-M[5,6,8,10,12]-N[5,6,8,10] |
PLSBH14-[35-599.6/0.5]-F[12-60/0.5]-M[5,6,8,10,12]-ND[5,6,8,10] |
PLSBH17-[35-599.6/0.5]-F[12-60/0.5]-M[5,6,8,10,12]-N[5,6,8,10] |
PLSBH17-[35-599.6/0.5]-F[12-60/0.5]-M[5,6,8,10,12]-ND[5,6,8,10] |
PLSBH19-[45-599.6/0.5]-F[15-75/0.5]-M[6,8,10,12,16]-N[6,8,10,12] |
PLSBH19-[45-599.6/0.5]-F[15-75/0.5]-M[6,8,10,12,16]-ND[6,8,10,12] |
PLSBH24-[55-699.6/0.5]-F[20-80/0.5]-M[8,10,12,16,20]-N[8,10,12,16] |
PLSBH24-[55-699.6/0.5]-F[20-80/0.5]-M[8,10,12,16,20]-ND[8,10,12,16] |
PLSBH27-[65-799.6/0.5]-F[25-90/0.5]-M[10,12,16,20,24]-N[10,12,16,20] |
PLSBH27-[65-799.6/0.5]-F[25-90/0.5]-M[10,12,16,20,24]-ND[10,12,16,20] |
PLSBH30-[80-999.6/0.5]-F[30-100/0.5]-M[12,16,20,24]-N[12,16,20,24] |
PLSBH30-[80-999.6/0.5]-F[30-100/0.5]-M[12,16,20,24]-ND[12,16,20,24] |
PLSBH32-[80-999.6/0.5]-F[30-100/0.5]-M[12,16,20,24]-N[12,16,20,24] |
PLSBH32-[80-999.6/0.5]-F[30-100/0.5]-M[12,16,20,24]-ND[12,16,20,24] |
SLSBH5-[8-100/0.5]-F[5-20/0.5]-M[2,2.6,3]-N[2,2.6] |
SLSBH6-[15-99.6/0.5]-F[5-30/0.5]-M[3,4,5]-N[3,4] |
SLSBH6-[15-99.6/0.5]-F[5-30/0.5]-M[3,4,5]-ND[3,4] |
SLSBH7-[20-199.6/0.5]-F[5-30/0.5]-M[3,4,5]-N[3,4] |
SLSBH7-[20-199.6/0.5]-F[5-30/0.5]-M[3,4,5]-ND[3,4] |
SLSBH8-[20-250/0.5]-F[8-40/0.5]-M[3,4,5,6]-N[3,4,5] |
SLSBH8-[20-250/0.5]-F[8-40/0.5]-M[3,4,5,6]-ND[3,4,5] |
SLSBH10-[25-350/0.5]-F[8-42/0.5]-M[3,4,5,6,8]-N[3,4,5,6] |
SLSBH10-[25-350/0.5]-F[8-42/0.5]-M[3,4,5,6,8]-ND[3,4,5,6] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Wrench Flats B (or D) (mm) | Length L (mm) | Material | Surface Treatment | Thread Dia. M (mm) | Screw Dia. N (mm) | Screw Length F (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | HEXAGONALPOST | 1 Piece(s) | 6 Day(s) | 10 | 5 | 8 ~ 100 | [Steel] Steel for General Structure | Black Oxide | 2 ~ 3 | 2 ~ 2.6 | 5 ~ 20 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 6 | 15 ~ 99.6 | [Steel] Steel for General Structure | Black Oxide | 3 ~ 5 | 3 ~ 4 | 5 ~ 30 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 6 | 15 ~ 99.6 | [Steel] Steel for General Structure | Black Oxide | 3 ~ 5 | - | 5 ~ 30 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 7 | 20 ~ 199.6 | [Steel] Steel for General Structure | Black Oxide | 3 ~ 5 | 3 ~ 4 | 5 ~ 30 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 7 | 20 ~ 199.6 | [Steel] Steel for General Structure | Black Oxide | 3 ~ 5 | - | 5 ~ 30 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 8 | 20 ~ 250 | [Steel] Steel for General Structure | Black Oxide | 3 ~ 6 | 3 ~ 5 | 8 ~ 40 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 8 | 20 ~ 250 | [Steel] Steel for General Structure | Black Oxide | 3 ~ 6 | - | 8 ~ 40 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 10 | 25 ~ 350 | [Steel] Steel for General Structure | Black Oxide | 3 ~ 8 | 3 ~ 6 | 8 ~ 42 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 10 | 25 ~ 350 | [Steel] Steel for General Structure | Black Oxide | 3 ~ 8 | - | 8 ~ 42 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 12 | 25 ~ 499.6 | [Steel] Steel for General Structure | Black Oxide | 4 ~ 10 | 4 ~ 8 | 10 ~ 55 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 12 | 25 ~ 499.6 | [Steel] Steel for General Structure | Black Oxide | 4 ~ 10 | - | 10 ~ 55 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 13 | 30 ~ 499.6 | [Steel] Steel for General Structure | Black Oxide | 4 ~ 10 | 4 ~ 8 | 10 ~ 55 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 13 | 30 ~ 499.6 | [Steel] Steel for General Structure | Black Oxide | 4 ~ 10 | - | 10 ~ 55 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 14 | 35 ~ 599.6 | [Steel] Steel for General Structure | Black Oxide | 5 ~ 12 | 5 ~ 10 | 12 ~ 60 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 14 | 35 ~ 599.6 | [Steel] Steel for General Structure | Black Oxide | 5 ~ 12 | - | 12 ~ 60 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 17 | 35 ~ 599.6 | [Steel] Steel for General Structure | Black Oxide | 5 ~ 12 | 5 ~ 10 | 12 ~ 60 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 17 | 35 ~ 599.6 | [Steel] Steel for General Structure | Black Oxide | 5 ~ 12 | - | 12 ~ 60 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 19 | 45 ~ 599.6 | [Steel] Steel for General Structure | Black Oxide | 6 ~ 16 | 6 ~ 12 | 15 ~ 75 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 19 | 45 ~ 599.6 | [Steel] Steel for General Structure | Black Oxide | 6 ~ 16 | - | 15 ~ 75 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 24 | 55 ~ 699.6 | [Steel] Steel for General Structure | Black Oxide | 8 ~ 20 | 8 ~ 16 | 20 ~ 80 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 24 | 55 ~ 699.6 | [Steel] Steel for General Structure | Black Oxide | 8 ~ 20 | - | 20 ~ 80 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 27 | 65 ~ 800 | [Steel] Steel for General Structure | Black Oxide | 10 ~ 24 | 10 ~ 20 | 25 ~ 90 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 27 | 65 ~ 800 | [Steel] Steel for General Structure | Black Oxide | 10 ~ 24 | - | 25 ~ 90 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 30 | 80 ~ 999.6 | [Steel] Steel for General Structure | Black Oxide | 12 ~ 24 | 12 ~ 24 | 30 ~ 100 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 30 | 80 ~ 999.6 | [Steel] Steel for General Structure | Black Oxide | 12 ~ 24 | - | 30 ~ 100 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 32 | 80 ~ 999.6 | [Steel] Steel for General Structure | Black Oxide | 12 ~ 24 | 12 ~ 24 | 30 ~ 100 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 32 | 80 ~ 999.6 | [Steel] Steel for General Structure | Black Oxide | 12 ~ 24 | - | 30 ~ 100 | ||
- | HEXAGONALPOST | 1 Piece(s) | 6 Day(s) | 10 | 5 | 8 ~ 100 | [Steel] Steel for General Structure | Not Provided | 2 ~ 3 | 2 ~ 2.6 | 5 ~ 20 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 6 | 15 ~ 99.6 | [Steel] Steel for General Structure | Not Provided | 3 ~ 5 | 3 ~ 4 | 5 ~ 30 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 6 | 15 ~ 99.6 | [Steel] Steel for General Structure | Not Provided | 3 ~ 5 | - | 5 ~ 30 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 7 | 20 ~ 199.6 | [Steel] Steel for General Structure | Not Provided | 3 ~ 5 | 3 ~ 4 | 5 ~ 30 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 7 | 20 ~ 199.6 | [Steel] Steel for General Structure | Not Provided | 3 ~ 5 | - | 5 ~ 30 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 8 | 20 ~ 250 | [Steel] Steel for General Structure | Not Provided | 3 ~ 6 | 3 ~ 5 | 8 ~ 40 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 8 | 20 ~ 250 | [Steel] Steel for General Structure | Not Provided | 3 ~ 6 | - | 8 ~ 40 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 10 | 25 ~ 350 | [Steel] Steel for General Structure | Not Provided | 3 ~ 8 | 3 ~ 6 | 8 ~ 42 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 10 | 25 ~ 350 | [Steel] Steel for General Structure | Not Provided | 3 ~ 8 | - | 8 ~ 42 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 12 | 25 ~ 499.6 | [Steel] Steel for General Structure | Not Provided | 4 ~ 10 | 4 ~ 8 | 10 ~ 55 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 12 | 25 ~ 499.6 | [Steel] Steel for General Structure | Not Provided | 4 ~ 10 | - | 10 ~ 55 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 13 | 30 ~ 499.6 | [Steel] Steel for General Structure | Not Provided | 4 ~ 10 | 4 ~ 8 | 10 ~ 55 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 13 | 30 ~ 499.6 | [Steel] Steel for General Structure | Not Provided | 4 ~ 10 | - | 10 ~ 55 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 14 | 35 ~ 599.6 | [Steel] Steel for General Structure | Not Provided | 5 ~ 12 | 5 ~ 10 | 12 ~ 60 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 14 | 35 ~ 599.6 | [Steel] Steel for General Structure | Not Provided | 5 ~ 12 | - | 12 ~ 60 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 17 | 35 ~ 600 | [Steel] Steel for General Structure | Not Provided | 5 ~ 12 | 5 ~ 10 | 12 ~ 60 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 17 | 35 ~ 600 | [Steel] Steel for General Structure | Not Provided | 5 ~ 12 | - | 12 ~ 60 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 19 | 45 ~ 599.6 | [Steel] Steel for General Structure | Not Provided | 6 ~ 16 | 6 ~ 12 | 15 ~ 75 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 19 | 45 ~ 599.6 | [Steel] Steel for General Structure | Not Provided | 6 ~ 16 | - | 15 ~ 75 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 24 | 55 ~ 699.6 | [Steel] Steel for General Structure | Not Provided | 8 ~ 20 | 8 ~ 16 | 20 ~ 80 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 24 | 55 ~ 699.6 | [Steel] Steel for General Structure | Not Provided | 8 ~ 20 | - | 20 ~ 80 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 27 | 65 ~ 799.6 | [Steel] Steel for General Structure | Not Provided | 10 ~ 24 | 10 ~ 20 | 25 ~ 90 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 27 | 65 ~ 799.6 | [Steel] Steel for General Structure | Not Provided | 10 ~ 24 | - | 25 ~ 90 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 30 | 80 ~ 999.6 | [Steel] Steel for General Structure | Not Provided | 12 ~ 24 | 12 ~ 24 | 30 ~ 100 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 30 | 80 ~ 999.6 | [Steel] Steel for General Structure | Not Provided | 12 ~ 24 | - | 30 ~ 100 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 32 | 80 ~ 999.6 | [Steel] Steel for General Structure | Not Provided | 12 ~ 24 | 12 ~ 24 | 30 ~ 100 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 32 | 80 ~ 999.6 | [Steel] Steel for General Structure | Not Provided | 12 ~ 24 | - | 30 ~ 100 | ||
- | HEXAGONALPOST | 1 Piece(s) | 6 Day(s) | 10 | 5 | 8 ~ 100 | [Steel] Steel for General Structure | Electroless Nickel Plating | 2 ~ 3 | 2 ~ 2.6 | 5 ~ 20 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 6 | 15 ~ 99.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 3 ~ 5 | 3 ~ 4 | 5 ~ 30 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 6 | 15 ~ 99.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 3 ~ 5 | - | 5 ~ 30 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 7 | 20 ~ 199.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 3 ~ 5 | 3 ~ 4 | 5 ~ 30 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 7 | 20 ~ 199.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 3 ~ 5 | - | 5 ~ 30 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 8 | 20 ~ 250 | [Steel] Steel for General Structure | Electroless Nickel Plating | 3 ~ 6 | 3 ~ 5 | 8 ~ 40 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 8 | 20 ~ 250 | [Steel] Steel for General Structure | Electroless Nickel Plating | 3 ~ 6 | - | 8 ~ 40 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 10 | 25 ~ 350 | [Steel] Steel for General Structure | Electroless Nickel Plating | 3 ~ 8 | 3 ~ 6 | 8 ~ 42 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 10 | 25 ~ 350 | [Steel] Steel for General Structure | Electroless Nickel Plating | 3 ~ 8 | - | 8 ~ 42 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 12 | 25 ~ 499.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 4 ~ 10 | 4 ~ 8 | 10 ~ 55 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 12 | 25 ~ 499.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 4 ~ 10 | - | 10 ~ 55 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 13 | 30 ~ 499.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 4 ~ 10 | 4 ~ 8 | 10 ~ 55 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 13 | 30 ~ 499.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 4 ~ 10 | - | 10 ~ 55 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 14 | 35 ~ 599.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 5 ~ 12 | 5 ~ 10 | 12 ~ 60 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 14 | 35 ~ 599.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 5 ~ 12 | - | 12 ~ 60 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 17 | 35 ~ 599.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 5 ~ 12 | 5 ~ 10 | 12 ~ 60 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 17 | 35 ~ 599.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 5 ~ 12 | - | 12 ~ 60 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 19 | 45 ~ 599.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 6 ~ 16 | 6 ~ 12 | 15 ~ 75 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 19 | 45 ~ 599.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 6 ~ 16 | - | 15 ~ 75 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 24 | 55 ~ 699.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 8 ~ 20 | 8 ~ 16 | 20 ~ 80 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 24 | 55 ~ 699.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 8 ~ 20 | - | 20 ~ 80 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 27 | 65 ~ 799.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 10 ~ 24 | 10 ~ 20 | 25 ~ 90 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 27 | 65 ~ 799.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 10 ~ 24 | - | 25 ~ 90 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 30 | 80 ~ 999.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 12 ~ 24 | 12 ~ 24 | 30 ~ 100 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 30 | 80 ~ 999.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 12 ~ 24 | - | 30 ~ 100 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 32 | 80 ~ 999.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 12 ~ 24 | 12 ~ 24 | 30 ~ 100 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 32 | 80 ~ 999.6 | [Steel] Steel for General Structure | Electroless Nickel Plating | 12 ~ 24 | - | 30 ~ 100 | ||
- | HEXAGONALPOST | 1 Piece(s) | 6 Day(s) | 10 | 5 | 8 ~ 100 | [Stainless Steel] SUS304 | Not Provided | 2 ~ 3 | 2 ~ 2.6 | 5 ~ 20 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 6 | 15 ~ 99.6 | [Stainless Steel] SUS304 | Not Provided | 3 ~ 5 | 3 ~ 4 | 5 ~ 30 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 6 | 15 ~ 99.6 | [Stainless Steel] SUS304 | Not Provided | 3 ~ 5 | - | 5 ~ 30 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 7 | 20 ~ 199.6 | [Stainless Steel] SUS304 | Not Provided | 3 ~ 5 | 3 ~ 4 | 5 ~ 30 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 7 | 20 ~ 199.6 | [Stainless Steel] SUS304 | Not Provided | 3 ~ 5 | - | 5 ~ 30 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 8 | 20 ~ 250 | [Stainless Steel] SUS304 | Not Provided | 3 ~ 6 | 3 ~ 5 | 8 ~ 40 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 8 | 20 ~ 250 | [Stainless Steel] SUS304 | Not Provided | 3 ~ 6 | - | 8 ~ 40 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 10 | 25 ~ 350 | [Stainless Steel] SUS304 | Not Provided | 3 ~ 8 | 3 ~ 6 | 8 ~ 42 | ||
- | HEXAGONAL POST | 1 Piece(s) | 4 Day(s) | 10 | 10 | 25 ~ 350 | [Stainless Steel] SUS304 | Not Provided | 3 ~ 8 | - | 8 ~ 42 |
Loading...
Type | Hex | End Shape (Left) | Threaded | End Shape (Right) | Tapped |
---|---|---|---|---|---|
Post Type | Solid | Scale | Without Scale | Pilot (Concave-Convex at End) | Not Provided |
Dimension Configurable | L Dimension Configurable |
How can we improve?
How can we improve?