(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MISUMI's original product made by baking a SUS304 plate with urethane/low elastic rubber (Hanenaito).
Type | Urethane, Rubber | Plate | |
[ M ]Material | [ H ]Hardness | [ M ]Material | |
UPPL | Ether Polyurethane (Black) | Shore A90 | SUS304 |
TUPPL | Low Elastic Rubber (Hanenaito® GP-60L) | Shore A57 | SUS304 |
Part Number | - | T | - | L |
UPPL12 TUPPL12 | - - | 6 6 | - - | 30 30 |
Part Number | T | L | d | d1 | |
Type | A | ||||
UPPL | 12 | 6 8 10 | 30 | 3.5 | 6.5 |
15 | 50 | 3.5 | 6.5 | ||
19 | 50 | 4.5 | 8.0 | ||
75 | 4.5 | 8.0 |
Part Number | T | L | d | d1 | Shock Absorption Amount (kgf • cm) | Max load | |
Type | A | ||||||
TUPPL | 12 | 6 | 30 | 3.5 | 6.5 | 0.217 | 6.6 |
50 | 3.5 | 6.5 | 0.577 | 17.6 | |||
10 | 30 | 3.5 | 6.5 | 0.324 | 6.0 | ||
50 | 3.5 | 6.5 | 0.786 | 14.6 | |||
15 | 10 | 30 | 3.5 | 6.5 | 0.408 | 7.4 | |
50 | 3.5 | 6.5 | 1.024 | 19.0 | |||
19 | 10 | 50 | 4.5 | 8.0 | 1.234 | 23.0 | |
75 | 4.5 | 8.0 | 2.51 | 47.0 |
Part Number |
---|
TUPPL12-6-30 |
TUPPL12-6-50 |
TUPPL12-10-30 |
TUPPL12-10-50 |
TUPPL15-10-30 |
TUPPL15-10-50 |
TUPPL19-10-50 |
TUPPL19-10-75 |
UPPL12-[6,8,10]-[30,50] |
UPPL15-[6,8,10]-[30,50] |
UPPL19-[6,8,10]-[50,75] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Hardness | Width A (mm) | Thickness T (mm) | Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 750.31 | STOPPERS WITH PLATE | 1 Piece(s) | Available | 3 Day(s) | - | Low Elastic Rubber (Hanenaito R GP-60L) | Shore A57 | 12 | 6 | 30 | |
฿ 761.08 | STOPPERS WITH PLATE | 1 Piece(s) | Available | 3 Day(s) | - | Low Elastic Rubber (Hanenaito R GP-60L) | Shore A57 | 12 | 6 | 50 | |
฿ 825.70 | STOPPERS WITH PLATE | 1 Piece(s) | Available | 3 Day(s) | - | Low Elastic Rubber (Hanenaito R GP-60L) | Shore A57 | 12 | 10 | 30 | |
฿ 832.88 | STOPPERS WITH PLATE | 1 Piece(s) | Available | 3 Day(s) | - | Low Elastic Rubber (Hanenaito R GP-60L) | Shore A57 | 12 | 10 | 50 | |
฿ 825.70 | STOPPERS WITH PLATE | 1 Piece(s) | Available | 3 Day(s) | - | Low Elastic Rubber (Hanenaito R GP-60L) | Shore A57 | 15 | 10 | 30 | |
฿ 832.88 | STOPPERS WITH PLATE | 1 Piece(s) | Available | 3 Day(s) | - | Low Elastic Rubber (Hanenaito R GP-60L) | Shore A57 | 15 | 10 | 50 | |
฿ 904.68 | STOPPERS WITH PLATE | 1 Piece(s) | Available | 3 Day(s) | - | Low Elastic Rubber (Hanenaito R GP-60L) | Shore A57 | 19 | 10 | 50 | |
฿ 922.63 | STOPPERS WITH PLATE | 1 Piece(s) | Available | 3 Day(s) | - | Low Elastic Rubber (Hanenaito R GP-60L) | Shore A57 | 19 | 10 | 75 | |
- | STOPPER BOLTS WITH URETHANE | 1 Piece(s) | 5 Day(s) | 10 | Ether Polyurethane | Shore A90 | 12 | 6 ~ 10 | 30 ~ 50 | ||
- | STOPPER BOLTS WITH URETHANE | 1 Piece(s) | 5 Day(s) | 10 | Ether Polyurethane | Shore A90 | 15 | 6 ~ 10 | 30 ~ 50 | ||
- | STOPPER BOLTS WITH URETHANE | 1 Piece(s) | 5 Day(s) | 10 | Ether Polyurethane | Shore A90 | 19 | 6 ~ 10 | 50 ~ 75 |
Loading...
How can we improve?
How can we improve?