(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Locating Pins - Plastic, Large Head - Press Fit from MISUMI.
- Plastic Locating Pins which prevent workpiece damage.
- Insertion guide tip type can be selected 3 types, Tapered, Flat and Spherical.
- The outer diameter tolerance is the result of measurement at room temperature.
- The material of locating pin can be selected 4 types, Polyacetal (Black), MC Nylon (Blue), Conductive MC Nylon CDR2 (Black), or PEEK (Natural Ivory).
- The mounting method is press fit, with m6 tolerance.
Type | Fixed Part | Head Shape | [ M ]Material | Operating Ambient Temperature | |
P Configurable | P, L, B Configurable | ||||
JP | FJP | Z (Standard) | A (Tapered) FA (Flat) Q (Sphere) | Polyacetal (Black) | -45~95°C |
MJP | MFP | MC Nylon (Blue) | -40~120°C | ||
DJP | DFP | Conductive MC Nylon CDR2 (Black) | -40~120°C | ||
JKP | FKP | PEEK (Natural Ivory) | -50~250°C |
Part Number | - | P | ||||||
Type | Fixed Part | Head Shape | D | |||||
JP | Z | A | 8 | - | 10.00 |
Part Number | P 0.01mm Increment | L | B | C | m | ℓ1 | ||||
Type | Fixed Part | Head Shape | D | D Tolerance m6 | ||||||
JP MJP DJP JKP | Z (Standard) | A (Tapered) FA (Flat) Q (Sphere) | 1 | +0.008 +0.002 | 1.50~2.50 | 3 | 3 | 0.3 | 0.5 | 0 |
2 | +0.008 +0.002 | 2.50~4.00 | 4 | 3 | 0.5 | 1 | 0 | |||
3 | +0.008 +0.002 | 3.50~6.00 | 5 | 5 | 0.5 | 2 | 1 | |||
4 | +0.012 +0.004 | 4.50~7.00 | 5 | 6 | 1 | 3 | 1 | |||
5 | +0.012 +0.004 | 5.50~8.00 | 10 | 6 | 1 | 3 | 1 | |||
6 | +0.012 +0.004 | 6.50~10.00 | 10 | 8 | 1 | 3 | 1 | |||
8 | +0.015 +0.006 | 9.00~13.00 | 15 | 8 | 1.5 | 4 | 1 | |||
10 | +0.015 +0.006 | 11.00~15.00 | 15 | 10 | 2 | 4 | 1 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | C | m | ℓ1 | ||||
Type | Fixed Part | Head Shape | D | D Tolerance m6 | ||||||
FJP MFP DFP FKP | Z (Standard) | A (Tapered) FA (Flat) Q (Sphere) | 1 | +0.008 +0.002 | 1.50~2.50 | 2, 3 | 2.0~5.0 | 0.3 | 0.5 | 0 |
2 | +0.008 +0.002 | 2.50~4.00 | 2~6 | 2.0~10.0 | 0.5 | 1 | 0 | |||
3 | +0.008 +0.002 | 3.50~6.00 | 3~6 | 2.0~10.0 | 0.5 | 2 | 1 | |||
4 | +0.012 +0.004 | 4.50~7.00 | 4~8 | 2.0~10.0 | 1 | 3 | 1 | |||
5 | +0.012 +0.004 | 5.50~8.00 | 5~10 | 2.0~10.0 | 1 | 3 | 1 | |||
6 | +0.012 +0.004 | 6.50~10.00 | 6~12 | 2.0~12.0 | 1 | 3 | 1 | |||
8 | +0.015 +0.006 | 9.00~13.00 | 8~16 | 2.0 (3.0)~15.0 | 1.5 | 4 | 1 | |||
10 | +0.015 +0.006 | 11.00~15.00 | 10~20 | 3.0 (4.0)~20.0 | 2 | 4 | 1 |
Part Number |
---|
DFPZA1-P[1.5-2.5/0.01]-L[2-3/1]-B[2-5/0.1] |
DFPZA2-P[2.5-4/0.01]-L[2-6/1]-B[2-10/0.1] |
DFPZA3-P[3.5-6/0.01]-L[3-6/1]-B[2-10/0.1] |
DFPZA4-P[4.5-7/0.01]-L[4-8/1]-B[2-10/0.1] |
DFPZA5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
DFPZA6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
DFPZA8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1] |
DFPZA10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1] |
DFPZFA1-P[1.5-2.5/0.01]-L[2-3/1]-B[2-5/0.1] |
DFPZFA2-P[2.5-4/0.01]-L[2-6/1]-B[2-10/0.1] |
DFPZFA3-P[3.5-6/0.01]-L[3-6/1]-B[2-10/0.1] |
DFPZFA4-P[4.5-7/0.01]-L[4-8/1]-B[2-10/0.1] |
DFPZFA5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
DFPZFA6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
DFPZFA8-P[9-13/0.01]-L[8-16/1]-B[3-15/0.1] |
DFPZFA10-P[11-15/0.01]-L[10-20/1]-B[4-15/0.1] |
DFPZQ1-P[1.5-2.5/0.01]-L[2-3/1]-B[2-5/0.1] |
DFPZQ2-P[2.5-4/0.01]-L[2-6/1]-B[2-10/0.1] |
DFPZQ3-P[3.5-6/0.01]-L[3-6/1]-B[2-10/0.1] |
DFPZQ4-P[4.5-7/0.01]-L[4-8/1]-B[2-10/0.1] |
DFPZQ5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
DFPZQ6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
DFPZQ8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1] |
DFPZQ10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1] |
DJPZA1-P[1.5-2.5/0.01] |
DJPZA2-P[2.5-4/0.01] |
DJPZA3-P[3.5-6/0.01] |
DJPZA4-P[4.5-7/0.01] |
DJPZA5-P[5.5-8/0.01] |
DJPZA6-P[6.5-10/0.01] |
DJPZA8-P[9-13/0.01] |
DJPZA10-P[11-15/0.01] |
DJPZFA1-P[1.5-2.5/0.01] |
DJPZFA2-P[2.5-4/0.01] |
DJPZFA3-P[3.5-6/0.01] |
DJPZFA4-P[4.5-7/0.01] |
DJPZFA5-P[5.5-8/0.01] |
DJPZFA6-P[6.5-10/0.01] |
DJPZFA8-P[9-13/0.01] |
DJPZFA10-P[11-15/0.01] |
DJPZQ1-P[1.5-2.5/0.01] |
DJPZQ2-P[2.5-4/0.01] |
DJPZQ3-P[3.5-6/0.01] |
DJPZQ4-P[4.5-7/0.01] |
DJPZQ5-P[5.5-8/0.01] |
DJPZQ6-P[6.5-10/0.01] |
DJPZQ8-P[9-13/0.01] |
DJPZQ10-P[11-15/0.01] |
FJPZA1-P[1.5-2.5/0.01]-L[2-3/1]-B[2-5/0.1] |
FJPZA2-P[2.5-4/0.01]-L[2-6/1]-B[2-10/0.1] |
FJPZA3-P[3.5-6/0.01]-L[3-6/1]-B[2-10/0.1] |
FJPZA4-P[4.5-7/0.01]-L[4-8/1]-B[2-10/0.1] |
FJPZA5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
FJPZA6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
FJPZA8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1] |
FJPZA10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1] |
FJPZFA1-P[1.5-2.5/0.01]-L[2-3/1]-B[2-5/0.1] |
FJPZFA2-P[2.5-4/0.01]-L[2-6/1]-B[2-10/0.1] |
FJPZFA3-P[3.5-6/0.01]-L[3-6/1]-B[2-10/0.1] |
FJPZFA4-P[4.5-7/0.01]-L[4-8/1]-B[2-10/0.1] |
FJPZFA5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
FJPZFA6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
FJPZFA8-P[9-13/0.01]-L[8-16/1]-B[3-15/0.1] |
FJPZFA10-P[11-15/0.01]-L[10-20/1]-B[4-15/0.1] |
FJPZQ1-P[1.5-2.5/0.01]-L[2-3/1]-B[2-5/0.1] |
FJPZQ2-P[2.5-4/0.01]-L[2-6/1]-B[2-10/0.1] |
FJPZQ3-P[3.5-6/0.01]-L[3-6/1]-B[2-10/0.1] |
FJPZQ4-P[4.5-7/0.01]-L[4-8/1]-B[2-10/0.1] |
FJPZQ5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
FJPZQ6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
FJPZQ8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1] |
FJPZQ10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1] |
FKPZA1-P[1.5-2.5/0.01]-L[2-3/1]-B[2-5/0.1] |
FKPZA2-P[2.5-4/0.01]-L[2-6/1]-B[2-10/0.1] |
FKPZA3-P[3.5-6/0.01]-L[3-6/1]-B[2-10/0.1] |
FKPZA4-P[4.5-7/0.01]-L[4-8/1]-B[2-10/0.1] |
FKPZA5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
FKPZA6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
FKPZA8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1] |
FKPZA10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1] |
FKPZFA1-P[1.5-2.5/0.01]-L[2-3/1]-B[2-5/0.1] |
FKPZFA2-P[2.5-4/0.01]-L[2-6/1]-B[2-10/0.1] |
FKPZFA3-P[3.5-6/0.01]-L[3-6/1]-B[2-10/0.1] |
FKPZFA4-P[4.5-7/0.01]-L[4-8/1]-B[2-10/0.1] |
FKPZFA5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
FKPZFA6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
FKPZFA8-P[9-13/0.01]-L[8-16/1]-B[3-15/0.1] |
FKPZFA10-P[11-15/0.01]-L[10-20/1]-B[4-15/0.1] |
FKPZQ1-P[1.5-2.5/0.01]-L[2-3/1]-B[2-5/0.1] |
FKPZQ2-P[2.5-4/0.01]-L[2-6/1]-B[2-10/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Type | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Section Length L (mm) | Locating Section Length B (mm) | B | L | P (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 1.5 ~ 2.5 | 1 | - | - | 2 ~ 5 | 2 ~ 3 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 2.5 ~ 4 | 2 | - | - | 2 ~ 10 | 2 ~ 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 3.5 ~ 6 | 3 | - | - | 2 ~ 10 | 3 ~ 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 4.5 ~ 7 | 4 | - | - | 2 ~ 10 | 4 ~ 8 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 5.5 ~ 8 | 5 | - | - | 2 ~ 10 | 5 ~ 10 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 6.5 ~ 10 | 6 | - | - | 2 ~ 12 | 6 ~ 12 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 9 ~ 13 | 8 | - | - | 2 ~ 15 | 8 ~ 16 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 11 ~ 15 | 10 | - | - | 3 ~ 20 | 10 ~ 20 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 1.5 ~ 2.5 | 1 | - | - | 2 ~ 5 | 2 ~ 3 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 2.5 ~ 4 | 2 | - | - | 2 ~ 10 | 2 ~ 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 3.5 ~ 6 | 3 | - | - | 2 ~ 10 | 3 ~ 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 4.5 ~ 7 | 4 | - | - | 2 ~ 10 | 4 ~ 8 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 5.5 ~ 8 | 5 | - | - | 2 ~ 10 | 5 ~ 10 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 6.5 ~ 10 | 6 | - | - | 2 ~ 12 | 6 ~ 12 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 9 ~ 13 | 8 | - | - | 3 ~ 15 | 8 ~ 16 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 11 ~ 15 | 10 | - | - | 4 ~ 15 | 10 ~ 20 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 1.5 ~ 2.5 | 1 | - | - | 2 ~ 5 | 2 ~ 3 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 2.5 ~ 4 | 2 | - | - | 2 ~ 10 | 2 ~ 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 3.5 ~ 6 | 3 | - | - | 2 ~ 10 | 3 ~ 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 4.5 ~ 7 | 4 | - | - | 2 ~ 10 | 4 ~ 8 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 5.5 ~ 8 | 5 | - | - | 2 ~ 10 | 5 ~ 10 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 6.5 ~ 10 | 6 | - | - | 2 ~ 12 | 6 ~ 12 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 9 ~ 13 | 8 | - | - | 2 ~ 15 | 8 ~ 16 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 11 ~ 15 | 10 | - | - | 3 ~ 20 | 10 ~ 20 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 1.5 ~ 2.5 | 1 | 3 | 3 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 2.5 ~ 4 | 2 | 4 | 3 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 3.5 ~ 6 | 3 | 5 | 5 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 4.5 ~ 7 | 4 | 5 | 6 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 5.5 ~ 8 | 5 | 10 | 6 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 6.5 ~ 10 | 6 | 10 | 8 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 9 ~ 13 | 8 | 15 | 8 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 11 ~ 15 | 10 | 15 | 10 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 1.5 ~ 2.5 | 1 | 3 | 3 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 2.5 ~ 4 | 2 | 4 | 3 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 3.5 ~ 6 | 3 | 5 | 5 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 4.5 ~ 7 | 4 | 5 | 6 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 5.5 ~ 8 | 5 | 10 | 6 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 6.5 ~ 10 | 6 | 10 | 8 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 9 ~ 13 | 8 | 15 | 8 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 11 ~ 15 | 10 | 15 | 10 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 1.5 ~ 2.5 | 1 | 3 | 3 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 2.5 ~ 4 | 2 | 4 | 3 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 3.5 ~ 6 | 3 | 5 | 5 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 4.5 ~ 7 | 4 | 5 | 6 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 5.5 ~ 8 | 5 | 10 | 6 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 6.5 ~ 10 | 6 | 10 | 8 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 9 ~ 13 | 8 | 15 | 8 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 11 ~ 15 | 10 | 15 | 10 | - | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 1.5 ~ 2.5 | 1 | - | - | 2 ~ 5 | 2 ~ 3 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 2.5 ~ 4 | 2 | - | - | 2 ~ 10 | 2 ~ 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 3.5 ~ 6 | 3 | - | - | 2 ~ 10 | 3 ~ 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 4.5 ~ 7 | 4 | - | - | 2 ~ 10 | 4 ~ 8 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 5.5 ~ 8 | 5 | - | - | 2 ~ 10 | 5 ~ 10 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 6.5 ~ 10 | 6 | - | - | 2 ~ 12 | 6 ~ 12 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 9 ~ 13 | 8 | - | - | 2 ~ 15 | 8 ~ 16 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 11 ~ 15 | 10 | - | - | 3 ~ 20 | 10 ~ 20 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Polyacetal | 1.5 ~ 2.5 | 1 | - | - | 2 ~ 5 | 2 ~ 3 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Polyacetal | 2.5 ~ 4 | 2 | - | - | 2 ~ 10 | 2 ~ 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Polyacetal | 3.5 ~ 6 | 3 | - | - | 2 ~ 10 | 3 ~ 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Polyacetal | 4.5 ~ 7 | 4 | - | - | 2 ~ 10 | 4 ~ 8 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Polyacetal | 5.5 ~ 8 | 5 | - | - | 2 ~ 10 | 5 ~ 10 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Polyacetal | 6.5 ~ 10 | 6 | - | - | 2 ~ 12 | 6 ~ 12 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Polyacetal | 9 ~ 13 | 8 | - | - | 3 ~ 15 | 8 ~ 16 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Polyacetal | 11 ~ 15 | 10 | - | - | 4 ~ 15 | 10 ~ 20 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Polyacetal | 1.5 ~ 2.5 | 1 | - | - | 2 ~ 5 | 2 ~ 3 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Polyacetal | 2.5 ~ 4 | 2 | - | - | 2 ~ 10 | 2 ~ 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Polyacetal | 3.5 ~ 6 | 3 | - | - | 2 ~ 10 | 3 ~ 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Polyacetal | 4.5 ~ 7 | 4 | - | - | 2 ~ 10 | 4 ~ 8 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Polyacetal | 5.5 ~ 8 | 5 | - | - | 2 ~ 10 | 5 ~ 10 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Polyacetal | 6.5 ~ 10 | 6 | - | - | 2 ~ 12 | 6 ~ 12 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Polyacetal | 9 ~ 13 | 8 | - | - | 2 ~ 15 | 8 ~ 16 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Polyacetal | 11 ~ 15 | 10 | - | - | 3 ~ 20 | 10 ~ 20 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 1.5 ~ 2.5 | 1 | - | - | 2 ~ 5 | 2 ~ 3 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 2.5 ~ 4 | 2 | - | - | 2 ~ 10 | 2 ~ 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 3.5 ~ 6 | 3 | - | - | 2 ~ 10 | 3 ~ 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 4.5 ~ 7 | 4 | - | - | 2 ~ 10 | 4 ~ 8 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 5.5 ~ 8 | 5 | - | - | 2 ~ 10 | 5 ~ 10 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 6.5 ~ 10 | 6 | - | - | 2 ~ 12 | 6 ~ 12 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 9 ~ 13 | 8 | - | - | 2 ~ 15 | 8 ~ 16 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 11 ~ 15 | 10 | - | - | 3 ~ 20 | 10 ~ 20 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] PEEK (Natural Ivory) | 1.5 ~ 2.5 | 1 | - | - | 2 ~ 5 | 2 ~ 3 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] PEEK (Natural Ivory) | 2.5 ~ 4 | 2 | - | - | 2 ~ 10 | 2 ~ 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] PEEK (Natural Ivory) | 3.5 ~ 6 | 3 | - | - | 2 ~ 10 | 3 ~ 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] PEEK (Natural Ivory) | 4.5 ~ 7 | 4 | - | - | 2 ~ 10 | 4 ~ 8 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] PEEK (Natural Ivory) | 5.5 ~ 8 | 5 | - | - | 2 ~ 10 | 5 ~ 10 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] PEEK (Natural Ivory) | 6.5 ~ 10 | 6 | - | - | 2 ~ 12 | 6 ~ 12 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] PEEK (Natural Ivory) | 9 ~ 13 | 8 | - | - | 3 ~ 15 | 8 ~ 16 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] PEEK (Natural Ivory) | 11 ~ 15 | 10 | - | - | 4 ~ 15 | 10 ~ 20 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] PEEK (Natural Ivory) | 1.5 ~ 2.5 | 1 | - | - | 2 ~ 5 | 2 ~ 3 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] PEEK (Natural Ivory) | 2.5 ~ 4 | 2 | - | - | 2 ~ 10 | 2 ~ 6 | - |
Loading...
Basic Shape | Large Head | Insertion Guide Tip Shape | Round | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Straight (Press-Fit) | Surface Treatment | Not Provided | Heat Treatment | Not Provided |
Locating Side O.D. Tolerance | 0/-0.05 | Mounting Side Tolerance | m6 |
How can we improve?
How can we improve?