(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Locating Pins - High Hardness Stainless Steel Large Head, Tapered (Press Fit) from MISUMI.
- Large Head Tapered with each dimension configurable. We reduced the price drastically compared to the conventional products.
- The material of this locating pin is made of High hardness stainless steel with a hardness level at 35HRC~.
- If the diameter exceeds Ø10, core hardness may be 30HRC~.
- For high hardness stainless steel large head tapered type, the configurable range of dimensions has been further widened and the number of available alterations has been increased.
[ M ]Material | [ H ]Hardness | Pin Shape | Press Fit | |||
m6 | p6 | g6 | h7 | |||
High Hardness Stainless Steel | 35HRC~ | Round | AFPBA | AFPBPA | AFPBGA | AFPBHA |
Diamond | AFPBD | AFPBPD | AFPBGD | AFPBHD |
D or P | m6 | p6 | g6 | h7 |
2.00~3.00 | +0.008 +0.002 | +0.012 +0.006 | -0.002 -0.008 | 0 -0.010 |
3.01~6.00 | +0.012 +0.004 | +0.020 +0.012 | -0.004 -0.012 | 0 -0.012 |
6.01~10.00 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 | 0 -0.015 |
10.01~17.50 | +0.018 +0.007 | +0.029 +0.018 | -0.006 -0.017 | 0 -0.018 |
Part Number | - | P | - | L | - | B | - | E | |||
Type | D | ||||||||||
E Dimension not specified | AFPBA | 8 | - | P9.02 | - | L10 | - | B3.2 | |||
E Dimension specified | AFPBA | 6 | - | P8.00 | - | L5 | - | B4.0 | - | E5.0 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | E | C | ℓ1 | (W) | ||
Type | D | ||||||||
Not specified | 0.1mm Increment | ||||||||
AFPBA (m6) AFPBPA (p6) AFPBGA (g6) AFPBHA (h7) AFPBD (m6) AFPBPD (p6) AFPBGD (g6) AFPBHD (h7) | 2 | 2.50~ 8.00 | 3(4)~16 | 1.0~20.0 | 1 | 0.5~10.0 | 0.5 | 0 | 1.2 |
3 | 3.50~ 8.00 | 2 | 0.5 | 1 | 1.5 | ||||
4 | 4.50~ 8.00 | 1.0~30.0(20.0) | 3 | 1 | 1 | 1.8 | |||
5 | 5.50~ 8.00 | 3 | 1 | 1 | 2.2 | ||||
6 | 6.50~12.00 | 3 | 1 | 1 | 3 | ||||
8 | 8.50~15.00 | 4(5)~16 | 4 | 1.5 | 1 | 3.5 | |||
10 | 10.50~16.00 | 5~25 | 4 | 2 | 1 | 4 | |||
12 | 12.50~17.50 | 4 | 2 | 1 | 5 |
Part Number |
---|
AFPBA2-P[2.5-8/0.01]-L[3-16/1]-B[1-20/0.1] |
AFPBA3-P[3.5-8/0.01]-L[3-16/1]-B[1-20/0.1] |
AFPBA4-P[4.5-8/0.01]-L[3-16/1]-B[1-30/0.1] |
AFPBA5-P[5.5-8/0.01]-L[3-16/1]-B[1-30/0.1] |
AFPBA6-P[6.5-12/0.01]-L[3-16/1]-B[1-30/0.1] |
AFPBA8-P[8.5-15/0.01]-L[4-16/1]-B[1-30/0.1] |
AFPBA10-P[10.5-16/0.01]-L[5-25/1]-B[1-30/0.1] |
AFPBA12-P[12.5-18/0.01]-L[5-25/1]-B[1-30/0.1] |
AFPBD2-P[2.5-8/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBD3-P[3.5-8/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBD4-P[4.5-8/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBD5-P[5.5-8/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBD6-P[6.5-12/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBD8-P[8.5-15/0.01]-L[5-16/1]-B[1-20/0.1] |
AFPBD10-P[10.5-16/0.01]-L[5-25/1]-B[1-20/0.1] |
AFPBD12-P[12.5-18/0.01]-L[5-25/1]-B[1-20/0.1] |
AFPBGA2-P[2.5-8/0.01]-L[3-16/1]-B[1-20/0.1] |
AFPBGA3-P[3.5-8/0.01]-L[3-16/1]-B[1-20/0.1] |
AFPBGA4-P[4.5-8/0.01]-L[3-16/1]-B[1-30/0.1] |
AFPBGA5-P[5.5-8/0.01]-L[3-16/1]-B[1-30/0.1] |
AFPBGA6-P[6.5-12/0.01]-L[3-16/1]-B[1-30/0.1] |
AFPBGA8-P[8.5-15/0.01]-L[4-16/1]-B[1-30/0.1] |
AFPBGA10-P[10.5-16/0.01]-L[5-25/1]-B[1-30/0.1] |
AFPBGA12-P[12.5-18/0.01]-L[5-25/1]-B[1-30/0.1] |
AFPBGD2-P[2.5-8/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBGD3-P[3.5-8/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBGD4-P[4.5-8/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBGD5-P[5.5-8/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBGD6-P[6.5-12/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBGD8-P[8.5-15/0.01]-L[5-16/1]-B[1-20/0.1] |
AFPBGD10-P[10.5-16/0.01]-L[5-25/1]-B[1-20/0.1] |
AFPBGD12-P[12.5-18/0.01]-L[5-25/1]-B[1-20/0.1] |
AFPBHA2-P[2.5-8/0.01]-L[3-16/1]-B[1-20/0.1] |
AFPBHA3-P[3.5-8/0.01]-L[3-16/1]-B[1-20/0.1] |
AFPBHA4-P[4.5-8/0.01]-L[3-16/1]-B[1-30/0.1] |
AFPBHA5-P[5.5-8/0.01]-L[3-16/1]-B[1-30/0.1] |
AFPBHA6-P[6.5-12/0.01]-L[3-16/1]-B[1-30/0.1] |
AFPBHA8-P[8.5-15/0.01]-L[4-16/1]-B[1-30/0.1] |
AFPBHA10-P[10.5-16/0.01]-L[5-25/1]-B[1-30/0.1] |
AFPBHA12-P[12.5-18/0.01]-L[5-25/1]-B[1-30/0.1] |
AFPBHD2-P[2.5-8/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBHD3-P[3.5-8/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBHD4-P[4.5-8/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBHD5-P[5.5-8/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBHD6-P[6.5-12/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBHD8-P[8.5-15/0.01]-L[5-16/1]-B[1-20/0.1] |
AFPBHD10-P[10.5-16/0.01]-L[5-25/1]-B[1-20/0.1] |
AFPBHD12-P[12.5-18/0.01]-L[5-25/1]-B[1-20/0.1] |
AFPBPA2-P[2.5-8/0.01]-L[3-16/1]-B[1-20/0.1] |
AFPBPA3-P[3.5-8/0.01]-L[3-16/1]-B[1-20/0.1] |
AFPBPA4-P[4.5-8/0.01]-L[3-16/1]-B[1-30/0.1] |
AFPBPA5-P[5.5-8/0.01]-L[3-16/1]-B[1-30/0.1] |
AFPBPA6-P[6.5-12/0.01]-L[3-16/1]-B[1-30/0.1] |
AFPBPA8-P[8.5-15/0.01]-L[4-16/1]-B[1-30/0.1] |
AFPBPA10-P[10.5-16/0.01]-L[5-25/1]-B[1-30/0.1] |
AFPBPA12-P[12.5-18/0.01]-L[5-25/1]-B[1-30/0.1] |
AFPBPD2-P[2.5-8/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBPD3-P[3.5-8/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBPD4-P[4.5-8/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBPD5-P[5.5-8/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBPD6-P[6.5-12/0.01]-L[4-16/1]-B[1-20/0.1] |
AFPBPD8-P[8.5-15/0.01]-L[5-16/1]-B[1-20/0.1] |
AFPBPD10-P[10.5-16/0.01]-L[5-25/1]-B[1-20/0.1] |
AFPBPD12-P[12.5-18/0.01]-L[5-25/1]-B[1-20/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | B | L | P |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 2 | m6 | 1 ~ 20 | 3 ~ 16 | 2.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 3 | m6 | 1 ~ 20 | 3 ~ 16 | 3.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 4 | m6 | 1 ~ 30 | 3 ~ 16 | 4.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 5 | m6 | 1 ~ 30 | 3 ~ 16 | 5.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 6 | m6 | 1 ~ 30 | 3 ~ 16 | 6.5 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 8 | m6 | 1 ~ 30 | 4 ~ 16 | 8.5 ~ 15 | ||
- | LOCATING PINS | 1 Piece(s) | 5 Day(s) | 10 | Round | 10 | m6 | 1 ~ 30 | 5 ~ 25 | 10.5 ~ 16 | ||
- | LOCATING PINS | 1 Piece(s) | 5 Day(s) | 10 | Round | 12 | m6 | 1 ~ 30 | 5 ~ 25 | 12.5 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 2 | m6 | 1 ~ 20 | 4 ~ 16 | 2.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 3 | m6 | 1 ~ 20 | 4 ~ 16 | 3.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 4 | m6 | 1 ~ 20 | 4 ~ 16 | 4.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 5 | m6 | 1 ~ 20 | 4 ~ 16 | 5.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 6 | m6 | 1 ~ 20 | 4 ~ 16 | 6.5 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 8 | m6 | 1 ~ 20 | 5 ~ 16 | 8.5 ~ 15 | ||
- | LOCATING PINS | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 10 | m6 | 1 ~ 20 | 5 ~ 25 | 10.5 ~ 16 | ||
- | LOCATING PINS | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 12 | m6 | 1 ~ 20 | 5 ~ 25 | 12.5 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 2 | g6 | 1 ~ 20 | 3 ~ 16 | 2.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 3 | g6 | 1 ~ 20 | 3 ~ 16 | 3.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 4 | g6 | 1 ~ 30 | 3 ~ 16 | 4.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 5 | g6 | 1 ~ 30 | 3 ~ 16 | 5.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 6 | g6 | 1 ~ 30 | 3 ~ 16 | 6.5 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 8 | g6 | 1 ~ 30 | 4 ~ 16 | 8.5 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 10 | g6 | 1 ~ 30 | 5 ~ 25 | 10.5 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 12 | g6 | 1 ~ 30 | 5 ~ 25 | 12.5 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 2 | g6 | 1 ~ 20 | 4 ~ 16 | 2.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 3 | g6 | 1 ~ 20 | 4 ~ 16 | 3.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 4 | g6 | 1 ~ 20 | 4 ~ 16 | 4.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 5 | g6 | 1 ~ 20 | 4 ~ 16 | 5.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 6 | g6 | 1 ~ 20 | 4 ~ 16 | 6.5 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 8 | g6 | 1 ~ 20 | 5 ~ 16 | 8.5 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 10 | g6 | 1 ~ 20 | 5 ~ 25 | 10.5 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 12 | g6 | 1 ~ 20 | 5 ~ 25 | 12.5 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 2 | h7 | 1 ~ 20 | 3 ~ 16 | 2.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 3 | h7 | 1 ~ 20 | 3 ~ 16 | 3.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 4 | h7 | 1 ~ 30 | 3 ~ 16 | 4.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 5 | h7 | 1 ~ 30 | 3 ~ 16 | 5.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 6 | h7 | 1 ~ 30 | 3 ~ 16 | 6.5 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 8 | h7 | 1 ~ 30 | 4 ~ 16 | 8.5 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 10 | h7 | 1 ~ 30 | 5 ~ 25 | 10.5 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 12 | h7 | 1 ~ 30 | 5 ~ 25 | 12.5 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 2 | h7 | 1 ~ 20 | 4 ~ 16 | 2.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 3 | h7 | 1 ~ 20 | 4 ~ 16 | 3.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 4 | h7 | 1 ~ 20 | 4 ~ 16 | 4.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 5 | h7 | 1 ~ 20 | 4 ~ 16 | 5.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 6 | h7 | 1 ~ 20 | 4 ~ 16 | 6.5 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 8 | h7 | 1 ~ 20 | 5 ~ 16 | 8.5 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 10 | h7 | 1 ~ 20 | 5 ~ 25 | 10.5 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 12 | h7 | 1 ~ 20 | 5 ~ 25 | 12.5 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 2 | p6 | 1 ~ 20 | 3 ~ 16 | 2.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 3 | p6 | 1 ~ 20 | 3 ~ 16 | 3.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 4 | p6 | 1 ~ 30 | 3 ~ 16 | 4.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 5 | p6 | 1 ~ 30 | 3 ~ 16 | 5.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 6 | p6 | 1 ~ 30 | 3 ~ 16 | 6.5 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 8 | p6 | 1 ~ 30 | 4 ~ 16 | 8.5 ~ 15 | ||
- | LOCATING PINS | 1 Piece(s) | 5 Day(s) | 10 | Round | 10 | p6 | 1 ~ 30 | 5 ~ 25 | 10.5 ~ 16 | ||
- | LOCATING PINS | 1 Piece(s) | 5 Day(s) | 10 | Round | 12 | p6 | 1 ~ 30 | 5 ~ 25 | 12.5 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 2 | p6 | 1 ~ 20 | 4 ~ 16 | 2.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 3 | p6 | 1 ~ 20 | 4 ~ 16 | 3.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 4 | p6 | 1 ~ 20 | 4 ~ 16 | 4.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 5 | p6 | 1 ~ 20 | 4 ~ 16 | 5.5 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 6 | p6 | 1 ~ 20 | 4 ~ 16 | 6.5 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 8 | p6 | 1 ~ 20 | 5 ~ 16 | 8.5 ~ 15 | ||
- | LOCATING PINS | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 10 | p6 | 1 ~ 20 | 5 ~ 25 | 10.5 ~ 16 | ||
- | LOCATING PINS | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 12 | p6 | 1 ~ 20 | 5 ~ 25 | 12.5 ~ 18 |
Loading...
Basic Shape | Large Head | Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Straight (Press-Fit) | Surface Treatment | Not Provided | Heat Treatment | Not Provided |
Material | High Hardness Stainless Steel | Locating Side O.D. Tolerance | 0/-0.01 | Dimension Configurable Type | P, L, B Configurable |
How can we improve?
How can we improve?