(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sprockets are essential components in power transmission, especially chain drive systems. They offer a wide variety of sizes to choose from.
[Feature]
● Number of Teeth Minimum/Maximum : 12 and 21
● Shaft Bore Diameter Minimum/Maximum (mm.) : 15 and 35
● Shaft Bore Spec. : Pilot Bore and New JIS Key slot + Threaded Hole Type
● Material : S45C Equivalent (Induction Hardened Teeth Tip)
[Application]
Sprockets are commonly used in industrial machinery, such as chain conveyors.
Shaft Bore Dia. D | Keyway b2xt2 | Set Screw M |
15 | 5x2.3 | 6 |
18, 20 | 6x2.8 | 6 |
25~30 | 8x3.3 | 8 |
35 | 10x3.3 | 8 |
40 | 12x3.3 | 8 |
Type | [ M ] Material |
SP40SD | S45C Equivalent (Induction Hardened Teeth Tip) |
Part Number | - | Bore Spec. | - | Bore Dia. |
SP40SD16 | - | N | - | 20 |
Part Number | Shaft Bore Specs. | Shaft Bore Dia. | Dp | Do | H | L | X | Y | Mass (kg) | Compliance with Standard | |||||||||||
Type | Number of Teeth | S Specification (DH8) | N (DH7)Products with the shaft bore dia. marked with * are in Stock. | S Specification | N Spec. (In Stock) | N Spec. (Other than In Stock) | |||||||||||||||
SP40SD | 12 | S N | 10 | 15* | 18* | 49.07 | 55 | 34 | 35 | 7.2 | 27.8 | 0.33 | ● | ● | ● | ||||||
13 | 13 | 18 | 20* | 53.07 | 59 | 38 | 35 | 7.2 | 27.8 | 0.4 | ● | ● | ● | ||||||||
14 | 13 | 18* | 20* | 57.07 | 63 | 42 | 35 | 7.2 | 27.8 | 0.49 | ● | ● | ● | ||||||||
15 | 13 | 20* | 25* | 61.08 | 67 | 46 | 35 | 7.2 | 27.8 | 0.57 | ● | ● | ● | ||||||||
16 | 13 | 20* | 25 | 65.1 | 71 | 50 | 35 | 7.2 | 27.8 | 0.66 | ● | ● | ● | ||||||||
17 | 13 | 25 | 28 | 30 | 69.12 | 76 | 54 | 35 | 7.2 | 27.8 | 0.76 | ● | - | ● | |||||||
18 | 13 | 25* | 28 | 30 | 35 | 73.14 | 80 | 59 | 35 | 7.2 | 27.8 | 0.89 | ● | ● | ● | ||||||
19 | 13 | 25* | 28 | 30 | 35 | 77.16 | 84 | 63 | 35 | 7.2 | 27.8 | 1 | ● | ● | ● | ||||||
20 | 13 | 25* | 28 | 30* | 35 | 81.18 | 88 | 67 | 35 | 7.2 | 27.8 | 1.14 | ● | ● | ● | ||||||
21 | 13 | 25 | 28 | 30 | 35* | 85.21 | 92 | 71 | 35 | 7.2 | 27.8 | 1.23 | ● | ● | ● |
Part Number |
---|
SP40SD12-N-[15,18] |
SP40SD12-S-10 |
SP40SD13-N-[18,20] |
SP40SD13-S-13 |
SP40SD14-N-[18,20] |
SP40SD14-S-13 |
SP40SD15-N-[20,25] |
SP40SD15-S-13 |
SP40SD16-N-[20,25] |
SP40SD16-S-13 |
SP40SD17-N-[25,28,30] |
SP40SD17-S-13 |
SP40SD18-N-[25,28,30,35] |
SP40SD18-S-13 |
SP40SD19-N-[25,28,30,35] |
SP40SD19-S-13 |
SP40SD20-N-[25,28,30,35] |
SP40SD20-S-13 |
SP40SD21-N-[25,28,30,35] |
SP40SD21-S-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Teeth (T) | Shaft Bore Dia. D (or d) (mm) | Number of Strands | Type | Shaft Type | Bore Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SPROCKET | 1 Piece(s) | 5 Day(s) | 10 | 12 | 15 ~ 18 | [2] Double Strand | Shaft Bore Machined Type | Shaft Bore Machining Configurable | N (Keyway + Tap) | ||
฿ 364.00 ฿ 177.09 | SPROCKET | 1 Piece(s) | Same day | 10 | 12 | - | [1] Single Strand | Pilot Bore Type | Standard Pilot Bore | S (Pilot Bore) | ||
- | SPROCKET | 1 Piece(s) | 5 Day(s) | 10 | 13 | 18 ~ 20 | [2] Double Strand | Shaft Bore Machined Type | Shaft Bore Machining Configurable | N (Keyway + Tap) | ||
฿ 377.65 | SPROCKET | 1 Piece(s) | Available | 3 Day(s) | 10 | 13 | - | [1] Single Strand | Pilot Bore Type | Standard Pilot Bore | S (Pilot Bore) | |
- | SPROCKET | 1 Piece(s) | 5 Day(s) | 10 | 14 | 18 ~ 20 | [2] Double Strand | Shaft Bore Machined Type | Shaft Bore Machining Configurable | N (Keyway + Tap) | ||
฿ 391.30 | SPROCKET | 1 Piece(s) | Available | 3 Day(s) | 10 | 14 | - | [1] Single Strand | Pilot Bore Type | Standard Pilot Bore | S (Pilot Bore) | |
- | SPROCKET | 1 Piece(s) | 5 Day(s) | 10 | 15 | 20 ~ 25 | [2] Double Strand | Shaft Bore Machined Type | Shaft Bore Machining Configurable | N (Keyway + Tap) | ||
฿ 400.40 | SPROCKET | 1 Piece(s) | Available | 3 Day(s) | 10 | 15 | - | [1] Single Strand | Pilot Bore Type | Standard Pilot Bore | S (Pilot Bore) | |
- | SPROCKET | 1 Piece(s) | 5 Day(s) | 10 | 16 | 20 ~ 25 | [2] Double Strand | Shaft Bore Machined Type | Shaft Bore Machining Configurable | N (Keyway + Tap) | ||
฿ 418.60 | SPROCKET | 1 Piece(s) | Available | 3 Day(s) | 10 | 16 | - | [1] Single Strand | Pilot Bore Type | Standard Pilot Bore | S (Pilot Bore) | |
- | SPROCKET | 1 Piece(s) | 5 Day(s) | 10 | 17 | 25 ~ 30 | [2] Double Strand | Shaft Bore Machined Type | Shaft Bore Machining Configurable | N (Keyway + Tap) | ||
฿ 441.35 | SPROCKET | 1 Piece(s) | Available | 3 Day(s) | 10 | 17 | - | [1] Single Strand | Pilot Bore Type | Standard Pilot Bore | S (Pilot Bore) | |
- | SPROCKET | 1 Piece(s) | 5 Day(s) | 10 | 18 | 25 ~ 35 | [2] Double Strand | Shaft Bore Machined Type | Shaft Bore Machining Configurable | N (Keyway + Tap) | ||
฿ 464.10 | SPROCKET | 1 Piece(s) | Available | 3 Day(s) | 10 | 18 | - | [1] Single Strand | Pilot Bore Type | Standard Pilot Bore | S (Pilot Bore) | |
- | SPROCKET | 1 Piece(s) | 5 Day(s) | 10 | 19 | 25 ~ 35 | [2] Double Strand | Shaft Bore Machined Type | Shaft Bore Machining Configurable | N (Keyway + Tap) | ||
฿ 482.30 | SPROCKET | 1 Piece(s) | Available | 3 Day(s) | 10 | 19 | - | [1] Single Strand | Pilot Bore Type | Standard Pilot Bore | S (Pilot Bore) | |
- | SPROCKET | 1 Piece(s) | 5 Day(s) | 10 | 20 | 25 ~ 35 | [2] Double Strand | Shaft Bore Machined Type | Shaft Bore Machining Configurable | N (Keyway + Tap) | ||
฿ 509.60 | SPROCKET | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | - | [1] Single Strand | Pilot Bore Type | Standard Pilot Bore | S (Pilot Bore) | |
- | SPROCKET | 1 Piece(s) | 5 Day(s) | 10 | 21 | 25 ~ 35 | [2] Double Strand | Shaft Bore Machined Type | Shaft Bore Machining Configurable | N (Keyway + Tap) | ||
฿ 536.90 | SPROCKET | 1 Piece(s) | Available | 3 Day(s) | 10 | 21 | - | [1] Single Strand | Pilot Bore Type | Standard Pilot Bore | S (Pilot Bore) |
Loading...
Sprocket Shape | Shape SD | Nominal | 40 | Material | S45C (Induction Hardened Teeth Tip) |
---|---|---|---|---|---|
Chain Type | RS | Surface Treatment | Not Provided |
How can we improve?
How can we improve?