(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be selected easily according to the applicable bearing.
Applicable | L Dimension Tolerance | [ M ]Material | [ S ]Surface Treatment | |
Negative Tolerance | Positive Tolerance | |||
For Outer Ring | CLBS | CLBT | 5000series Aluminum Alloy | - |
CLBSB | CLBTB | Steel for General Structure | Black Oxide | |
CLBSM | CLBTM | Electroless Nickel Plating | ||
CLBSS | CLBTS | SUS304 | - |
Part Number | - | L |
CLBS19 | - | 25.4 |
Part Number | L 0.1mm Increment | d | Dh | Applicable Bearing | Compliance with Standard | ||||||||||||||
Type | D | CLBS, CLBT | CLBSB, CLBTB | CLBSM, CLBTM | CLBSS, CLBTS | ||||||||||||||
L1.0~25.0 | 25.1~50.0 | 50.1~100.0 | L1.0~25.0 | 25.1~50.0 | 50.1~100.0 | L1.0~25.0 | 25.1~50.0 | 50.1~100.0 | L1.0~25.0 | 25.1~50.0 | 50.1~100.0 | ||||||||
For Outer Ring (Negative Tolerance) CLBS CLBSB CLBSM CLBSS (Positive Tolerance) CLBT CLBTB CLBTM CLBTS | 6 | 1.0~50.0 | 4 | 5 | 673ZZ | ● | ● | - | ● | ● | - | ● | ● | - | ● | ● | - | ||
7 | 5 | 6 | 674ZZ | ● | ● | - | ● | ● | - | ● | ● | - | ● | ● | - | ||||
8 | 5 | 6 | 693ZZ | ● | ● | - | ● | ● | - | ● | ● | - | ● | ● | - | ||||
10 | 7 | 8 | 623ZZ | ● | ● | - | ● | ● | - | ● | ● | - | ● | ● | - | ||||
11 | 7 | 8 | 694ZZ | ● | ● | - | ● | ● | - | ● | ● | - | ● | ● | - | ||||
13 | 9 | 10 | 624ZZ | , 695ZZ | ● | ● | - | ● | ● | - | ● | ● | - | ● | ● | - | |||
14 | 10 | 11 | 605ZZ | ● | ● | - | ● | ● | - | ● | ● | - | ● | ● | - | ||||
15 | 10 | 11 | 696ZZ | ● | ● | - | ● | ● | - | ● | ● | - | ● | ● | - | ||||
16 | 11 | 12 | 625ZZ | ● | ● | - | ● | ● | - | ● | ● | - | ● | ● | - | ||||
17 | 3.0~50.0 | 12 | 13 | 606ZZ | ● | ● | - | ● | ● | - | ● | ● | - | ● | ● | - | |||
19 | 14 | 15 | 626ZZ | , 698ZZ | ● | ● | - | ● | ● | - | ● | ● | - | ● | ● | - | |||
19A | 3.0~100.0 | 16 | 17 | 6800ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||
21 | 18 | 19 | 6801ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
22 | 17 | 18 | 608ZZ | , 6900ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||
24 | 19 | 20 | 628ZZ | , 6901ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||
24A | 21 | 22 | 6802ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
26 | 20 | 21 | 6000ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
26A | 23 | 24 | 6803ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
28 | 22 | 23 | 6001ZZ | , 6902ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||
30 | 24 | 25 | 6200ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
32 | 25 | 26 | 6201ZZ | , 6002ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||
32A | 29 | 30 | 6804ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
35 | 29 | 30 | 6202ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
37 | 31 | 32 | 6904ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
37A | 34 | 35 | 6805ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
42 | 34 | 35 | 6004ZZ | , 6905ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||
42A | 39 | 40 | 6806ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
47 | 39 | 40 | 6204ZZ | , 6005ZZ | , 6906ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||
47A | 44 | 45 | 6807ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
52 | 45 | 46 | 6205ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
52A | 49 | 50 | 6808ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
55 | 46 | 47 | 6006ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
62 | 55 | 56 | 6206ZZ | , 6007ZZ | , 6908ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||
70 | 63 | 64 | 6207ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● |
Part Number |
---|
CLBS6-[1-50/0.1] |
CLBS7-[1-50/0.1] |
CLBS8-[1-50/0.1] |
CLBS10-[1-50/0.1] |
CLBS11-[1-50/0.1] |
CLBS13-[1-50/0.1] |
CLBS14-[1-50/0.1] |
CLBS15-[1-50/0.1] |
CLBS16-[1-50/0.1] |
CLBS17-[3-50/0.1] |
CLBS19-[3-50/0.1] |
CLBS19A-[3-100/0.1] |
CLBS21-[3-100/0.1] |
CLBS22-[3-100/0.1] |
CLBS24-[3-100/0.1] |
CLBS24A-[3-100/0.1] |
CLBS26-[3-100/0.1] |
CLBS26A-[3-100/0.1] |
CLBS28-[3-100/0.1] |
CLBS30-[3-100/0.1] |
CLBS32-[3-100/0.1] |
CLBS32A-[3-100/0.1] |
CLBS35-[3-100/0.1] |
CLBS37-[3-100/0.1] |
CLBS37A-[3-100/0.1] |
CLBS42-[3-100/0.1] |
CLBS42A-[3-100/0.1] |
CLBS47-[3-100/0.1] |
CLBS47A-[3-100/0.1] |
CLBS52-[3-100/0.1] |
CLBS52A-[3-100/0.1] |
CLBS55-[3-100/0.1] |
CLBS62-[3-100/0.1] |
CLBS70-[3-100/0.1] |
CLBSB6-[1-50/0.1] |
CLBSB7-[1-50/0.1] |
CLBSB8-[1-50/0.1] |
CLBSB10-[1-50/0.1] |
CLBSB11-[1-50/0.1] |
CLBSB13-[1-50/0.1] |
CLBSB14-[1-50/0.1] |
CLBSB15-[1-50/0.1] |
CLBSB16-[1-50/0.1] |
CLBSB17-[3-50/0.1] |
CLBSB19-[3-50/0.1] |
CLBSB19A-[3-100/0.1] |
CLBSB21-[3-100/0.1] |
CLBSB22-[3-100/0.1] |
CLBSB24-[3-100/0.1] |
CLBSB24A-[3-100/0.1] |
CLBSB26-[3-100/0.1] |
CLBSB26A-[3-100/0.1] |
CLBSB28-[3-100/0.1] |
CLBSB30-[3-100/0.1] |
CLBSB32-[3-100/0.1] |
CLBSB32A-[3-100/0.1] |
CLBSB35-[3-100/0.1] |
CLBSB37-[3-100/0.1] |
CLBSB37A-[3-100/0.1] |
CLBSB42-[3-100/0.1] |
CLBSB42A-[3-100/0.1] |
CLBSB47-[3-100/0.1] |
CLBSB47A-[3-100/0.1] |
CLBSB52-[3-100/0.1] |
CLBSB52A-[3-100/0.1] |
CLBSB55-[3-100/0.1] |
CLBSB62-[3-100/0.1] |
CLBSB70-[3-100/0.1] |
CLBSM6-[1-50/0.1] |
CLBSM7-[1-50/0.1] |
CLBSM8-[1-50/0.1] |
CLBSM10-[1-50/0.1] |
CLBSM11-[1-50/0.1] |
CLBSM13-[1-50/0.1] |
CLBSM14-[1-50/0.1] |
CLBSM15-[1-50/0.1] |
CLBSM16-[1-50/0.1] |
CLBSM17-[3-50/0.1] |
CLBSM19-[3-50/0.1] |
CLBSM19A-[3-100/0.1] |
CLBSM21-[3-100/0.1] |
CLBSM22-[3-100/0.1] |
CLBSM24-[3-100/0.1] |
CLBSM24A-[3-100/0.1] |
CLBSM26-[3-100/0.1] |
CLBSM26A-[3-100/0.1] |
CLBSM28-[3-100/0.1] |
CLBSM30-[3-100/0.1] |
CLBSM32-[3-100/0.1] |
CLBSM32A-[3-100/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Material | Surface Treatment | L Dimension Tolerance | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 4 | 6 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 4 Day(s) | 10 | 5 | 7 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 5 | 8 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 7 | 10 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 7 | 11 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 4 Day(s) | 10 | 9 | 13 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 10 | 14 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 10 | 15 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 11 | 16 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 12 | 17 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 14 | 19 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 16 | 19 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 18 | 21 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 17 | 22 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 19 | 24 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 21 | 24 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 20 | 26 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 23 | 26 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 22 | 28 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 24 | 30 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 25 | 32 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 29 | 32 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 29 | 35 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 31 | 37 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 34 | 37 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 34 | 42 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 39 | 42 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 39 | 47 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 44 | 47 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 45 | 52 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 49 | 52 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 46 | 55 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 55 | 62 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 63 | 70 | 5000 Series Aluminum Alloy | - | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 4 | 6 | Steel for General Structure | Black Oxide | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 5 | 7 | Steel for General Structure | Black Oxide | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 5 | 8 | Steel for General Structure | Black Oxide | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 7 | 10 | Steel for General Structure | Black Oxide | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 7 | 11 | Steel for General Structure | Black Oxide | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 9 | 13 | Steel for General Structure | Black Oxide | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 10 | 14 | Steel for General Structure | Black Oxide | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 10 | 15 | Steel for General Structure | Black Oxide | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 11 | 16 | Steel for General Structure | Black Oxide | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 12 | 17 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 14 | 19 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 16 | 19 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 18 | 21 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 17 | 22 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 19 | 24 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 21 | 24 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 20 | 26 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 23 | 26 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 22 | 28 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 24 | 30 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 25 | 32 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 29 | 32 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 29 | 35 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 31 | 37 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 34 | 37 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 34 | 42 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 39 | 42 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 39 | 47 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 44 | 47 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 45 | 52 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 49 | 52 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 46 | 55 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 55 | 62 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 63 | 70 | Steel for General Structure | Black Oxide | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 4 | 6 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 5 | 7 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 5 | 8 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 7 | 10 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 7 | 11 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 9 | 13 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 10 | 14 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 10 | 15 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 11 | 16 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 1 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 12 | 17 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 3 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 14 | 19 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 3 ~ 50 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 16 | 19 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 18 | 21 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 17 | 22 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 19 | 24 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 21 | 24 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 20 | 26 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 23 | 26 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 22 | 28 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 24 | 30 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 25 | 32 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 3 ~ 100 | ||
- | COLLAR | 1 Piece(s) | 8 Day(s) | 10 | 29 | 32 | Steel for General Structure | Electroless Nickel Plating | Negative Tolerance | 3 ~ 100 |
Loading...
Application | For Outer Ring |
---|
How can we improve?
How can we improve?